Search Results for 25 connector pins
Data Sheet R-Series V RM5 PROFINET (Doc Part No. 552118)
2 Temposonics® R-Series V RM5 PROFINET IO RT & IRT 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
ACU-X20-N2 - amphenol-antennas.com
2 x 8 Pin Connector (IEC60130-9) According to AISG: Male is Input, Female is Output (Male / Female can be Input and Output) Hardware Interface --- RS485 A/B (5 Pin, 3 Pin), Power Supply (1 Pin, 6 Pin), DC Loop (7 Pin) Adjustment Time (Full Range) Seconds 10 ~ 120 (Typical 40S, depends different antenna)
Backshell - Amphenol In
Protective cap for 97B series 97B-25043 For receptalces Has internal bayonet pins and is used on all receptacles. All Dimensions are in mm
TITLE PAGE REVISION 1.25 mm pitch SMT Wire to Board Connector 1 of 7 A
25.4 ± 3 mm/minute.. Measure the force required to mate/Unmate connector. (EIA-364-13) Contact Retention Force 0.5kgf MIN. Apply axial pull out force at the speed rate of 25.4 ± 3 mm/minute. On the terminal assembled in the housing. Hold down /Housing Retention Force 1.0kgf MIN. Apply axial pull out force at the speed rate of 25.4 ± 3 mm/minute.
B785 Medium Chirp, 600W, w/ FB, M&M Transducer, DT
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
Robotics Applications | Drones | Warehouse Robots | Robotic Arms
FCI Basics the Clincher™ 2.54mm pitch connector family includes single-row pin-and-receptacle... DETAILS. High-Speed Flex Connectors ... • 10mm pitch connectors featuring 2-point metal latches at just 25% the size of an RJ45 connector • PoE++ capability to eliminate separate power source for devices • Complies with IEC61076-3-124 with ...
stacked usb | Amphenol Global Search | Amphenol
Rugged USB connector range comes with durability of 12,000 cycles and double-stacked USBs with additional power-delivery ports. This value-adds to our range of standardized solutions. ... USB 3.2 GEN 2, Type A, Plug, Right Angle SMT, 9 Pins, Offset 0.3mm, 1.9mm Height, Shell Dip with Nickel Plating, 30μin Gold, Blue High Temperature Housing ...
R-VPX VITA 46 Connector System | High Speed Connectors | MIL-DTL-38999 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
BergStik® 2.54mm | Unshrouded Headers Connector | Amphenol
Easy pin insertion onto PCB; Retention legs option; High retention force onto PCB; Press-fit designed to fit 1.02mm diameter hole, solder-to-board products; Same layout on THT and press-fit; Meets DIN 41651 specification, HE13, and BT D2632; Qualified product
Miniature M55116-Type Connectors - Amphenol NEXUS Technologies
Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems. TAC Connectors are designed and manufactured to the exacting specifications of MIL-DTL-55116 requirements at half the size of the standard connectors.
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
With a single female connector that is attached to the edge of a PCB, these connectors are known for their capability to save both space and cost. ... The EnergyEdge™ product series features twice as many contact points allowing for a 25% improvement in linear current density when compared to existing card edge products.
R-VPX VITA 46 Connector System | R-VPX Evolution 2.0 VITA 46.30 ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
PROVEN, HIGH SPEED, NEXT- GENERATION SAS-4 INTERFACE - Amphenol CS
SlimSAS™ Connectors - U10 Series U10 A474 X X X X Type R/A 74 pin 8x Plating 2=30µin 3=15µin Shell Tail Length 0=1.5mm 4=2.2mm 5=3.0mm 6=4.2mm Shorting Bar (W or WO) 0=with shorting bar 1=w/o shorting bar Packaging T=T&R Remarks 1 Shorting bar is used to link GND pin together 2 Shorting bar=Resonance damping 3 With shorting bar=PCIE4/SAS4
FAKRA CONNECTOR SERIES - Amphenol RF
Connectors PCB Connector Guide Pin and Paste Process Cable Mount Connector Guide Amphenol Corporate Overview . ... 200 - 500 MHz 0.25 dB 500 MHz - 2 GHz 0.3 dB 2 - 3 GHz 0.3 dB 3 - 6 GHz 0.45 dB Power Handling 95 W Max @ 1 GHz @ 25ºC. Environmental Temperature Range −40°C to +105°C
MS3106F14S-9P | Amphenol Global Search | Amphenol
2-socket MS3106 connector w/strain relief (meets MIL-C-5015) to 7-pin LEMO connector for use with Rockwell (Entek) dataPAC & Enpac data collectors with 15 feet of General purpose, polyurethane jacket Model 052AP015DP. Medium size, environmentally resistant connector. Recommended operating voltage to 1,000 VAC (RMS) at sea level.
P75 Medium Chirp, 600W, Humminbird 21-Pin, DO - AIRMAR EMEA
600 W. The P75M is a 600 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 80 to 130 kHz. This bandwidth is great for inshore saltwater as well as lakes and provides amazing target definition down to 274 m (900').
AT Series - amphenol.com.au
When subjected to a direct pull, contacts achieve a minimum pull-out force of 25 lbs. Connector Retention A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. ... AT04-2P-KIT01 2 Pin Receptacle, Wedge and Contacts Kit Plug & Receptacle Kit Part Number Description AT2PS-CKIT 2-Way Pin and Socket Plug, Receptacle ...
Model 076B25 | PCB Piezotronics
Model 076B25:Pin insertion tool (for use with Model 076A05 and EB 10-32 plugs), upgraded nut . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a ... 10-32 plug connector kit, includes (1) c... $1,805.00 USD (Pricing valid only in the U.S.)
Connector Solutions for Advanced Medical Devices - Amphenol CS
Many factors are to be considered while designing a medical connector. The key requirement is to ensure safety, for both patients and medical personnel, followed by ease of use. Designs with an audible click are preferred to indicate successful mating. Color-coded connectors and cables can ensure they are plugged into the proper receptacles.
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Closed entry socket side of the insert is designed with a lead-in chamfer and a hard face that will accept a pin contact bent within pre-established limits; ... Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: