Search Results for 25 connector pins
M&M Cable, 12-Pin Chirp Series, with Garmin 12-pin Connector - Gemeco
Home / Transducers / Cables & Connectors / Mix and Match Cables / M&M Cable, 12-Pin Chirp Series, with Garmin 12-pin Connector - Single Low Band - 1m. M&M Cable, 12-Pin Chirp Series, with Garmin 12-pin Connector - Single Low Band - 1m. Part # MMC-12G-L. MFG # 33-1422-01.
4-20 MA OUTPUT VELOCITY SENSOR - PCB
Size (Hex x Height) 1.0 in x 2.6 in 25.4 mm x 66 mm Weight 4.7 oz 131 gm Mounting Thread 1/4-28 UNF No Metric Equivalent ... Housing Material Stainless Steel Stainless Steel Sealing Welded Hermetic Welded Hermetic Electrical Connector 2-Pin MIL-C-5015 2-Pin MIL-C-5015 Electrical Connection Position Top Top Electrical Connections(Pin A) 4-20 mA ...
Product Portfolio - Amphenol Aerospace | Products
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
Cordsets Quick-Connex 16 AWG Mini Cordsets (2-6 Pole)
Extra Long Grounding Pin Ensures first-in, last-out contact for safety. Coupling Nut 7/8”-16 UNS Industry standard for A size Mini connectors Solid Brass Contact Pins are Nickel Coated and Gold Plated, Machine Crimped to Conductors Provides long life, resists corrosion, easy positive engagement. Excellent
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
C70210M0080182 Vario Push Only. For use in applications suc - Amphenol Sine
Style: Mounted on a 3.5 inch or 5.25 inch disk drive frame; EMV Switch: Normally open; Suitable Connector: Pin header IEC 60603-13, 10 pol bzw. 20 pol Amphenol Series 816 and 821; Card Handling: Push Only; Unlocking Solenoid: Solenoid termination: wire 0.09 mm2 / AWG 286
R-VPX EVOLUTION SERIES HIGH SPEED EVOLUTION - Amphenol Aerospace
These connectors are optimized for speed and ruggedized for harsh environments in military applications. R-VPX EVOLUTION 1.0: • 16 Gb/s+ Performance • 4 Point Contact System • Module connector has modified footprint- utilizes smaller compliant contacts for increased Si performance. • Backplane connector is the legacy connector- no changes
blind mate | Amphenol Global Search | Amphenol
Wire-to-board solutions are available in 0.80mm up to 2.54mm. IDC, crimp to wire and FFC/FPC connector variations are available. Blind mate, auto lock, LV-214, USCAR, secondary lock features make it suitable for harsh environment applications such as Industrial and Car Electronics (BergStik ®, Dubox ®, Minitek ®, MicroSpace™, Quickie ®).
CABLE CONNECTOR Revision: A - PCB
JW CABLE CONNECTOR Revision: A ECN #: 48998 Performance ENGLISH SI Connector Style Triple Splice Triple Splice Connector Style BNC BNC Connection Type Plug (male pin) Plug (male pin) Coupling Method Bayonet Bayonet Strain Relief Molded Boot Molded Boot Environmental Temperature Range -67 to 230 °F -55 to 110 °C Physical
2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts ...
SV Microwave presents the 2.92mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1521-60194 with threaded coupling. Explore now!
Airmar B175C-20-HW-MM CHIRP Ready Transducer | Gemeco
Constant 25° beamwidth; Maximum depth of 152 m (500') 100 kHz of total bandwidth from one transducer; Covers popular fishing frequency of 200 kHz plus everything else in the bandwidth; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; ... Connector: Airmar 12-Pin (MMC)
Data Sheet R-Series V RH5 Analog - Temposonics
Connection type 1 × M16 male connector (6 pin), 1 × M12 male connector (5 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption < 3.25 W Dielectric strength 500 VDC (DC ground to machine ground)
Military Connectors - Positronic The Science of Certainty
With many size 16 pin counts available, the mil-spec versions are sold under the part prefix “M28748.” The solid-machined, size 16 contacts offer high reliability power connector capability in a mil-spec connector. These military connectors also feature a large selection of accessories, including multiple backshell options. Browse Connectors
Waterproof Connector Solutions - Amphenol CS
Many industries look for rugged connector solutions that can withstand high temperatures and different climatic conditions with high durability. Amphenol ICC offers a wide range of harsh environment connectors for such application requirements. Almost all of the products in our harsh connector series are equipped with waterproofing.
a1a-764708 2 s1 - sgxsensortech.com
Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website. 3.) All performance specifications are based upon the following environmental conditions: 20°C, 50% relative humidity, 101kPa. 4.) Cross Sensitivity Data is for information only. ...
Data Sheet R-Series V RP5 POWERLINK - Temposonics
maximum ± 25 µm ± 30 µm ± 50 µm ± 90 µm ± 150 µm ± 190 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical ... M8 male connector Pin Function 2 4 1 3 View on sensor 1 +12…30 VDC (±20 %) 2 Not connected 3 DC Ground (0 V) 4 Not connected D58 Port 1 – Signal M12 female connector (D-coded)
ATV04-18PA-BUS 18-way Receptacle, Key A, Buss - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... (Pin/Socket): Pin (integral to connector) Contact Plating: Nickel; Contact Material: Copper Alloy; Gender: Male; ... Insulation Resistance: 1000 MEGOHMS MIN @ 25°C. RoHS Compliant (Yes/No): Yes; Mating Cycle ...
Industrial | Markets - Amphenol
The specification is based on the 104 signal contacts on the two bus connectors (64 pins on P1, plus 40 pins on P2). PC/104 Plus is a modular, ruggedized version of the PC 2.00mm pitch. Instead of using a backplane, PC/104 modules mate together via stackable ISA, PCI, and PCIe® bus connectors.
Mini Triax ICP & Charge Accels | PCB Piezotronics
0.25" Accelerometers. ≥ 0.40" Accelerometers [ Email this comparison ] Compare selected models [ clear compare ] English || Metric . Mouse Over Image for Product Description. Model:TLD356A01. ... Electrical Connector: 8-36 4-Pin; $1464.00 USD (Pricing valid in US only)