Search Results for 25mm washer
Operation Manual E-Series ET SSI - Temposonics
3 Teposonics ® ESeries ET SSI ATEX/UK Ex/IECEx/CEC/NEC/CCC Certified Operation Manual 1/ The term qualified technical personnel characterizes persons who: • are familiar with the safety concepts of automation technology applicable to the particular project • are competent in the field of electromagnetic compatibility (EMC) • have received adequate training for commissioning and service ...
MP24M23F Pin Contact, Machined, Gold Flash, Wire Range 24-26 AWG
MS24M23G15 Socket Contact, Machined, Size 16, Gold 15µ”, Wire Range .14-.25mm², 24-26 AWG. Comparable to PN# RC24M23K
Betriebsanleitung R-Serie V Profinet (Dokumentennummer 551973)
I 6 I Temposonics® R-Serie V PROFINET IO RT & IRT Betriebsanleitung 3. Identifizierung 3.1 ®Bestellschlüssel Temposonics RP5 a Bauform R P 5 Profi l b Design G Magnetschlitten Gelenk spielfrei (Artikelnr. 253 421), geeignet für interne Linearisierung L Blockmagnet L (Artikelnr. 403 448) M U-Magnet OD33 (Artikelnr. 251 416-2), geeignet für interne Linearisierung
High Speed Fairing Block Bolt Kit - Gemeco
Bronze Bolt Kit . Fit: B258, B260, B265, B271W Fairing Blocks. Contains: 1 6" long 1/2-13 Hex Bolt, 1 Washer, 1 Hex nut 1/2-13, 1 Yellow Triangle Plug Bolt cover.
Model 082B03 | PCB Piezotronics
Anti-friction washer for Models (M)203B & (M)213B. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified. Product Documents. Build Out Your Measurement Chain. Other; Model: M203B. ICP® quartz force ring, 20k lb comp., 0.... $1,040.00 USD
e - Mobility | Amphenol
6.25mm. 0.50mm FFC/FPC Connectors with . Autolock Mechanism - F33M/F332/ F323 Series. NON-ZIF FLEX AUTOLOCK CONNECTORS. F33M/F332/F323 series is a 0.50mm pitch . Non-ZIF flex connector with an Autolock . mechanism and surface mount termination. It comes with 6 to 68 contact positions in .
Model 672A01 EchoPlus® Installation and Operating Manual
2.5” hex bolts, eight (8) flat washers, four (4) lock washers, and four (4) 5/16” x 18 hex nuts in conjunction with the nylon spacers as shown in References 1, 3, and 4 below. 6 Powering the Box The Junction Box can be powered by either 24 VDC that is readily available in many ...
GKIT-24-078 - Grounding Kit, Pr - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
ADRENALINE DISTRIBUTION INTERFACE INSTALLATION GUIDE
secured via cup-washer screw (see Table 1, Steps 5 and 6) Ground Line Indicator Internal framework Label or and bracketry Decal Areas IDC-type terminal blocks AdrenaLine bond bars Power and feed cable bond bar - Installation Instructions - AdrenaLine Distribution Interface (ADI) CMPH-75 Series with Express-Powered Block Configurations 1 ...
Charles Fiber Distribution Points CFDP8- ECS/BST
CFDPECS-B-801 Pedestal Installation Instructions Equipment Issue 1, Print 1 3.0 Installation of the Base 16’ Cable Loop From Ground Line to Ground Line Note: If a pedestal stake is used, refer to Section 8.0. 3.01 Step 1: Position Pedestal Base
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
www.amphenolpcd.com
www.amphenolpcd.com
Low-Current 20/20 GMT Series Fuse Panels - Amphenol Broadband Solutions
© Telect, Inc. All rights reserved. .6.17 v.2 1.509.926.6000 :: telect.com Low-Current 20/20 GMT Series Fuse Panels Power :: Models 06004-01 & 06004-11 Installation ...
Temposonics
Temposonics® TH Analog SIL 2 Capable Data Sheet I 6 I TECHNICAL DRAWINGS Threaded flange with raised-face Version D & G 2.5 (0.1) (2.01) ll one 51 Senso eleconics osing 132.5 (5.22)
SIAL - 고성능 PCB 커넥터 | Amphenol Socapex
SIAL은 상업용 및 군사 항공 우주, C5ISR 응용 분야와 같은 혹독한 환경에서 사용할 수 있도록 Amphenol Socapex에서 개발한 모듈식 고밀도 상호 연결 시스템입니다. 이 하이브리드 커넥터는 열 클램프와 함께 작동하도록 설계되었으며 MIL-DTL-55302 요구 사항을 초과하여 견고하고 신뢰할 수 있는 기술입니다.
Angular Rate Sensor Model 7310A - PCB
Washer, 2x. Included; EHM2156. Hex wrench; Included. 7930; Triaxial 6DOF Mounting Block. Optional; Notes. 1. Model number definition: 7310A - XXX - ZZZ Cable length in inches (300 inches is standard) Angular rate range-100 is ±100deg/sec, -500 is ±500deg/sec, -1K5 is ±1500deg/sec,
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
wave washer: 1050 spring steel x .015 thick insulator: ptfe per astm d1710, type i, grade 1, class b gasket: chomerics 1287 finish: body & hex nut: passivated per ams-2700, type 2 ferrule, & contacts: gold per astm b488, type ii, code c, class 1.27; over nickel ...
Discontinued - temposonics.com
≤500mm 25mm 500…2500mm 50mm 2500…5000mm 100mm R-SeriesEtherCAT EtherCAT I 28I. UNITED STATES Temposonics, LLC Americas & APAC Region 3001 Sheldon Drive Cary, N.C. 27513 Phone: +1 919 677-0100 E-mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG EMEA Region & India
F31W-1A7A1-11023 | Flex 0.50mm | Amphenol
Flex Connector, Pitch=0.50mm, H=4.25mm, Vertical orientation, Slider type, ZIF, 23P, Without MYLAR. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; Product Presentation; Datasheet - F31W/F31Z/F314/F336 ...