Search Results for 27-pin
L I S T A m p h e n o l
size 18,32pos,pin. b rts6bs18*32pxx a4 11 white mar-21-2018 tod mar-21-2018 tommy mar-21-2018 none a1 released drawing dec-26-2016 ben tommy notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic,ul94 v-0. coupling nut:thermoplastic,ul94 v-0. o-ring:nbr/silicone rubber. washer ...
BL BLE Package Rev A - allsensors.com
10.79 0.425 0.020 (typ) 0.51 0.500 12.70 14.48 0.570 0.425 10.79 [9.65] 0.380 (nom) 2.73 0.107 0.084 2.14 0.080 2.04 0.100 (typ) 2.54 Pin 1 2 3 4 NOTES 1) Dimensions ...
SIME0108PNC - Amphenol Air LB
Module For crimped contacts Pin With peripheral sealing 1 contact #8 Supplied with contacts Polarization N. Reach status: Not compliant . RoHS status: Compliant with exemption . Obsolescence status: Active . Standard: EN4165 . Standard Part Number: EN4165A01-082NM . Description.
BTQ BTQE Package Rev A - allsensors.com
10.79 0.425 0.020 (typ) 0.51 0.500 12.70 14.48 0.570 0.425 10.79 2.73 0.107 0.080 2.04 0.084 2.14 2.10 0.082 0.100 (typ) 2.54 NOTES Pin 1 2 3 4 1) Dimensions are in ...
TEMPOSONICS III
Pin No. Wire Color Function 1 Gray Output #1 (Displacement) * 0 to 10 Vdc, 10 to 0 Vdc 4 to 20 mA, 20 to 4 mA, 0 to 20 mA or 20 to 0 mA 2 Pink Return for Pin 1 3 Yellow Output #2 (Displacement or Velocity) * 0 to 10 Vdc, 10 to 0 Vdc 4 to 20 mA, 20 to 4 mA, 0 to 20 mA or 20 to 0 mA 4 Green Return for Pin 3 5 Red or Brown + 24 Vdc (+20%, -15%),
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
§ Press-fit Pin Design ... 7.5 11.5 12.5 19.5 22.5 27.5 27.5 55 22.5 45 50 19.5 39 42 47 12.5 25 32 35 40 11.5 23 24 31 34 39 7.5 15 19 20 27 30 35 Number of Columns Differential Pairs 7 14 11 22 13 26 15 30 19 38 21 42 25 50. wwwamphenol-cscom Disclaimer Please note that the above information is subect to change without notice
5798485 - amphenol-antennas.com
Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV031022A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com ... Front-to-Back Ratio, Total Power, ±30° dB > 26.3 > 27.4 > 25.5 Upper Sidelobe Suppression, Peak to 20° dB > 15.2 > 15.0 > 12.8 Cross-Polar Discrimination (XPD) Sector ...
MASTER KEYWAY - Amphenol Sine
ECO-MATE, RECEPTACLE,END CAP,JAM NUT, SIZE 10, 2+2 POS, PIN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: ... 27.0 22.2 Ø15.0. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, ...
Data Sheet EH Start / Stop - Temposonics
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 ... (8 pin) male connector Operating voltage +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy ...
amphe-power-radsok-technology-catalog-amphenol-industrial
Amphenol also manufactures a full compliment of mating pin contacts for any application. • Steady-state current capacities for standard RADSOK products range from ... Tel: (27-11) 783-9517 Fax: (27-11) 783-9519 E-mail: amphenol_africa@csi.com TURKEY Amphenol Turkiye Ayazaga Mah. Meydan Sk. No. 28 Beybi Giz Plaza, Kat. 26 Maslak
Technology - Amphenol Invotec
This provides a reliable interconnect solution for highly complex large pin-count devices. Advanced Capabilities: Any layer HDI; Multilayer copper filled stacked micro via structure; 2/2 thou line/space; 3/9 thou l laser via capture pad size; Embedded components; Complex rigid-flex HDI products;
Data Sheet - temposonics.com
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 8 g/10…2000 Hz, IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 ... (4 pin) Operating voltage +24 VDC (±25 %) Ripple ≤ 0.28 V pp Current consumption < 50 mA
8-Port Antenna
Horizontal Beam Pointing --- -29°, +29° -28°, +28° -27°, +27° -26°, +26° -25°, +25° ... MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed 3.0) Field Replaceable Unit Yes ELECTRICAL DOWNTILT CONTROL For multiband antennas, electrical downtilt for each band can be controlled separately.
BLR BLRE Package Rev A - allsensors.com
10.79 0.425 0.020 (typ) 0.51 0.500 12.70 14.48 0.570 0.425 10.79 2.73 0.107 0.084 2.14 0.080 2.04 0.100 (typ) 2.54 Pin 1 2 3 4 NOTES 1) Dimensions are in inches [mm]
Connectors | Products - Amphenol
Available in 8 Shell Sizes / 27 Insert Arrangements. The ecomate® RSSM (Rugged Superior Seal Metal) Series of circular, metal connectors provides an IP69K rating (in mated condition) for industrial applications. ... It features a fine pitch design at 0.5mm and supports a current rating of up to 0.5A/pin. Amphenol Communications Solutions GG ...
REVISION HISTORY PRODUCT DATA DRAWING - NRN 48047 01/24
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz. notes: 1. slots not to be utilized as mouseholes. connector is for stripline use only. 2. for recommended footprint for your specific pcb, contact sv microwave sales
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED 01 PRELIMINARY 09/18 ...
.050 1.27.324 8.23.288 7.32 product data drawing material: body: stainless steel per ams 5640, alloy uns s30300, type 1 or astm a582, type 303, condition a. ... pin: kovar per astm f15. o-ring: silicone rubber per a-a-59588, class 2b, grade 60 or 70. finish: body, contact, & pin : gold per astm b488, type ii, code c, class 1.27 ...
fpc | Amphenol Global Search | Amphenol
PwrBlade ® is one of Amphenol’s legacy brands and is known for high-performing connectors in different capacities. The latest to this family is the PwrBlade ® MiniMezz connectors, with enhanced features in a smaller profile.These lowest profile hybrid mezzanine connectors are available in stack heights ranging from 8mm to 20mm with options for power & signal contacts.
Data Sheet - temposonics.com
Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 ... M12 male connector (5 pin) SSI: M12 male connector (8 pin) IO-Link: M12 male connector (4 pin) CAN: M12 male connector (5 pin) ...