Search Results for 27-pin
ePower-Lite Series - Amphenol Industrial Operations
pass through the same size pin, while providing increased reliability and cycle durability, as well as lower mating forces. The compact plastic shell structure is light weight ... 40.60 27.50 45.40 32.30 KEYWAY 4.304 X 4.30 5 13 37 3.50 3.50 3-Pole Electrical Receptacle with HVIL & Shielding Shell 4 X 4.30 60 45 46 30 KEYWAY 5 13 3 2.80 41
Hazardous Area Approved Accelerometers - PCB
Cable Termination: 7/16-27 2-Pin; Cable Termination: 7/16-27 2-Pin; Weight: (without cable)1.6 oz; Weight: (without cable)45 gm; $3372.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download A Brochure . Request A Catalog . Digital Output. Cables and Connectors.
Amphenol
RECEPTACLE, 6 PIN,ATP SERIES A1 - RELEASE DRAWING 24/AUG/19 PETER TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST ... 27.0 6 REQUIRES CONTACT RETENTION WEDGE AWP-6P CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL 12 3.40 mm (.134 in) 10 - 14 AWG 4.95 mm (.195 in)
27-pin | Amphenol Global Search | Amphenol
2-27. From advanced USB connectors to high-power . ... Power Pin • 0.50mm pitch connector with 4 independent . power pins • Supports 5A current per power pin and high-speed data rates up to 16Gb/s • Various stacking heights from 8mm to 30mm . with large floating allowance
D-sub 30-10-2018 final - Amphenol In
Plug Connector With Straight PC Tail Pin Contact & Approved Part No. List Standard D-Sub Grommet Type Connector Receptacle Connector With Right Angle PC Tail Socket Contact & Approved Part No. List Plug Connector With Right Angle PC Tail Pin Contact & Approved Part No. List D-Sub Strain Relief Backshell Female & Male Screw Lock Assembly Dust Cover
eco mate rm - Amphenol Sine
Plug with pin match with long cord grip Plug with pin match and short cord grip 10 68.0mm 58.0mm 68.0mm 58.0mm 12 74.0mm 65.0mm 74.0mm 64.0mm 14 74.0mm 65.0mm 74.0mm 64.0mm 16 77.0mm 66.0mm 77.0mm 66.0mm 18 77.0mm 66.0mm 77.0mm 66.0mm 22 97.0mm N/A 97.0mm N/A Cable Braid Shielding Shielding Clip 218
Keeping Connections Simple - Amphenol CS
1.27 mm 1.27 mm Stack Heights 5 mm ~ 60 mm 3.8 mm ~ 20 mm 5 mm ~ 20 mm 2 mm ~ 9 mm 6.42, 8.26, 7.29, 9.94 mm Positions 2 to 72 4 to 50 2 to 10 Power 6 to 140 Signal 6 to 100 10 to 100 Operating Temperature BergStik®: -65°C to +125°C EconoStik™: -55°C to +105°C Dubox®: -65°C to +125°C
27-pin | Amphenol Global Search | Amphenol
Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies)/ ... (6 pin) or cable outlet Operating voltage 12…30 VDC ±20 % (9.6…36 VDC) Power consumption 3.25 W Dielectric strength 500 VDC (DC ground to machine ground)
CHARGE OUTPUT PRESSURE SENSOR - PCB
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Cable Type Hardline Hardline Cable Length 10 ft 3 m Weight(with cable) 4.6 oz 130 gm [4] [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
IDC Connector | Wire to Board | Flat Cable Connectors | Ribbon Connectors
IDC connectors are small electronic components that help connect wires to circuit boards. They are commonly used in computers and other electronic devices to ensure fast and reliable connections between different components.
C-P30727-A1 - Amphenol
M22 PB LITE, 4 PIN, MALE RECEPTACLE DROP, 14 AWG, M20 THREAD P30727-Exxx A1 C-P30727 1 1 KMM 12-MAY-14 MRF 12-MAY-14 K M RFC 12-MAY-14 FULL C-WARNING Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. ... 6/27/2014 8:22:41 AM ...
PLD-14 | Amphenol Global Search | Amphenol
Available in Shell Sizes 8, 10, 12, 14, 16, and 18 and 27 Insert Arrangements for Power, Mixed Power/Signal, Coax, and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius Waterproof Connectors provide an IP67/69K waterproof rating when in a mated condition for industrial applications and incorporates the latest technology in high impact ...
9/16-24 UNEF THREAD - Amphenol Sine
eco-mate,receptacle,jam nut,size 10,3pos,pin. materials list size process specifications: material specifications: unless otherwise specified 3 pl dec –0.08 1) all dimensions are in metric(mm). ... 27.0 22.2 rts710*3pxx xxxx n key-40°c ~ 105°c part number-40°c ~ 125°c rts710n3p rts710n3p03--
27-pin | Amphenol Global Search | Amphenol
to 2-pin 7/16-27 connector (Model 176A04 only) C. Model 045M21B – Softline cable with 2-socket 7/16-27 connector to pigtails D. 421B3X or EX682A40 – Differential Charge Amplifier Model E. Model 052ADXXXAC – Softline cable with pigtails to BNC plug F. ICP® signal conditioner (Optional) G.
Cordsets Quick-Connex 7-Pin Molded Valve Plug Assemblies - TPC Wire
Quick-Connex® 7-Pin fully molded valve connector assembly prevents ingress from water, oil, and dust. The molding also helps prevent conductor failure in the back-end termination area by holding the conductors in place when the cable flexes or gets pulled on. Our assemblies also ... 6/27/2024 10:36:38 AM ...
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PCB Search Results (176)
Electrical Connector: 7/16-27 2-Pin; Weight: (with cable) 17.6 oz(500 gm) Product Manual. Product Datasheet. Model: 176A07. Charge output pressure sensor with UHT-12™ element, 6.0 pC/psi, single ended with a 10-32 connector. IECEx hazardous approved. Measurement Range: 725 psi(50 bar)
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Cable Type Hardline Hardline Cable Length 10 ft 3 m Weight(with cable) 4.6 oz 130 gm [4] [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
AT60-010-2031 Male Contact - Pin, Gold-plated 2016-18 Machined
AT60-202-2031 Male Contact - Pin, Gold-plated 20 20-22 Machined AT62-201-2031 Female Contact - Socket, Gold-plated 20 20-22 Machined AT60-202-20141 Male Contact - Pin, Nickel-plated 20 20-22 Machined AT62-201-20141 Female Contact - Socket, Nickel-plated 20 20-22 Machined Tooling - Machined Contacts Part Number Description