Search Results for 27-pin
mcio ra | Amphenol Global Search | Amphenol
Amphenol's Blind Mate MCIO is designed for high speed and high density. It can support PCIe Gen5, and is scalable to PCIe Gen6. We designed Blind Mate MCIO with a guide pin to prevent damages during plug in and plug out. Blind mate MCIO has a robust mechanical design, and the connector can be fixed by a screw-on panel. Assembletech.
Model 356A05 Triaxial, lightweight miniature, ceramic shear ICP ... - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 019 4-cond Shielded 019 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Dura Mate - アンフェノールジャパン株式会社
Available in Size 24 with 7, 19, 21, 23, 27, 29, 31 and 47 Insert Arrangements Available in Size 18 with 14 Insert Arrangement The Amphenol Dura|Mate™ environmentally sealed multi-pin thermoplastic circular connector series ... Pin, standard arrangement, normal seal, wide thread adapter Mating Part(s): AHDP06-18-14SN-WTA, AHDP06-18-14SR-WTA
R-Serie RH CANbus 551779 - temposonics.com
Schockprüfung 100 g (Einzelschock) nach IEC-Standard 60068-2-27 Vibrationsprüfung 15 g/10…2000 Hz, IEC-Standard 60068-2-6 (ausgenommen Resonanzstellen) EMV-Prüfung Elektromagnetische Störaussendung gemäß EN 61000-6-3
B A1 - amphenol-sine.com
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series
Temposonics
Shock test 100 g (single shock) / IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 55011, cl. B:2009 + A1:2010 ... Pin 1 +24 VDC (−15 / +20 %) Pin 2Output 1
MINIATURE ACCELEROMETERS - PCB
.4" CUBE W/1/4-28 4-PIN CONNECTOR OFF GROUNDED ADHESIVE MOUNT. DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 KRM 6/1/17ECB RMB. 6 6 3 9 2. PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
36-Port Antenna - Amphenol Antenna Solutions
Q pn p pi pi p ng n n n ing ning n pin niin Eeme pin niin n n pp i n n Sh niin in g hi p Ipn p ih ni REV241122A(CL) CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 1 of 7 Hexa band antenna, dual polarisation, 36 connectors ... Front-to-Back Ratio, Total Power, ±30° dB > 26.5 > 29.7 > 29.2 > 27.9
00110420202 - Amphenol Air LB
00111983502 Splice 1119 With inserted resistance 0,25 W / 27 kΩ / ±1% ... 00111920304 Splice 1119 For pin contacts #20 / #20 . 00111930204 Splice 1119 For pin contacts #16 / #16 . Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue ...
Quick-Connex® Trex-Onics® 4 Pin M12 D-Coded Micro Ethernet Cordsets
Quick-Connex™ Trex-Onics 4 Pin M12 D-Coded Micro Ethernet Cordsets are engineered to withstand abrasion, high-flex, high-heat and chemical environments. ... 3.27: Overall Shielded, Individually Shielded Pairs: EC2M5E2SM003: 22 AWG: 4: 4 Pin M12 D-Coded Micro Male/Female w/ Profinet Cable: 3:
30805 before connection! AWG 26/1 - 22/1, AWG 27/7 - 22/7 - TPC Wire
Note AWG 26/1 - 22/1, AWG 27/7 - 22/7 Avoid connection errors! Read installation instructions carefully before connection! 35 mm 35 mm 5 mm 5 mm 1.378 in. 1.378 in. 0.197 in. 0.197 in. 1 PIN Assignment PIN No. T568A T568B INDUSTRIAL (Profinet) 1 WH-GN WH-OG YE 2 GN OG OG 3 WH-OG WH-GN WH 4 BU BU - 5 WH-BU WH-BU - 6 OG GN BU 7 WH-BN WH-BN - 8 BN ...
Amphenol
• Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. • All have resilient inserts which provide high dielectric strength and moisture barrier.
Electric Vehicle Sensors | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; Add to cart for quote. Datasheet Add to Cart Add this product to my product comparison. Model:J356A44. ... Sensitivity: (±3%)27 mV/g; Sensitivity: (±3%)2.8 mV/(m/s²) Measurement Range: ±50 g pk; Measurement Range: ±490 m/s² pk; Broadband Resolution: (0.5 to 100 Hz)1.5 ...
HD20 | Fiber Optic Termini
The HD 20 designed for use in size 20 cavities of MIL-DTL-38999 Series III connectors, these termini offer increased termini density
Amphenol-gec
Pin-Pin; 插头. Tubular Version ... Datetime: 2022-07-27. Connector Type: PDF. 客户图纸 PL182-300_CD,H版本,2芯,PL300安培,直头插头连接器 客户图纸 PL182-300_CD,H版本,2芯,PL300安培,直头插头连接器 . 客户图纸 PL182-300_CD,H版本,2芯,PL300安培,直头插头连接器 ...
Amphenol
• Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. • All have resilient inserts which provide high dielectric strength and moisture barrier.
Temposonics
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) ... (5 pin); M16 male connector (6 pin); cable outlet Operating voltage +24 VDC (−15 / +20 %) Ripple ≤ 0.28 V PP Current consumption 100 mA typical, dependent on stroke length Dielectric ...
m12 connector | Amphenol Global Search | Amphenol
Ingress protection – M12 connector IP67/IP69K (connectors correctly fitted), EN60529 Ingress protection – Sensor housing IP67, EN60529 Shock test IEC 60068-2-27, 100 g (11 ms) single shock, 50 g (11 ms) at 1000 shocks per axis Vibration test (IEC 60068-2-64) Ø 7 mm sensor rod Ø 10 mm sensor rod
Coaxial Connector ACC-15CHT10U - Amphenol Broadband Solutions
Connector Diameter 1.090 27.69 Hex Size 1.000 25.40 Pin Length 2.150 54.61 Pin Diameter 0.067 1.70 Cable Prep Dimensions: inches mm Inner Conductor Length 1.000 25.40 Outer Jacket Trim Length 0.250 6.35 Electrical Specifications: Impedance 75 2 Ω Return Loss @ 1 GHz - 20 dB min Insertion Loss @ 1 GHz 0.20 dB max