Search Results for 27-pin
Data Sheet *% 6HULHVZLWKSUHVVXUH W DQJH$QDORJ - Temposonics
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) ... Connection type M12 male connector (5 pin) or M16 male connector (6 pin) or cable outlet Operating voltage +24 VDC (−15/+20 %); The GB sensors must be power supplied via an external Class 2 power
Minitek Product Presentation - Amphenol CS
0.50mm square drawn wire pin Provides four smooth mating surfaces Hight row material temperature range Withstands reflow ... up to 0.76 µm (30µ") Gold / GXT over 1.27 µm (50 µ") nickel Material Environmental •Operating Temperature: -55°C to +125°C •Current rating: up to 2A continuous •Contact resistance: 20mΩ max. •Insulation ...
atp06-2s | Amphenol Global Search | Amphenol
b atm06-2s-xxx a3 11 d.parks 18/jun/13 none plug, 2 socket, atm series 27.7 16.2 12 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge awm-2s grey black blue brown green red white yellow atm06-2s atm06-2s-blk atm06-2s-blu atm06-2s-brn atm06-2s-grn atm06 ...
HERMETIC SOLUTIONS - Amphenol Aerospace
Hermetic seals can be supplied in multi-pin preforms or, for high pressure applications (up to 90,000 psi), in individual glass beads. ... Commercial JT02 27 PCB Jam Nut Receptacle, Commercial (JT07) 28 PCB Solder Mounting Receptacle, Commercial (JTI) 29 MIL-DTL-38999/ 27599, Series I LJT 30
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE onto cable. STEP 4. Insert the MAIN BODY into braid and dielectric. STEP 5. Slide the FERRULE over braid, crimp it with the crimp tool as shown. MHD,CAI.f 11/27/01 5:45 PM Page 195
TRIAXIAL ICP® ACCELEROMETER - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 019 4-cond Shielded 019 4-cond Shielded Mounting Adhesive Adhesive [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
B A2 - Amphenol Sine
27.6 GROMMET HOUSING KEY-A CONFIGURATION ATMH06-2SA TPA COLOR: GRAY TPA 7 KEYS ARRANGEMENTS REF:DTMH06-2SA、DTMH06-2SB、DTMH06-2SC、DTMH06-2SD PROCESS SPECIFICATIONS: ... AT60-20-0122 Male Contact - Pin, Nickel-plated 20 16-22 Stamped & Formed AT62-20-0122 Female Contact - Socket, Nickel-plated 20 16-22 Stamped & Formed ...
SCHEMATIC DIAGRAM - PCB
PIN 7 2 5 2 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 50133 003 CABLE: COAXIAL CABLE W/ BLUE TFE JACKET 003-AC: BNC PLUG 003 ...
3G/HD/SD-SDI - Amphenol Aerospace
pin id signal description 1 gnd — 3 d_vid_1+ 100 ohm dp 5 d_vid_1- 100 ohm dp 7 gnd 9 d_vid_3+ 100 ohm dp 11 d_vid_3- 100 ohm dp 13 gnd — 15 gnd — 17 +3v3 power 19 +3v3 power 21 gnd — 23 a_vid_1c 75 ohm se 25 a_vid_1c_rtn 75 ohm se 27 gnd — 29 a_vid_2c 75 ohm se 31 a_vid_2c_rtn 75 ohm se 33 gnd — 35 a_vid_in1 75 ohm se 37 a_vid_in1 ...
21-033837-261 Transition Adapter, Jam Nut Receptacle, Quadrax ...
When the inner pin assembly is held in the vertical position (with inner pin contacts on top), the inner pin contact with the insulator keyway to its right will be positioned at the P1 inner contact position shown in View I. I 1. Align front insulator keyway with the outer contact’s rivet key. ... 7/11/2013 4:27:50 PM ...
Data Sheet R-Series V RH5 SSI - temposonics.com
Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies)/ ... (8 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power ...
hc08b-p32r | Amphenol Global Search | Amphenol
Search Results for hc08b-p32r www.tpil HC08B-P32C HC08B-P32F HCTM16161 HCTM16164 HCTM20101 HCTM20104 Gold Plating Tin Plating Gold Plating Tin Plating C Rec.Core Component Type B P32 P32 32POS F Rec.Shell Component Type B C F Note: (1) Tin and gold plated terminals cannot match each other (2) Core and shell need to be used together The ...
Model EXVO622B01 | PCB Piezotronics
Model EXVO622B01:Intrinsically-safe, industrial, ceramic shear ICP® accel, 100 mV/ips, 3 to 9k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 ac
PRODUCT DATA DRAWING - SV Microwave
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 70.0 ghz. product data drawing notes: 1. sv's nanorf is a licensed equivalent to te's nanorf, p/n 2302345-1, and can be used as a drop-in replacment. 2. compliant to vita 67.3. date approved
700SM Metal Coupling 27 pole capacity circular shell connectors
27 pole capacity circular shell connectors. PL-700SM-B FEATURES. The Pulse-Lok® 700SM-B Series connector is Amphenol Alden’s most robust offering in a sub .700” diameter package. The metal housings are perfect in protecting against a harsh and EMI/RFI environments. Material. Connector Housing: Nickel Plated Brass. Molded Core Insulator:
apex fci | Amphenol Global Search | Amphenol
apex sealed coupling housings | Amphenol Global Search | Amphenol Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
(Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-120°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water ... 2/27/2024 10:48:50 AM ...
B TYPE - Amphenol Sine
AT60-12-0166 Male Contact - Pin, Nickel-plated 12 12-14 Stamped & Formed AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series
Operation Manual E-Series IO-Link 551845 - Temposonics
D 4 4 M12 (4 pin) male connector e Operating voltage 1 +24 VDC (±25 %) f Output K IO-Link c Stroke length X X X X M 0050…2540 mm Standard stroke length (mm*) Ordering steps 50 … 500 mm 25 mm 500…2540 mm 50 mm X X X X U 002.0…100.0 in. Standard stroke length (in.) Ordering steps 2 … 20 in. 1.0 in. 20 …100 in. 2.0 in..
Specialty Sensors - gemeco.com
Airmar Technology's innovative specialty sensors! Their sensors are designed to provide accurate and reliable data in a variety of applications, including marine, industrial, and environmental monitoring. For example, their DST (Depth-Speed-Temperature) sensors measure depth, speed, and temperature simultaneously. Airmar's sensors are also designed to withstand the rigors of saltwater and ...