Search Results for 27-pin
--
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
3-COMPONENT ICP® FORCE SENSOR
9.9 mm x 27.3 mm x 24.1 mm x 5.21 mm x 8.1 mm x 17.27 mm Weight 0.927 oz 26.28 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side [7] All specifications are at room temperature unless otherwise specified.
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Sundy - Amphenol CS
cable on a 1.27/0.050 inch center and one single-ended member for interfacing with the male contact. NOTE: While the receptacle connector will mate with any .64/0.025 diameter or .64/0.025 square header contacts on an appropriate grid, performance of such a combination must be determined by actual test. Minimum pin length is 4.32/.170",
combo d-sub | Amphenol Global Search | Amphenol
Search Results for combo d-sub B275LHW Wide-beam Chirp-ready Thru-hull - AIRMAR B265-B275-B260 Dimensional Drawing. 1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready B275LHW.
HIGH TEMPERATURE 4-20 MA OUTPUT VELOCITY SENSOR - PCB
Electrical Connections(Pin B) 4-20 mA Neg (-) 4-20 mA Neg (-) [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ... 7/24/2019 8:27:04 AM ...
ConvergeRF Cable Assemblies | SV Microwave
Available Inventory: 27. Add to compare list . Datasheet. Part# SF9421-6000. BMA Pin D38999 Contact (Size 8) for .085 Cable. Available Inventory: 847. Add to compare list . Datasheet. ... BMZ Pin D38999 Contact (Size 8) for LMR-240-75 Cable. Available Inventory: 20. Add to compare list . Datasheet. Part# SF9321-60007.
C:UsersjheadDesktopAHD Customer drawings update 202001152D Customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol Series SJT
Backshells must be ordered separately using the order numbers shown on pages 26 and 27. Ordering example: SJT G 06 RT 14-35 P A 014. Table of Contents General information 1 Technical Data 2-3 Coding 4 ... These connectors with three pin bayonet couplings are well-suited for new technologies in the industrial and military sectors as well as ...
B RTS716*26Pxx A3 - Amphenol Sine
ECO-MATE,RECEPTACLE,JAM NUT,SIZE 16,26POS,PIN. MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED ...
Data Sheet R-Series V RP5 Analog
Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) ... (5 pin) or cable outlet Operating voltage 12…30 VDC ±20 % (9.6…36 VDC) Power consumption < 3.25 W Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
B A2
receptacle,pin,19pos,size 16 b a2 none 1 2 ... a1 released drawing jun-27-2017 flan see part number chart process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com
AC 2307 Seven-Slot T1 Mini Repeater Apparatus Case - Charles Industries
Section AC2–307–001 6 The AC 2307 provides screw terminal at the bottom of the case for connection to earth ground (refer to Figure 6). The terminal is equipped with a 1/4” stud nut and washer and should be connected to an earth ground with a
Home - Amphenol Canada
Home - Amphenol Canada
Accelerometer Simulator
43664-XXX Differential Cable Assembly Adaptor (2 Pin 7/16-27 UNS-2A to Twinax BNC) Optional 43655-XXX Triaxial Cable Assembly Adaptor (4 Pin receptacle to 3xBNC) Optional Notes ... It features a 4 pin receptacle on ones side and 3x standard BNC plugs on the other. 10869 NC Highway 903, Halifax, NC 27839 USA endevco.com | [email protected] | 866 ...
Amphenol PCD Shenzhen
27 pin receptacle, square flange, non-water tight, crimp contact, nut, without contact asgl1a2827pcd19lcw. 27 pin receptacle, square flange, non-water tight, crimp contact, nut, without contact, w insert position asgl1a2827pcd19lcx. 27 pin receptacle, square flange, non-water tight, crimp contact, nut, without contact, x insert position ...
B A2 - Amphenol Sine
pin,size 10,4pos b a2 none 1 1 tommy a2 increased voltage rating and add key view sep-27-2020 ronald tommy notes: 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v ...
Amphenol High Speed Interconnects
dec 27/19 x.x 0.25 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing purposes without permission from ... pin 20 pin 11 pin 1 pin 10 code part number (the p/n does not including packaging type) 3.80 3.40 3.80 3.40 section a-a 0.10 0.12 9.00 5.35 4.50 3.23 ...
602 GB Series CE19 - Amphenol
Amphenol one piece glass to metal receptacles with pin contacts are available in a range of styles in Series 62GB 172. 179. 48. 348, 182 Series. Facilities available for customers' special designs. Cables assemblies Amphenol is fully equipped to undertake the preparation of all types of cable assemblies complying with the military vehicles and
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
pin #1 recommended screw: 4-20 [m3.12 x 1.27] thread-forming screw, torque:6-10 in-lb [0.68-1.13 nm] 2x Ø2.79±0.12x10.15 dp reservoir recommended panel cutout 12.1 internal sealing surface finish to be or bet0.13 ter seal retainer housing 30.2 3.8 3.8 17.2 2.5 internal sealing surface