Search Results for 27-pin
C:UsersjheadDesktopAHDM -059DuraMate -059 DrawingsC-AHDM04-18-14SN-059 ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Class I Div 2 certified accelerometer 786A-D2
Win Sensin Tenies rore rie Freeric USA n mpeno Compn Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
125GMT Family 125A Dual-Feed Fuse Panel - Amphenol Broadband Solutions
nrgNET connector Removable 5-pin connector with screw down terminals nrgNET connector functions nrgNET IN from the Controller or upstream nrgSMART panel, nrgNET OUT to downstream nrgSMART panel . Author: Tim Meyer Created Date: 10/20/2020 6:27:03 PM ...
Data Sheet E-Series ER IO-Link - temposonics.com
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 5 g/10…2000 Hz, IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 61000-6-3 ... (4 pin) Operating voltage +24 VDC (±25 %) Ripple ≤ 0.28 V pp Current consumption < 50 mA
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
pin #1 recommended screw: 4-20 [m3.12 x 1.27] thread-forming screw, torque:6-10 in-lb [0.68-1.13 nm] 2x Ø2.79±0.12x10.15 dp reservoir recommended panel cutout 12.1 internal sealing surface finish to be or bet0.13 ter seal retainer housing 30.2 3.8 3.8 17.2 2.5 internal sealing surface
PCI-EXPRESS 3.0 COPPER/FIBER CONVERSION - Amphenol Aerospace
7 PCIE 1 Tx N 27 PCIE 6 Tx N 8 PCIE 1 Rx N 28 PCIE 6 Rx N 9 PCIE 2 Tx P 29 PCIE 7 Tx P 10 PCIE 2 Rx P 30 PCIE 7 Rx P 11 PCIE 2 Tx N 31 PCIE 7 Tx N ... J1 PIN-OUT 1 Tx 1 13 Rx 1 Tx 2 14 Rx 2 Tx 3 15 Rx 3 4 Tx 4 16 Rx 4 5 Tx 5 17 Rx 5 6 Tx 6 18 Rx 6 7 Tx 7 19 Rx 7 8 Tx 8 20 Rx 8 9 N/C 21 N/C 10 N/C 22 N/C
PRODUCT DATA DRAWING DESCRIPTION DATE - DCN 39313 08/12 STW - SV Microwave
outer ring & pin: kovar per astm f15 glass seal: corning #7070 or equivilant finish: outer ring & pin: gold per astm b488, type ii, code c, class 1.27, over nickel product data drawing sv part number a b c Ød Øe 066-15-000 .040 .055 .029 .076 .012 066-15-001 .040 .055 .080 .076 .012
Model 3125-02A RotaryTorque Transformer, Strain-Strain Installation and ...
c updated hole plug design - 04.27.15, pte 44064 4.00 [101.6].38 [9.7] 3.25 [82.6] 5.25 [133.4] Ø4.00 [101.5] 6.00 [152.4] 2x Ø 1.50001.4995 [ ] 38.138.1 2.50 [63.5] 11.00 [279.4] 2.88 [73.2] 5.25 [133.4] bendix receptacle pt02h-10-6p wiring code:pin a +power pin b +signal pin c -signal pin d -power pin e n/c pin d n/c 4x thrun.406 [10.3] 4. ...
B A1 - amphenol-sine.com
27pos,receptacle,pin,24sz, rd seal,sta,panelmate ahdp b a1 none 1 1 tommy backshell ring adapter-blue duramate m5x0.8-6h 8mm(2x) deep threaded insert recommended torque values: 1.9-2.2 n.m main polarizing keyway 110°ref 110°ref 63.0 78.2±0.5 size 16 contacts 7 (23 places) 7 size 12 contacts (4 places) weight:68g
CABLE ASSEMBLY INSTRUCTIONS
STEP 3. Insert inner conductor into the CONTACT PIN and solder on the cable. Then slide the FERRULE onto cable. STEP 4. Insert the MAIN BODY into braid and dielectric. STEP 5. Slide the FERRULE over braid, crimp it with the crimp tool as shown. MHD,CAI.f 11/27/01 5:45 PM Page 196
Temposonics
7 pin female cable connector M16 370 624 7 pin 90° female cable connector M16 560 779 PUR cable 3x2x0,25 mm2 530115 O-Ring 15 x 2 Fluorelastomer FPM 75 560 853 Backup ring 561 115 MTS-Service tools: PC-Programmer R-SSI incl. power supply 253 135 (100-240 VAC/24 VDC), connection cable and programming software (CD)
TRIAXIAL ICP® ACCELEROMETER - PCB
Weight(without cable) 0.95 oz 27 g [1] Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5.0 ft 1.52 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Through Hole Through Hole [5] All specifications are at room temperature unless otherwise specified.
Model 333B | PCB Piezotronics
Modal array, ceramic shear ICP® accel, 100 mV/g, 2 to 1k Hz, 3-pin conn mtg block, cable/connector not included. Cable assembly to be used is model 009M202/XXXCC, where "XXX" delineates the length ... 0.27 %/°C [2] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance:
DUAL CHANNEL ETHERNET FIBER OPTIC MEDIA CONVERTER - Amphenol Aerospace
Jar S Phone: (607) 643- 1845 Email: [email protected] CF-020010-60X
AC DC AC DC - tpcwire.com
3 PIN PART NO. 4 PIN PART NO. 5 PIN PART NO. FEET METERS DESCRIPTION CF13C24M001 CF14C25M001 CF15C26M001 3.27 1 Female Plug CF13C24M002 CF14C25M002 CF15C26M002 6.56 2 Female Plug CF13C24M004 CF14C25M004 CF15C26M004 13.08 4 Female Plug CF13C24M006 CF14C25M006 CF15C26M006 19.67 6 Female Plug CF13C24M010 CF14C25M010 CF15C26M010 31.80 10 Female Plug
R-Series RH CANbus 551779
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) ... 1 × M16 female connector (6 pin) or 2 × M16 female connectors (6 pin) or cable outlet Operating voltage +24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy ...
C-CHARGER INSTALLATION INSTRUCTIONS & MARINE ELECTRONIC BATTERY CHARGER ...
LT-5000SP-1 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. C-Charger.
Telaire T6723-8K5 NDIR CO2 Module
• Pin 6 connected with 1MΩ to ground initiates zero calibration. Telaire T6723-8k5 CO 2 Alarm Specifications. 3 Output Description Alarm Output • 8500ppm ± 1000ppm • Normally low Low Battery Warning • 5.3 VDC ± 5% • Normally high ... 9/27/2016 11:30:27 AM ...
Model 3741F1210G/050JJ | PCB Piezotronics
Model 3741F1210G/050JJ:Differential MEMS DC accelerometer, 270 mV/g, 10 g, 50 ft integral cable to pigtail leads