Search Results for 27-pin
Connectors | Products - Amphenol
ALTW's proprietary UHD design (ultra high desity, up to 13 pins) optimizes the utilization of pin contact in limited housing space. Amphenol LTW M8 SMT/DIP Connectors Amphenol LTW's M8 SMT/DIP connectors are designed for surface mounting termination and make it cost-effective by delivering secure & reliable data/power transmission for limited ...
SIME3023PN - Amphenol Air LB
Module For crimped contacts Pin With peripheral sealing 30 contacts #23 (High density) Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 . Description. Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular.
SIMM0108PN - Amphenol Air LB
Module For crimped contacts Pin Without peripheral sealing 1 contact #8 Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | MBBN3330 . Standard Part Number: MBBN3330U0108PN | EN4165A01-081NA
C:UsersjheadDesktopC030 questions - ChrisC-AHDP04-18-06SN-WTA-A2 - Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
5820288G - amphenol-antennas.com
(2x) 8-Pin Circle Connector According to IEC 60130-9 and AISG Daisy Chain In: Male; Daisy Chain Out: Female Pin 3: RS485+; Pin 5: RS485-; Pin 6: 10~30V; Pin 7: GND 790-960 MHz ... Weight with mounting accessory 27.5 kg (46.3 lbs) Radome Material, Colour UPVC Connector Type 7/16-DIN Female Maximum Wind Speed 200 km/h (124.3 mph) Wind Load at 150 ...
6-Port Antenna
MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed 3.0) Field Replaceable Unit Yes ELECTRICAL DOWNTILT CONTROL For multiband antennas, electrical downtilt for each band can be controlled separately. Manual Electrical Tilt (MET) Control A colored knob at the end of the tilt indicator allows change of the tilt without need of a tool.
CUSTOMER OUTLINE DRAWING - Amphenol RF
5. contact pin to solder 6. max. panel thickness=2.8 [.110] recommended mounting hole recommended cable stripping dim's 1/4-36uns-2a 5.85 on flat [.230] 11 hex. [.433] gasket lock washer 8 hex. [.315] heat shrink tubing customer outline drawing all other sheets are for internal use only
FFP7X748SN0501 - Sheet1
m1.5 dowel pin drilled and reamed r slip fit 0.80 5.44 37.75 3 6 m2 screw clearance hole 4x 2.40 thru 4x 4x r2.00 6.27 5 1.55 0.00 +0.03 thru 4x 24.79 (no vias) board contact ground pin.001" of donut height no vias allowed, location scale 6 : 1 pad height within detail a x y b c 4 5.10 center ground detail b scale 32 : 1 48 plcs 0.356 min 0.50 ...
Amphenol PCD Shenzhen
hvsp box mounted receptacle, 10mm pin contact, screw tail inside, alternate position c
2fa1-nasp | Amphenol Global Search | Amphenol
2 pin connector | Amphenol Global Search | Amphenol 2fa1-nasp -d46w | Amphenol Global Search | Amphenol part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp -pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1-ncsp-pcbc8 signal blue 5005 d 2fa1-ndsp-pcbc8 claret violet 4004 e 2fa1-nesp-pcbc8 leaf green 6002 f 2fa1-nfsp-pcbc8 ...
FFP3X316SN0501 - Sheet1
4/27/11 a released; ecn11-0796 6/29/11 dji 4 merrill industrial dr, suite 102 interpret geometric x.x = .1 x.xx = .05 3 tolerances: metric unless otherwise specified. 4 projection angles: the information contained in this drawing is the sole pad to pad to mounting donut coplanarity to be within .001". change note material finish ---.025---notes: 6.
SKAPP120SN0601 - Sheet1
7 m10dp06 m1 dowel pin x 6mm, 91595a005 2 8 c0148-016-0250s .148od,.016wd,.250fl compression spring,lc 016ab 01m 4 exploded view revisions www.ardentconcepts.com dwg. no. rev c title: rev. date approved proprietary and confidential scale: 4:1 d c b a 8 7 6 5 4 3 2 1 8 76 54 3 2 1 e f f--120 ld flex socket--finish material change note unless ...
Defense | Markets - Amphenol
Two or three-pin configurations are available with a locking mechanism. Switching and combination options are available. Amphenol Nexus Technologies MIL-22992 Class L Heavy Duty Power Cables Amphenol MIL-22992 Class L assemblies are suited for Industrial and Military applications. ... 27 » ABOUT AMPHENOL ...
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ
Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) ... Connection type M12 male connector (5 pin) or M16 male connector (6 pin) or cable outlet Operating voltage +24 VDC (−15/+20 %); The GB sensors must be power supplied via an external Class 2 power
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
Expanded Beam (pg. 8-9) and Physical Contact (pg. 10-27) Circular and rectangular connectors Ranges from 1 to 92 channels Multi-mode and Single mode Operating temperature range from -55 deg C to 165 deg C Up to 10,000 mating cycles IP68 sealing on most connectors Hybrid (copper and fiber) connector designs Media Converters:
PRODUCT OVERVIEW - Amphenol Antenna Solutions
Horizontal Beam Pointing --- -29°, +29° -28°, +28° -27°, +27° -26°, +26° -25°, +25° ... MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed 3.0) Field Replaceable Unit Yes ELECTRICAL DOWNTILT CONTROL For multiband antennas, electrical downtilt for each band can be controlled separately.
SIZE B C- - Amphenol Sine
pin spacer: thermoplastic; color: black 2. modifications: flange,pcb mount,right angle 3. specifications: 3.1 current rating: 13amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
POWERSAFE W - Amphenol-Air LB
POWERSAFE 2 Focus both on USER SAFETY and on the MIL-DTL-38999 Series III performances First mate/last break: One earth contact linked to the shell Last mate/first break: One pilot contact to be used as a relay of power break before disconnecting the mated pair Socket inserts are IP2X (finger test) In accordance with the new standard for power equipment
DL DuraLok - Amphenol Australia
SP14M2F Pin Contact, Stamped & Formed, Size 16, 3 Tangs, Gold Flash over Nickel *Commonly Stocked Contacts 14-16AWG (2.0-2.5mm²) 13A SS14M2F Socket Contact, Stamped & Formed, Size 16, 3 Tangs, Gold Flash over Nickel *Commonly Stocked Contacts 14-16AWG (2.0-2.5mm²) 13A SP14M2Gx Pin Contact, Stamped & Formed, Size 16, 3 Tangs, Gold over Nickel