Search Results for 279 1525 61 8
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
120°F (-28.8°C to 49°C) for duct mount and outside air configurations, or 40°F to 90°F (4.4 to 32.2°C) for space mount configuration. Custom ranges are available upon request for high volume applications. HumiTrac XR is offered in wall mount, duct mount and outdoor air configurations Rugged, Attractive Enclosures
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
Assembly Instruction for BEDIA LEVEL MONITORING SENSORS
ATEX Licences for CLS 20/25, CLS 40/45 and CLS 50/55 with cable connection and 10SL -, 12S -, Fine pitch thread 5/8”-24 UNEF –Connector II 3D Ex tc IIIC T 120°C Dc X II 3G Ex nA IICX T4 Gc X -40°C<= to<= +110°C Suitable only for operation in Zone 2 and Zone 22 with atmospheres containing gas and dust up to a max. ambient temperature of ...
2015-07-08 New Concept English Reciting Competition
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Modus W Series - amphenol-sensors.com
1/8-28 female NPT Weight 1.2 lb (540 g) W30 Series Specifications Electrical Supply Voltage 11 to 32 VDC (See diagram for maximum loop resistance) Output Two-wire/4 to 20 mA output Protected against reversal of polarity. Output limited to approximately 3.85 mA at low end of span and
TV as per VG95319-1006; -1007; -1008; -1016 and CTV
TV as per VG95319-1006; -1007; -1008; -1016 and CTV MIL-DTL-38999 Series III connectors in metal and composite