Search Results for 28-12
SC39 - amphenol-socapex.com
Contact Size 23*1 22D 20 16 12 8 4 Caption * Military P/N delivered with 8 twinax and proprietary P/N delivered with size 8 coaxial contacts for RG 180 and RG 195 wire.
Model 642A62 | PCB Piezotronics
Model 642A62. Add to Quote. Product Description. Specifications. Documents & Downloads. Industrial vibration sensor, 4 to 20 ma output, 0 to 2 in/sec pk, 3 to 1 k Hz side exit, 10-ft integral armor cable. Measurement Range: 0.0 to 2 in/sec pk (0 to 50.8 mm/s pk) Output: 4-20 mA.
Temposonics
Ripple ≤ 0.28 V PP Current consumption 50…140 mA Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −30 VDC Overvoltage protection Up to 36 VDC 1/ Magnet slider # 252 182 and # 252 184, U-magnet # 251 416-2 and block magnet # 403 448 2/ The IP rating is not part of the UL recognition
Data Sheet R-Series V RFV Analog
Operating voltage 12…30 VDC ±20 % (9.6…36 VDC) Power consumption < 3.25 W Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC Overvoltage protection Up to 36 VDC. 5 Temposonics® R-Series V RFV Analog ... (2.28) 7 (Temposonics® R-Series V RFV Analog
608.PDF - Amphenol
The Amphenol 608 series is a range of nickel aluminium bronze connectors with a 2 start acme thread coupling mechanism. The rugged design features and highly corrosion resistant materials make this connector series ideal for marine applications where equipment is continually exposed to rough treatment and salt laden atmosphere. Amphenol Limited.
B RT0W61210S*H B1 - Amphenol Sine
eco-mate, plug, size 12, 10pos, socket. b1 - released drawing july-04-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified ... mp28w23f ms28w23f 30-28 0.05-0.08 gold flash sp28w2f ss28w2f 30-28 0.05-0.08 gold flash
SMP Female Bullet Removal Tool 500-12-000 | SV Microwave
SV Microwave proudly presents the SMP Female Bullet Removal Tool 500-12-000 product with great features. Meet the technical specifications! Check Inventory. Register. Log in. Compare products list. Check Inventory. Register. ... Last Update: 6/28/2023 1:28:02 AM. Contact Us. How can we help? Email: * Part Number: First Name: * Last Name: *
9-Pin D-Sub Cable (DB9) Cables for Sale | Cables on Demand - Amphenol
$12.01: 51+ $11.41: Qty: EA ... $28.94: Qty: EA Add ; Amphenol CS-DSLSZH9MF0-025 9-Pin (DB9) LSZH Low Smoke D-Sub Cable - Double Shielded + EMI Cage - Male / Female 25ft; Code: CS-DSLSZH9MF0-025; Buy 25ft Amphenol CS-DSLSZH9MF0-025 Cables Direct from the Factory at Cables on Demand. Amphenol 9-pin (DB9) Low Smoke Zero Halogen D-Sub cables ...
AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG
PART NUMBER: AF8. Datasheet: View / Download. QUANTITY. REQUEST A QUOTE. Description. Universal hand crimp tool, 1.0 -2.0mm, wire range 12-16 AWG. Uses universal positioner part no. UH2-5. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG-Universal hand crimp tool, 1.0 -2.0mm, wire range 12-16 AWG. Uses universal positioner p.
H23 series - wilcoxon.com
28 dB 15 dB 12 dB 33 dB 21 dB 17 dB 36 dB 25 dB 22 dB Supply voltage 18 - 24 VDC Supply current 4 - 10 mA Bias output voltage, nominal 10 VDC Operating temperature range-10 to +60 °C Max operating static pressure 1000 PSI (680m sea water depth) Cable 0.14” dia., twisted shielded pair, 10 ft standard length⁴ Jacket material polyurethane
Model EX682A40 | PCB Piezotronics
22 to 28 VDC: Constant Current Excitation: 3.1 to 4.1 mA: 3.1 to 4.1 mA: Output Voltage +/-2.5 Vpk +/-2.5 Vpk: Output Bias Voltage: 10 to 12 VDC: 10 to 12 VDC: Broadband Electrical Noise (1 to 10000 Hz) 200 µV: 200 µV [2] Spectral Noise (1 Hz) 50 µV/√Hz: 50 µV/√Hz [2] Spectral Noise (10 Hz) 15 µV/√Hz: 15 µV/√Hz [2] ...
PTNC Male Connector, Lockwire Holes for .085 Cable
PTNC Male Connector, Lockwire Holes for .085 CableP/N: SF4501-6023. PTNC Male Connector, Lockwire Holes for .085 Cable. There currently isn't any inventory available in distribution. Please contact us to obtain this product.
PRO-AR...G - AMPHENOL PROCOM
Multicouplers with 1 input and 4, 8, 12 or 16 outputs. For use where a number of receivers have to share the same antenna. Active wideband receiver multicoupler for the VHF and low UHF bands with 1 input and 4, 8, 12 or 16 outputs. Allows a number of receivers to share the same antenna without interaction and loss of signal.
Model 356m210 | PCB Piezotronics
Model 356M210. Triaxial, lightweight (4.0 gm) ceramic shear ICP® accel., 10 mV/g, 0.4" cube, with attached 15ft waterblock cable, include 300 psi hydro test. Additional configurations:
Amphenol SF-XGSFT12024-000 SFP to RJ-45 (1.25G) 10/100/1000BASE-T ...
Amphenol SF-XGSFT12024-000 SFP to RJ-45 (1.25G) 10 / 100 / 1000BASE-T Copper Transceiver Module 30m / 100ft Range via CAT5e / CAT6 / CAT6a Ethernet Cable by Amphenol XGIGA (XGSF-T12-02-4)
OCS (Oval Contact System) Connectors - Amphenol Aerospace
• Size 12 MS27488-12-2 (orange color) sealing plug can be installed into the grommet of the backshell large end first. Inner contacts accept 28, 26, and 24 awg cable. SHELL SIZE KEY & KEYWAY ARRANGEMENT IDENTIFICATION LETTER AR° OR AP° BSC BR° OR BP° BSC CR° OR CP° BSC DR° OR DP° BSC 9 N*
A-A B-B - Amphenol Sine
12.7 6.35typ. a2 -updated hood geometry & reel dir. 26aug2020 jah do not bend flange do not bend flange label a m p h e n o l contacts exit reel as shown nickel gold at62-16-0822 at62-16-0844 plating part number part number chart tin at62-16-0877 ... 11/28/2020 7:24:00 pm ...
Model 200C20 | PCB Piezotronics
12.7 mm: Weight: 3.1 oz: 88 gm: Housing Material: Stainless Steel: Stainless Steel: Sealing: Hermetic: Hermetic: Electrical Connector: 10-32 Coaxial Jack: ... Mounting stud, 1/4-28 to M6x1 x 8.6 mm long, BeCu w/shoulder: 1: Optional Versions (W) Water Resistant Cable. English SI; Electrical Connector: Sealed Cable: Electrical Connection Position:
Temposonics
49 12 45 9,5 Ø 5,5 e.g. for M5x20 68 50 35,6 28 antimagnetic support M4 28 U-Magnet Null Position Measuring length 50-5000 66 Active stroke inactive 28 Sensor head Sensor head ca. 63 Metal connector Connector outlet D51. I 5 I Temposonics-RP+RH DeviceNet MTS Sensors Ø 13,5 Ø 4,2 on circle Ø 24 Height: 8 mm
DIFFERENTIAL DIN RAIL CHARGE AMPLIFIER - PCB
Excitation Voltage 22 to 28 VDC 22 to 28 VDC Constant Current Excitation 3.1 to 4.1 mA 3.1 to 4.1 mA Output Voltage +/-2.5 Vpk +/-2.5 Vpk Output Bias Voltage 10 to 12 VDC 10 to 12 VDC Broadband Electrical Noise(1 to 10,000 Hz) 200 µV 200 µV [1] Spectral Noise(1 Hz) 50 µV/ √Hz 50 µV/ √Hz [1]