Search Results for 28-12
a-line
12 '6 ContE She" Size 20 uNGNo GNO 2' Contact Size 22 ONO She' 28 434 GND 60 contact UNGNo 060 GNO "60 01 AC,0c. plug Connectors Insert Gender / Hardware 3 KOO- ... CA. 2517-28.T CAJ-2517-28-T CA. 2517-36.T Mounting Adapters ronmental Covers 45 CA-2510-lO CA-2510-12 CA-2510-16 CA2510-20 CA-2510-22 cte2510-24 CA-25'0-28 CA.J.2510-28 O
Model 629A32 | PCB Piezotronics
Model 629A32:Triaxial, industrial, ceramic shear ICP® accel., 500 mV/g, 0.8 to 8k Hz, side exit, 4-pin conn., triaxial frequency sweep ISO 17025 accre
PERFORMANCE SPECIFICATION ACCELEROMETER Model 7270AXXM6-ZZZ) - PCB
K ; 4/12/23 NAD . Adding Performance Model Chart for Sensitivity, Range and Overrange Limit: JAS . 53081 : Sensitivity Range [1] Overrange Limit [3]
MA5RAP1602S-KIT M23, 90° rotatable Receptacle Kit, Checkmat
MA5RAP1602S-KIT M23, 90° rotatable Receptacle Kit, Checkmate™ Quick Locking, P type CCW, 16 positions, female sockets, Large flange (28x 28)
SC39 - Amphenol Socapex
SC39 Misalignment SC39 Misalignment www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice
Model 339A31 NO LONGER IN PRODUCTION UHT-12™, ICP® triaxial ... - PCB
Model Number 339A31 TRIAXIAL ICP® ACCELEROMETER Revision: H ECN #: 46623 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
CFIT-Flex Compact Hub 32_CFIT-Flex.qxd - Charles Industries
Product Specifications Dimensions: 15”H x 12”W x 5.5”D (38cm x 30.5cm x 14cm) Construction: Rugged UL94-5VA Gray Polycarbonate
Category 6 (28-AWG Slim CAT6) Cables for Sale | Cables on Demand - Amphenol
Amphenol's NEW 28-AWG low-profile Slim Category-6 (Slim CAT6) Cables enjoy over a 33% reduction in cable diameter versus our standard CAT-6 Cable design, providing IT professionals with improved cable routing options and airflow in today's high-density datacenter environments. Amphenol's Thin CAT6 are fully certified to the recently published TIA/EIA 28-AWG CAT-6 Cable standards, maintaining ...
Low-frequency accelerometer - Wilcoxon Sensing Technologies
ote e to ontinos roess iroveent seifiations are sbet to ange itot notie. is doent is leared for bli release. Wilcoxon Sensing Technologies rogress rive rederi 2101
RESMLAC-12EMG-F35 - Ethernet Switch | Amphenol Socapex
12 Gigabit ports; Optimized for Size Weight and Power (SWaP) Applications. Unmanned vehicles; Battlefield communication c4IsR; Mobile Rugged networks; ... Last update : 28/01/2025 Read RJSwitch_UserManual_RESMLAC-12EMG-F35_Hardware_Rev 1 User manual Last update : 09/10/2023 Read ...
B RTS014*12SHECxx A4 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
FLS012N10P03-PM 10 Position Square Flange Receptacle, Pin, - Amphenol Sine
FLS012N10P03-PM 10 Position Square Flange Receptacle, Pin, Shell Size 12, with Seal Gasket, Fast Lock Coupling
Mini Cool Edge IO Connectors for 5g and Datacenters - Amphenol CS
Amphenol’s Mini Cool Edge IO connectors are internal high-speed OverPass™ connectors that allow high-speed signal transmission in Data Centers, Network Routings, and 5G Telecommunications. These connectors offer more advanced and powerful features over the existing interconnect solutions.
Sensor Mounting Techniques | PCB Piezotronics
When choosing a mounting method, both the advantages and disadvantages of each technique should be closely considered. Characteristics such as location, ruggedness, amplitude range, accessibility, temperature and portability may be extremely critical.
Model 831 Reference Manual - PCB
Any Level Display .....5-41 Chapter 6 Run Control 6-1
Pedlock BDO Series - Charles Industries
charlesindustries.com q (LEVPIW .RHYWXVMIW 11v&PP 7MKLXW 7IWIVZvXMSRW YFNIGX XS (LERKID-OSP12-I24 Product Specifications Notes: - Pedestals ship standard with an accessory kit, including two (2) hose
Temposonics
I 6 I Temposonics® EP2 CANopen Data Sheet c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15 / +20 %) a Sensor model E P 2 Smooth profile b Stroke length X X X X M 0050…2540 mm X X X X U 002.0…100.0 in. Standard stroke length (mm)*
General purpose accelerometer - Wilcoxon Sensing Technologies
ote e to contino proce improement, pecication are bect to chane ithot notice. hi docment i cleared or pblic releae. Wilcoxon Sensing Technologies 5 rore rie rederick, 2101
SMA Male to SMA Male 12" Cable Assembly for .085 Cable
SV Microwave proudly presents the SMA Male to SMA Male 12" Cable Assembly for .085 Cable 7029-2553 with segment most features and specifications!
Model 1630-06C - PCB
Model 1630-06C PCB L&T S-Type Load Cell, 250 lbf rated capacity, 35% static overload protection, 2mV/V output, 1/4-28 UNF threads, integrated 10 foot cable with open end, aluminum construction