Search Results for 29-150
Thermometrics A-1325/A-1326 Intake Air Temperature Sensor
37.8 to 104.4 10.29 4106 To calculate Rt/R25 at temperatures other than those listed in the table, use the following equation: Rt/R25 = exp{A + B/T + C/T2 + D/T3} ... 100 to 150 -14.5560 4761.7178 -174761.3920 15412329.7326 To calculate the actual thermistor temperature as a function of the thermistor resistance, use the following equation: ...
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" 10a ul 2237 power signal current (max) voltage (max) 600vac 5a 30vdc 20a ul 2238 power signal 600vac/dc 5a 600vac/dc. title:
npc-410-005-a-3-s | Amphenol Global Search | Amphenol
Title: D:UsersababuDesktopC01-8646-0825-RevD Model (1) Author: ababu Created Date: 10/30/2014 2:36:30 PM
PRO-ISO-PHY-TETRA-S4
The PRO-ISO-PHY-TETRA-S4 combiner provides the possibillity of connecting up to four TETRA radios into one common antenna. The PRO-ISO-PHY-TETRA-S4 models are available in the frequency range 380 - 470 MHz (on request).
RoHS - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Shaker system power amplifier - Wilcoxon Sensing Technologies
Frequency response, –3 dB 500 Hz to 150 kHz THD at rated power, max 1% Front panel power switch, clipping indicator Protection rear-panel AC mains breaker, internal thermal protection Impedance approx. 10 kΩ Input connector BNC, case grounded Maximum signal 2.4 V rms (3.39 peak/peak) Signal gain 29 dB (high) or 23 dB (low) Output connector ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
third angle proj. dwg size rev unless otherwise specified, dimensions are in metric and tolerances are: <0.5mm 0.5 - 6mm 6 - 30mm 30 - 120mm angles
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Survival Wind Speed 241 km/hr 150 mph ... Side 129 N 29 lbf. REV020119NA www.amphenol-antennas.com 2 of 4 696-960 / 1695-2700 / 1695-2700 MHz CUUX063X06Fxyz0 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
rt0w01626p | Amphenol Global Search | Amphenol
rt0w01626p*h eco-mate, receptacle,size 16,26pos,pin. b1 - released drawing july-04-2014 ben see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
OurMission - アンフェノールジャパン株式会社
Frequency(MHz) 30 50 150 450 900 2,000 5,000 10,000 k1 k2 TCOM-200-LS 2.1 2.7 4.7 8.2 12 18 29 42 0.37753 0.00038 TCOM-240-LS 1.6 2.0 3.5 6.2 8.9 13 22 32 0.28480 0.00038
Centre fed dipole 88 - 108 MHz 7050088 - AMPHENOL PROCOM
Input Power 150 W Polarisation Linear (Vertical or Horizontal) ... Weight Approx. 2.4 kg / 5.29 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) ORDERING Model Product No. Frequency
8 element Yagi 380 - 430 MHz - AMPHENOL PROCOM
Max. Input Power 150 W Polarisation Linear (Vertical or Horizontal) 3 dB Beamwidth, E-Plane 45 ° 3 dB Beamwidth, H-Plane 54 ° Impedance 50 Ω Gain 10 dBd (12.2 dBi) VSWR < 1.5:1 Front-To-Back Ratio > 20 dB Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM027EB10, 023EB10 In iBwave Yes Mechanical
R Series RS Temposonics
Housing type 1 = 150 63.5 / * 66 ML RS = xxxx 51 Housing type Ø63 25 Flange type Housing type 3 = 190 15 21 Number of couplings (1,2,3) 0 Housing type 2 = 170 15 ... Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Offi ce Phone: +86 21 2415 1000 / 2415 1001 E-mail: info.cn@temposonics.com JAPAN Branch Offi ce
PRO-ISO-PHY-TETRA-S3
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S3: Frequency: Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or ... 150 (excl. conn.) x 250 x 35 mm / 5.91 (excl. conn.) x 9.84 x 1.38 in. Weight: Approx. 2.4 kg / 5.29 lb. Environmental; Ingress Protection: IP62: Ordering ...
PRO-ISO-PHY-380-TX/RX-S2-N
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Spezifikationen. Elektrisch DE; Modell: PRO-ISO-PHY-380-TX/RX-S2-N: Frequenz: 380 - 395 MHz: Typ: TETRA-Kombinierer ... 150 nsec. Anzahl der kanäle: 2: Mechanisch DE; Anschlusstyp: N(f) Farbe: Black (RAL 9005) Abmessungen: 150 (excl. conn.) x 150 x 35 mm / 5.91 (excl. conn ...
Quality and Laboratory Accreditations - KAYE
Accreditation ensures highest level of Compliance. Our Calibration facilities hold a variety of laboratory accreditations and certificates of approval for quality management systems.
PRO-ISO-PHY-TETRA-S-ELW
Built-in high-pass filter, for attenuating interference from 150 - 174 MHz and 74 - 87.5 MHz bands. The smallest and most compact design on the market. Suitable for both stationary and mobile use. Also available in tray for 19" rack mounting. Vibration and shock tested in accordance with EN-60068**. **Tested in accordance with:
ETV38999 - Amphenol Aerospace
25-29H I 29 29 25-35 M 128 128 25-37H I 37 37 25-43 I 43 23 20 25-46 I 46 40 4 2= 25-61 I 61 61 ETV38999 Insert Availability and Identification Chart * Two size 16 contacts dedicated to fiber optics. Consult Sidney, NY. † For RG180/U and RG195/U cables only. (Contact Sidney, NY for other cable application). †† Size 8 Coax and Twinax are ...
Compact Combiners PRO-MCU380-EXT-2-REV - AMPHENOL PROCOM
The PRO-MCU380-EXT-2-REV combiner provides the possibillity of connecting upto two TETRA extended band radio heads or radios into one common antenna.
Compact Combiners PRO-ISO-PHY-TETRA-S3 - AMPHENOL PROCOM
Bump test: EN 60068-2-29, test specification: EN 300 019-2-5 V3.0.0. Specifications. Electrical; Model: PRO-ISO-PHY-TETRA-S3: Frequency: Tx : 380 - 385 MHz / Rx : 390 - 395 MHz or ... 150 (excl. conn.) x 250 x 35 mm / 5.91 (excl. conn.) x 9.84 x 1.38 in. Weight: Approx. 2.4 kg / 5.29 lb. Environmental; Ingress Protection: IP62: Ordering ...