Search Results for 29-150
United Kingdom (UK) - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
2C4U4MT360X06F wxys4 - Amphenol Antenna Solutions
Net Weight - Antenna Only kg (lbs) 13 (29.0) Windload Calculation km/h (mph) 160 (100) ... Survival Wind Speed km/h (mph) 241 (150) Wind Area m2 (ft2) 0.22 (2.4) Volume m3 (ft3) 0.07 (2.3) Connector Type --- (20x) 4.3-10 Female; (1x) N-Type Female with optional GPS Unit Position --- Bottom Radome Color ---Grey (Pantone 420 C), Brown (Pantone ...
Kaye Customer Portal - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Login - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
5-1/2 Air Dielectric Cable - rfstechnologies.com
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 0.5 0.02 0.01 1890 1 0.02 0.01 1330
Environmental, Health & Safety - KAYE
Environmental, Health & Safety This commitment and drive has established us as an industry leader in nondestructive testing equipment.We are equally committed to providing a healthy and safe environment for our customers, suppliers, business partners, employees, and neighbors by conducting all business activities with a focus on environmental impact. Recycling of office waste and circuit ...
Thermo-Trex Thermocouple Extension Wire (Types JX, KX & RSX)
46518 0.230 46548 0.230 – – 22/1 PR 7/30 TT2000 29.1 450°C ... High chemical resistance is also available in the 150°C and 250°C heat resistant families of thermocouple extension wires. Other types available upon request. STANDARD CONFIGURATIONS ANSI TYPE METALS COLOR CODE
PRO-PM2-900
89 x 39.5 x 29 mm / 3.50 x 1.55 x 1.14 in. Weight: Approx. 0.15 kg / 0.33 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. ... RF Cavity Combiners by Amphenol Procom for Tx 150-300 W radio systems in 60-500 MHz. Standard products are 2 to 8 channels. Read more here. Explore all Cavity ...
6177410ENGv - Amphenol Antenna Solutions
Shipping Weight kg (lbs) 29 (63.9) Y2 Y3 6-Port Antenna 1710-2690 | 1710-2690 | 1710-2690 MHz 6177410ENGv 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1428 mm 65° 1428 mm REV110323I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 5 of 6
8-Port Antenna
Main Direction (0°) dB > 23.1 > 29.7 > 28.6 > 25.6 Sector Edges (±60°) dB > 6.5 > 6.4 > 6.3 > 6.0 Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45°
3 dBd Colinear Base Station and Marine DAB Antenna CXL 230-3/DAB
Max. Input Power 150 W Polarisation Vertical 3 dB Beamwidth, E-Plane 30 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 3 dBd (5.2 dBi) VSWR < 1.5:1 Bandwidth 17 MHz HCM Code(s) HCM000ND00, 020DE50 Mechanical Connection(s) UHF(f) Materials Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass Colour White ...
Molded & Mechanical Military Connectors (MIL-C-5015) - TPC Wire
There are over 180 contact layouts available ranging from 1 to 65 positions and up to 150 amps per contact. The standard MIL-C-5015 layouts allow the mixing of power and signal contacts, power only or signal only. Contact sizes range from size 20 AWG up to 1/0. The combination of TPC’s High Performance Cable, the proven reliability of the
ATEX Product Manual - AMPHENOL PROCOM
4.4.2 Mounting instruction for antennas located on the side of the mast tube----- 29 4.4.3 Instructions for mounting on a horizontal mast tube ----- 30 ... CXL 150-1LW-SS-Ex/h 155-175MHz 0 dBd Omni -30°C - 60°C 30.8 33.3 35.6 115000003 CXL 150-3LW-SS-Ex 146-174MHz 3 dBd Omni -30°C - 60°C 27.8 30.3 32.6 115000006 CXL 450-1LW-SS-Ex/l 380 ...
IR2 Single Gas Series Datasheet - SGX Sensortech
9 to 29 15 to 5 0 6 to 22 9 to 43 42 22 to 65 20 to 6 Sensitivity to Standard Test Gas (2) (3) Minimum Absorbance: Maximum Absorbance: 0.25 0.60 0.10 0.30 0.06 0.12 0.07 0.15 Typical Sensitivity for Gas Range (3) Refer to Fractional Absorbance Curves Minimum Detection Level (4) 2ppm CO 2 5ppm CO 2 50ppm CO 2 50ppm CH 4 30ppm CH 4 30ppm CH 4
4L6U6VT360X12F wxys5 - Amphenol Antenna Solutions
4L6U6VT360X12F wxys5 (4x) 617-906 | (6x) 1695-2700 | (6x) 3300-4200 MHz 32-Port Canister Antenna OMNI 47.4 IN FIXED TILT REV010423NA ACROSS THE WORLD. AROUND THE CORNER.
NTC Type B Series - amphenol-sensors.com
A 7 22.7 51 to 150 kΩ 51 to 150 kΩ 27 to 75 kΩ 27 to 75 kΩ B 8 29.4 150 to 270 kΩ 150 to 270 kΩ 75 to 130 kΩ 75 to 130 kΩ B 9 30.8 270 to 470 kΩ 270 to 470 kΩ 130 to 240 kΩ 130 to 240 kΩ
B3-BBLL26-N0, -N0N, -S0, -S0N - rfstechnologies.com
Azimuth Beamwidth 3dB Deg 36.8 +/- 3 32.3 +/- 2.6 29.5 +/- 1.2 Elevation Beamwidth 3dB Deg 18.1 +/- 1.4 16.3 +/- 1.2 14.5 +/- 0.6 Cross Polar Discrimination at Boresight dB 16 17.3 17.9 ... dBc -150 Maximum Effective Power per Port Watt 350 PRODUCT DATASHEET B3-BBLL26-N0, -N0N, -S0, -S0N
Model 350C04 ICP® Shock Accelerometer Installation and Operating ... - PCB
Temperature Range(Operating) 0 to +150 °F -18 to +66 °C Temperature Range(Storage) -40 to +200 °F -40 to +93 °C Temperature Response See Graph See Graph ... Size (Hex x Height) 0.375 in x 1.15 in 9.5 mm x 29.2 mm Weight 0.19 oz 5.4 gm [2] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack
Exhaust Gas Recycle (EGR) Temperature Sensor
150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C Response Time 150°C Sensor: 9 – 13 seconds in air @ 6M/sec 300°C Sensor: 7.5 – 11.5 seconds in air @ 6M/sec Temperature Accuracy 150°C Sensor: 202 Ω ± 1% @ 100°C 300°C Sensor: 3300 Ω ± 1% @ 100°C Housing Material
Mitarbeiter Lager (w/m/d) - kayeinstruments.com
KAYE SEDE CENTRALE. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29