Search Results for 2d577ecd 0606 info
Thermometrics Waterproof IP68 Temperature Sensor
Ordering Information Resistance characteristics and wire length are specified by the product code as per the table below: Code Assembly Type JI Double-insulated sensor with rubber tip JIC Double-insulated sensor with Stainless Steel housing Code Thermistor Type 103C1R2 NK103C1R2 F103W DC95F103WN Code Wire Length mm (in)
PROPRIETARY AND CONFIDENTIAL 13.5 THE INFORMATION CONTAINED IN THIS ...
the information contained in this drawing is the sole ecn20-4192, both dowel diameters sd 1 front edge a 2x 1.50 dowels 16 cables drainless, 32 awg 95 ohm twinax front edge 27.1 34.0 13.5 notes: 1. xxx indicates cable length in mm. 2. anchors ship as part of an assembly with separate carrier in tape and reel. item no. part number description ...
$PSKHQRO - Amphenol Sine
6(( 3$57 180%(5 &+$57 0ruoh\ 'ulyh &olqwrq 7rzqvkls 0, 6lqh 6\vwhpv zzz dpskhqro vlqh frp $pskhqro 0$7(5,$/6 /,67 6,=( 352&(66 63(&,),&$7,216
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
Telaire T5100 Wall Mount CO2 Transmitter - amphenol-sensors.com
25495 - PCB
the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. Title: 25495.idw Author: kreumann Created Date:
Data Sheet - temposonics.com
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature (10 mm pipe only) V 1 1 T 10…0 VDC (2 output channels) w/RTD V 1 2 T 10…0 VDC (2 output channels) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A 1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
Wilcoxon Sensing Technologies®
Subscribe to our newsletter to get the latest news & product updates from Wilcoxon®
EB530 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
ABS Coaxial Cable Product Type: T6TQP77-FE Black
Cable Ordering Information Part Number Description NEC / CSA Listing 006E77E00BK0610000R1 T6TQP77-FE Black None Characteristics Material Detail inches mm Inner Conductor Copper Clad Steel 0.0403 1.02 Dielectric Foamed Polyethylene 0.180 4.57 1st Outer Conductor Sealed APA Tape 0.188 4.78 2nd 77Outer Conductor % Aluminum Braid 0.212 5.38
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
MIL-DTL-5015, Matrix - Amphenol Aerospace
Contact information, sealing plugs, tools ..... 25 Protection caps, dust caps ..... 26-28. Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 5015 MATRIX 4 MS3450 WALL MOUNTING RECEPTACLE MS3451 CABLE CONNECTING RECEPTACLE MS3452 BOX MOUNTING RECEPTACLE MS3454 JAM NUT RECEPTACLE ...
D-SUB Connectors - CONEC
The I/O connection system has been invaluable to electronic applications for many years. D-SUB Connectors – also known as D-Subminiatur or Sub-D connectors – are used in nearly all application markets, from control and measuring to telecommunications and computer applications.
www.amphenol-sine
PanelMate™ - Back End Configurations (Colors Vary)-BL04 Welded Flange, Grey Body, Enhanced Key, Std Rear Seal (Red)-BL05 Welded Flange, Grey Body,
EXA Thermometrics India -Company
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout - II Stage, Bangalore:560076. Bangalore:560076. Tel :+91-80-40698200, +91-80-40698210\211
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
HDMI Type E Connector System - Amphenol CS
wwwmpeno-cccom Disclaimer Pese note tt te ove normton s sect to cne tot notce HDMI Type E Connector System MATERIAL §§Housing: High Temperature Thermoplastic, UL 94V-0 §§Contacts: Copper Alloy §§Shell : Copper Alloy ELECTRICAL PERFORMANCE §§Low Level Contact Resistance: Initial 10 milliohms maximum §§Contact Current Rating: 0.5 A min. §§Dielectric Withstanding Voltage: 500V AC(Unmated)
Signal Processing Impacts of ICP Accelerometer Limit Violations - PCB
3 Usable Linear Ranges The three main components—oscilla ng mass, ICP circuitry, and power supply/signal transmission systems—all lead to lower and upper bounds on the usable linear amplitude and frequency ranges of an
EBY Electro - PS7X1 Series - 5.00mm Spacing - PIN STRIPS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
I-ATP5-43-380/2700 - Indoor Pan - RFS Technologies
Contact Information Information Request Form Sister Companies. My e-catalog. Home / I-ATP5-43-380/2700; I-ATP5-43-380/2700 Indoor Panel Antenna 380-2700 MHz Rev : A | Rev date : 02 Apr 2019. Technical features . Add to e-catalog; Download PDF; The panel antenna I-ATP5-43-380/2700 is designed for broadband in-building DAS applications supporting ...
Heavy Duty, Multi-Pin, Plastic or Metal Connectors, Cable Assemblies ...
Specifications or information stated in this document are subject to change ithout notice. Our MagnaMate™ ATHP Series Connectors are a rugged, thermoplastic, power connector series featuring the surety and high-performance contact technology of RADSOK®. Designed for various “xEV” applications, MagnaMate™ ATHP is IP67 rated