Search Results for 2p025-srs-s-jae-m-tr
Thermometrics Surface Mount Devices - amphenol-sensors.com
4.5°F/s or 2.5°C/s • Maximum solder temperature: 509°F (265°C) • Maximum dwell time: 10 seconds • Cooling in ambient or air flow of 5m/s Reflow Soldering Conditions • Method infrared, hot gas, vapor • Maximum rate of preheat temperature change: 4.5°F/s or 2.5°C/s • Maximum temperature: 437°F (225°C)
www.amphenol-sensors.com
www.amphenol-sensors.com
CUSTOMER DRAWING - Amphenol Australia
contact resistance 0.3 m^ parts list pos qty part number description note item description code number mfg number color orange o 0 black b 1 red r 2 wire range 50 mm2 crimping 50 0 35 mm2 crimping 35 3 25 mm2 crimping 25 2 sealing ip67(mated) s 0 no sealing n 1 keyway (y$) no keyway blank blank 90$ 0 0 180$ 1 1 60$ 2 2 120$ 3 3 150$ 4 4 base ...
1900ND02S1X00D - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Model 113B22PBO High frequency ICP® pressure sensor placebo version of ...
all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: info@pcb.com Repair inquiries: rma@pcb.com
2826 00 Six-Slot T1 Mini-Repeater Apparatus Case
Feature U.S. Metric Height Case Overall, not including cable stubs 11.5 inches 12.0 inches 29.2 centimeters 30.5 centimeters Width 7.8 inches 19.8 centimeters Depth Excluding hasp and hex nut Overall 5.35 inches 6.12 inches 13.6 centimeters 15.6 centimeters Weight, including cable stubs 4.6 pounds 2.1 kilograms Cable stub length 10 feet 3 meters
78938-103HLF | BergStik® | Amphenol
75915-303LF. Dubox®, Board to Board connector, 2.54mm (0.100in), Receptacle, Vertical, Through Hole, Single Row, 3 positions
Industrial | Markets - Amphenol
FLEXIBLE SOLUTION FOR HIGH-SPEED APPLICATIONS BergStak HS™ 0.50mm connector is a flexible solution designed for high speed and high density, parallel board-to-board applications with various heights in different sizes. The BergStak HS™ 0.50mm connector series meets the new 25Gb/s and 32Gb/s performance requirements.
COAXIAL LOADS (I) - PRL 1W, PRL 3W, PRL 15W, PRL 30W - AMPHENOL PROCOM
Loads/terminations are matched to 50 ohms characteristic impedance. Matched loads provide a termination designed to absorb all the incident power with very little reflection.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia
DESCRIPTION L I S T A m p h e n o l
30.1 15.3 44.7 1 keyed (3) places requires contact retention wedge awm-12s see sheet 2 a3 release new dwg format 06/07/13 drp of: sh: rev: dwg no: title: rev description date revisions eco by appr
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
End-fed ½ λ dipole marine and base station antenna. MA 160/
Connection(s) N(f) Materials Black-chromed stainless steel Black-chromed brass Colour Black Height Approx. 800 mm / 31.50 in. Weight Approx. 0.22 kg / 0.49 lb. ORDERING Model Product No. MA 160/149-164 MHz 110000340 MA 160/156-162.5 MHz 110000350 MA 160/164-170 MHz 110000351 MA 160/167-175 MHz 110000358
10022671-002LF | MEG-ARRAY® | Amphenol
10026846-101LF. 528 Position BGA Receptacle, 6mm Component Height, 1.27mm x 1.27mm Array, Lead-free
www.svmicrowave.com
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 20 0000000016 00000 n 0000000851 00000 n 0000000696 00000 n 0000000927 00000 n 0000001107 00000 n 0000001213 00000 n 0000001786 00000 n 0000003712 00000 n 0000005107 00000 n 0000006517 00000 n 0000008404 00000 n 0000010185 00000 n 0000010502 00000 n 0000012198 00000 n 0000012562 00000 n 0000014751 00000 n 0000017056 00000 n 0000017277 00000 n ...
VibraLINK switchable junction boxes Installation and operating guide ...
The sensor cable can be run directly to the VibraLINK® transducer input connectors, or, the sensor’s cables can be terminated at an intermediate terminal block located near the machine being monitored. The cable going between the VibraLINK® and the terminal block should be identified with cable identification markers at both ends of the cable.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
PCTEL Schedules Fourth Quarter 2017 Earnings Release
BLOOMINGDALE, Ill. --(BUSINESS WIRE)--Feb. 23, 2018-- PCTEL, Inc. (Nasdaq: PCTI), a leader in P erformance C ritical TEL ecom solutions, announced today that it will release its fourth quarter 2017 financial results on Thursday, March 15th, 2018 . An earnings conference call will follow the release
MS3106F 14S-2P - MS3106F14S-2P - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
| アンフェノール・ソカペックス - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.