Search Results for 2p025-srs-s-jae-m-tr
Duplex Filters DPF 70/22-250 - amphenolprocom.com
Connection(s) N(f) Dimensions: 510 x 515 x 300 mm / 20.07 x 20.27 x 11.81 in. Weight: Approx. 15 kg / 33.07 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Diagram and Mounting. Typical Response curve for 500 kHz Duolex Spacing. Ordering Designations. Model Product No.
B164 50/200kHz, 1kW, 0° Tilt, Navico BL, DT - airmar-emea.com
50 kHz with a wide 22° beamwidth for depth performance to 529 m (1800') 200 kHz with a 6° beamwidth for depth performance to 235 m (800') Interfaces to any 600 W or 1 kW echo sounder; Engineered for center-console and trailered boats; Low-profile bronze housing extends less than 6.35 mm (0.25") below the hull; No effect on boat’s running ...
Pedal Effort Force Sensor
LT-1515-0914 Printed in U.S.A. PCB Load & Torque Division, is a manufacturer of high quality, precision load cells, torque transducers, and telemetry systems, located in Farmington Hills, Michigan, USA. In addition to the quality products produced, the division offers many services including: A2LA Accredited
EBY Electro - 2250 Series - 0.250 " Spacing - BARRIER BLOCKS Terminal Block
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
at04-4p-pm11 | Amphenol Global Search | Amphenol
AT04-4P AT04-4P-BLK AT04-4P-BLU AT04-4P-BRN AT04-4P-GRN AT04-4P-RED AT04-4P-WHT AT04-4P-YEL COLOR PART NUMBER PART NUMBER CHART SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN:
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
3 Temposonics® R-Series V RH5 EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Simultaneous position, velocity and acceleration for up to 30 magnets
ATP-08-WBL-XP-NF-JJ Archives - Amphenol Antenna Solutions
ATP-08-WBL-XP-NF-JJ Archives - Amphenol Antenna Solutions
Connecting the Sensor to Mosa2 - marport.com
You need to give a trawl node to the sensor. It is the number corresponding to the position of the sensor on the trawl.
00171471102 - Amphenol Air LB
1900 - EN3545 connectors - Male shells | 3 product(s) 1900ND07P1X00C Connector 1900 Pin With grommet sealed 5 pin contacts #8 Without polarizer, without contact
N-Type Fixed Attenuator 3 dB 2 W | ATS-2M2F-03DB2W - Amphenol RF
RF Fixed Coaxial Attenuator N-Type Jack to N-Type Plug 03 dB 2 Watt
NTC Thermistors Type RL14 - amphenol-sensors.com
– M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B δ τ Ω Systems 25/85 in mm (mW/K) (sec.) RL1404-32.8-59-M 50 D5.9 3096 0.130 3.30 5.5 10
FLS-3D Visual Processor W/ Blue Bulgin Connectors
FLS-3D Visual Processor W/ Blue Bulgin Connectors. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Problems Faced During Application - ardentconcepts.com
customer’s confidence in the design of their IC and will result in a faster release to market. The Ardent Solution • Time saving alternative to expensive X-Y tables and fragile planar probes • Probe multiple signals at once • Step-able for precise probing without a microscope Key Benefits A major IC Manufacturer was developing a new PCIE
ICP MICROPHONE SYSTEM Revision: B - PCB
Influence of Axial Vibration(0.1g (1 m/s²)) 66 dB re 20 µPa 66 dB re 20 µPa [2] Electrical Polarization Voltage 0 V 0 V [1] Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Bias Voltage 10 to 14 VDC 10 to 14 VDC Maximum Output Voltage ±7 Vpk ±7 Vpk Output Impedance <50 Ohm <50 Ohm Physical
TM258 50/200kHz, 1kW, w/ V2 Bracket, Navman 6-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
REVISION HISTORY PRODUCT DATA DRAWING - DCN 38042 03/11 STW - SV Microwave
6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 500-32-009 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Our Culture - Amphenol-ast
Amphenol AssembleTech (Xiamen) Co., Ltd., corporate culture is a high degree of integration and unity of the company and employee values. Around the core values of the company, to create an innovative and strong, forge ahead, positive, rapid response, with a high sense of responsibility, cohesion and leadership team.
DISCONTINUED - amphenol-antennas.com
Antenna Volume 0.03 m3 1.2 ft3 Survival Wind Speed 200 km/hr 125 mph Wind Area 0.11 m2 1.22 ft2 Wind Load (160 km/hr or 100 mph) 93 N 21 lbf DISCONTINUED. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme