Search Results for 3 bolt 80 amp circuit breaker
1900ND09P1X00C - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Versatile Brackets for Multiple Deployment Applications
21.6”H x 3”W 17 “T” Slot Positions Product Features • Heavy-duty 14-gauge galvanized steel construction • Evenly 1”-spaced “T” slots provide multiple mounting options • Rounded cuts on all slots eliminate sharp edges • 1” offset from mounting surface allows access to bolt heads for tightening
General purpose industrial accelerometer sensor, low profile, 100 mV/g
Industrial accelerometer sensor, general purpose, 100 mV/g sensitivity, ±10% sensitivity tolerance, low profile with side exit MIL-C-5015-style connector, case isolated
MCX Straight Plug to MCX Straight Plug RG-316 50 Ohm 6 inches
MCX Straight Plug to MCX Straight Plug RG-316 50 Ohm 6 inches (152 mm)
CUSTOMER OUTLINE DRAWING - Amphenol RF
3. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 95-902-530-xxx and date code" recommended mounting hole dimensions interface per mil-std-348 series: sma plug 13.45 [0.530] across flats interface per mil-std-348 series: n jack 3/4" wrench lockwasher gasket 8.00 mm wrench heat shrink tube typ(2)
SIMM3023PNC - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; SIM - EN4165 series 3 connectors (monomodule) - Plugs; SIM - EN4165 series 3 connectors (monomodule) - Backshells; SIM - EN4165 series 3 connectors (monomodule) - Accessories; Resources / Medias. Documentations; Videos; 3d Files; Declaration of performance (DDP)
Sustainable Solution Tech Service Bag - amphenolbroadband.com
Page 2 amphenol broadband.com | Phone: 800-677-2288 Tech Service Bag Part Number Description 006E77V04BK001SFT0D5 SERIES 6, TRISHIELD 77%, PVC BLACK, / 500’ ECO COIL 006E77V04WH001SFT0D5 SERIES 6, TRISHIELD 77%, PVC WHITE / 500’ ECO COIL • Tool Pouches
SAS/PCIe Connectors | Storage and Server Systems | Amphenol
SAS/PCIe 3.0 (U.2) connectors are designed for next-generation servers with 12Gb/s speeds. These connectors are backward compatible with 6Gb/s SAS, SATA and 3Gb/s SFF8482 connectors, hence the same interface can be used for cost-effective storage HDDs as
Receptacle Flanged 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
698-960 | 698-960 | 1427-2690 | 1427-2690 | 1427-2690 | 1427-2690 MHz ...
Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65° 65 ...
Plug Clicker nut 4 Modules Metallic Shielded Bright nickel Polarization ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Model 1404-13A/LCS-2B FATIGUE RATED LOW PROFILE LOAD CELL Installation ...
Size (Diameter x Height) 6.06 in x 3.50 in 153.9 mm x 88.9 mm [9] Weight 21 lb 9.53 kg Mounting Thread 1 1/4 - 12 UNF-3B No Metric Equivalent Housing Material Painted Steel Painted Steel Sensing Element Strain Gage Strain Gage Mounting Torque 1400 lbf-in 158 Nm
Module With front removable PCB contacts Pin With peripheral sealing ...
Module With front removable PCB contacts Pin With peripheral sealing Contacts #16 Polarization D
Declaration of Conformity to RoHS
Date: February 3, 2025. aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com . Created Date: 20250203211347+00'00' ...
EBY Electro Barrier Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
SIM2B24F000CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Model EX622B01 | PCB Piezotronics
Model EX622B01:Intrinsically-safe, industrial, ceramic shear ICP® accel, 100 mV/g, 0.2 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 acc
Power Module - Amphenol Aerospace | Products
RE 102-3) RE103 (upper frequency limited to 18 GHz) RS103 (upper frequency limited to 18 GHz) Technical Information Documents Request Quote. Dimensional Information. Power Module Amphenol’s Integrated Solutions team can design and manufacture rugged DC/DC power supplies for all types of embedded systems applications. ...
NTC Type NDK - amphenol-sensors.com
0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 72 inches
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 72 inches (1829 mm)