Search Results for 3 bolt 80 amp circuit breaker
SV IT TR - el-cab.com.pl
3 system and allows media sources to be controlled separately for the driver and passengers. Robert Bosch Car Multimedia GmbH hereby declares that the CCS product complies with d irective 1999/5/ e C and/or 2014/53/ e U. The complete text of the e U d eclaration of Conformity is available at the internet address below.
TSD-10 Turbidity Sensor - amphenol-sensors.com
3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC
VITA 62 VPX Solutions | Products | Amphenol Aerospace
Rugged VPX VITA 62 and SOSA™-Aligned Solutions Designed Exclusively for Military Applications. Designed for defense applications and tailorable to meet your unique requirements, this product family includes 3U, 6U VITA 62, SOSA™-aligned solutions, including Custom form factors with up to 1.2kW of total power, multiple outputs and embedded EMI filters.
Amphenol AMAO Product Compliance - Environmental Engineering
September 3, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-597878-031 YES CONTACT, SOCKET 6(c)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Sachsenkabel pulse - Home
Normally the delivery time is about 3 weeks.You can see the binding delivery date in your customer account within 48 hours after receipt of order. Number Adapter: 9. Typ of Adapter: LC/UPC dx. Cable type: A-DQ(ZN)2Y 24E9/125µm OS2 SMF28U. Color: RAL7035 light gray. Connector type A:: open. Connector type B::
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary
KAYE Global Contacts 全球联系方式 - kayeinstruments.com
关于我们. Kaye & Amphenol; Kaye发展史; EHS; 质量; 条款和条件; 新闻. Press Releases; News Posts; Blog Posts; 65 years Kaye; 展会/研讨会; 招聘 ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: NR3.5 Right angle W/Flange THR type: 3.5: 2*2P-2*12P: NRxx1201xxxxG: Please refer to the pdf file. The website drawing is for reference only.
NEW PRODUCTS - tpcwire.com
%PDF-1.4 %âãÏÓ 427 0 obj > endobj xref 427 48 0000000016 00000 n 0000001670 00000 n 0000001814 00000 n 0000002390 00000 n 0000002717 00000 n 0000003307 00000 n 0000003925 00000 n 0000004114 00000 n 0000004459 00000 n 0000004635 00000 n 0000007025 00000 n 0000007514 00000 n 0000010618 00000 n 0000014287 00000 n 0000014451 00000 n 0000017987 00000 n 0000020430 00000 n 0000022297 00000 n ...
AHDP06-24-07SN-SRACL22 Size 24 plug, 7 positions, socket, s
AHDP06-24-07SN-SRACL22 Size 24 plug, 7 positions, socket, standard arrangement, normal seal, smooth ring adapter. Comparable to PN# HDP26-24-7SN-CL22
KAYE Global Contacts 全球联系方式 - kayeinstruments.com
关于我们. Kaye & Amphenol; Kaye发展史; EHS; 质量; 条款和条件; 新闻. Press Releases; News Posts; Blog Posts; 65 years Kaye; 展会/研讨会; 招聘 ...
MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
High Power Series, MGT-5015, Tri-Power D38999, D38999 Series 3 (size 8 cavities only), Contact Amphenol for Availability In other product lines. Technical Information Current Carrying Comparison Temper-Grip Technical Information. Documents ... 80 : 4: 110: 0: 150 : 0: 220: High Power Connectors
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 1115-6083 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
3.0V ± 10% Test Method After testing voltage in water (0 NTU), voltage test in water (4000 NTU) (Turbidity level Calibration -> Master NTU standard liquid ) (Voltage between No #2 pin & Ground) Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
80 1.1984 1.261 1.3264 85 1.0193 1.0745 1.1317 90 0.8707 0.9193 0.9697 95 0.7469 0.7898 0.8344 100 0.6433 0.6812 0.7208 105 0.5562 0.5899 0.625 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition Min Typ Max Field of View
B A1 - Amphenol Sine
3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours, mated condition); ip69k(mated condition) 3.5 mating cycle durability ...