Search Results for 3 hotline
HBXX-6513DS-VTM | HBXX-6513DS-A2M
Page 1 of 3 4-port sector antenna, 4x 1710–2170 MHz, 65° HPBW, RET compatible Two DualPol® antennas under one radome Each antenna is independently capable of field adjustable electrical tilt Continuous wideband operation This product will be discontinued on: December 30, 2025 General Specifications Antenna Type Sector Band Single band
Franklin, WI 53132 - amphenol-cit.com
3. 4. locking tnc straight plug for. 311501, 311601, & 421601 cables.500.295. pictorials show connector installation on ecs 311501 and 311601. and step 7 would be omitted. 2 shields which should be folded back as shown in step 6. cable. when installing this connector on 421601 there are only .
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series - Amphenol Sine
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp
Probe Right Angle Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 300 ...
Probe Right Angle Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 300 mm (11.81 Inches)
C146 10B025 000 2 25+PE Heavy duty female contact insert fo - Amphenol Sine
25+PE Heavy duty female contact insert for stamped crimp contacts. May be engaged or disengaged when live but without electrical load. If mated or unmated under load, the load shall be reduced to 10% of the rated current.
FFVV-65C-R2 - andrew.com
Page 3 of 4 Electrical Specifications Frequency Band, MHz 617–698 698–894 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690 Gain at Mid Tilt, dBi 15.4 15.8 18.3 18.5 18.5 18.9 18.8 Beamwidth, Horizontal, degrees 65 63 68 69 68 55 45 Beamwidth, Vertical, degrees 10.3 8.9 5.6 5.3 5 4.5 4.2
Amphenol Socapex
We would like to show you a description here but the site won’t allow us.
NTC Type MS Thermometrics Epoxy-Coated Thermistor
50K D12.2 0.120 3.05 RL0503-55.36K-122-MS 100K D12.2 0.095 2.41 Options • Other resistances in the range 2 kW to 100 kW • Other tolerances, tolerances at other temperatures • Alternative lead lengths, lead materials, insulations and insulation colors
Betriebsanleitung TempoLink Sensorassistent - Temposonics
3 Kabel zur Einbindung in vorhandene Sensorspannungs-versorgung mit Sensor-Gegenstecker und Hohlstecker (für Anschlussart D58) 4 Hohlstecker mit offenem Kabelende zum Anschluss an eine vorhandene Spannungsversorgung c Optionen 0 Keine Optionen d Adapterkabel zum Anschluss an die R-Serie V
www.pctel.com
We would like to show you a description here but the site won’t allow us.
RF Filters | For VHF/UHF radio systems | Amphenol Procom
View our full range of RF Filters covering Duplexers, Diplexers, and various Pass Band and Pass Reject Filters and many more from Amphenol Procom. Learn more.
MCX to MCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX to MCX Cable Assemblies designed for radio frequency applications. MCX to MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
B A1 - Amphenol Sine
3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability ...
6702-7101-02 - Model
3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used ...
PRODUCT DATA DRAWING D DCN 41797 10/15 DAL DESCRIPTION - SV Microwave
3) break corners & edges .005 r. max. sheet 1 of 1 7) remove all burrs 2) all dimensions are after plating. date approved revision history description 5) surface roughness 63 mil-std-10. unless otherwise specified west palm beach, fl 33409 4) cham. 1st & last threads. interpret dimensions and tolerances within .005 t.i.r. n/a without the ...
Global Leader in the RF/Microwave Industry | SV Microwave
Created Date: 9/8/1999 3:43:29 PM
chain coupling | Amphenol Global Search | Amphenol
SMA Male Dust Cap, Rope Chain Available Inventory: 509. M39012/25-3124. SMA Components M39012/25-3124. Add to compare list Datasheet. Part # SF8018-6060 SMA Male Termination ...
Feeder Cable - Amphenol Antenna Solutions
Outer Conductor Copper-Tape, Longitudinal Welded Annular Corrugation 25.4 mm ± 0.3 mm Jacket Black Polyethylene, PE (wall thickness approx. 1.2 mm) 27.8 mm ± 0.3 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
PRO-ATT ... dB-100-3
PRO-ATT 30 dB-100-3: 30 dB: ± 0.75 dB: ± 1.5 dB: Umgebungstemperatur für. 3 dB und 6 dB. 10 dB, 20 dB und 30 dB. Maßzeichnung. Alle Abmessungen in mm [in.] Weitere Produkte. Zubehör. Alle Zubehör anzeigen. Richtungs- und 3 dB Koppler. Huge range of high-performance Hybrid- and Directional Couplers low loss in the frequency range 100-2700 ...