Search Results for 3 pin connector
EB332 Series - 3.50mm Spacing - EBY Electro
EBY Company has over 90 years of experience designing and building custom connectors, custom cables and cable assemblies. ... Centerline Spacing: 3.50mm Spacing (0.138") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage ... Compatible with the following pin strips: PS330. DOWNLOAD.
EMI Filters | Products | Amphenol Aerospace
Compliant Pin (press fit) for epoxy; Adapters: Effective and economical method of introducing EMI/EMP protection to an installed system; Intermateable with popular Mil-Spec connectors; Can be configured for transient protection; Space-qualified components available; Quick and efficient installation; Readily available in MIL-DTL-38999 Series I ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. ... Pin-Plugs Pluggable; Barrier Type; Single Level Type; Double Level Type; Panel Feed-Through Type; Quick connector; Accessories; ... 3.5: 2P-16P: TZxx2103B000G: Please refer to the pdf file. The website drawing is for reference only.
High Current Pin Contacts - Amphenol Aerospace
HCP (High Current Pin) Contacts High Current Pin Contacts Contact: David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol is now offering high current pins that can be ordered with any Amphenol connector. Using high conductivity alloys and precision machining, Amphenol has developed a high current pin to ...
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. ... Pin-Plugs Pluggable; Barrier Type; Single Level Type; Double Level Type; Panel Feed-Through Type; Quick connector; Accessories; ... 3.5: 2P-24P: ELxx15530000G: Please refer to the pdf file. The website drawing is for reference only.
MIL-HD2 - Amphenol Aerospace
NEXT GEN SOSA/VITA 91 ALIGNED CONNECTOR SERIES. Designed to achieve 56G PAM4 data rate requirements with higher density. MIL-HD2 provides developers with a readily available robust solution for tighter card pitches and chassis designs where . space requirements and density are critical. These connectors are available in 3-, 4-, and 6-pair ...
Configurator Singles | Amphenol
Part # 340065: type: PL900SM-N Connector: Circuit Count: 10: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card. Modular Jacks Cat 3 supports the transmission of 16Mbps signals targeted to phone, modem, POS terminal machines and Cat 5 supports the transmission of 100Mbps signals targeted to switch, router, hub, etc.
BMA (Size 8) D38999 Pin Contact to SMA Male 12" Cable Assembly for .141 ...
SV Microwave proudly presents the BMA (Size 8) D38999 Pin Contact to SMA Male 12" Cable Assembly for .141 Cable 7093-0184. Learn more here!
cable connector HA T 3XXX 004+024+048 U - Amphenol Sine
3 (03-a) Ag T 3260 004 U Au T 3260 048 U 2 (Pin 1+3) Ag T 3200 004 U Au T 3200 048 U Contact arrangement View on mating side Number of contacts (Contact arrangement acc. DIN EN 61076-2-106) Part number 6 4 1 D 6 E 5 7 C E C Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with ...
EBY Electro - 2250 Series - 0.250 " Spacing - BARRIER BLOCKS Terminal Block
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
Model 039275-50301/B | PCB Piezotronics
Model 039275-50301/B:Rotary Torque Angle Transducer, w/Auto-ID, 300 lbf-ft (406 Nm), 3/4-inch Square Drive, 10-pin PT Receptacle . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request ... Electrical Connector: PT02H-12-10P: PT02H-12-10P: Maximum Speed: 2000 RPM: 2000 RPM * All specifications are at room ...
Receptacle 3559 Flanged Marking AALBF - amphenol-airlb.fr
Receptacle 3559 Flanged Marking AALBF
300723 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Technology - Amphenol Invotec
Flex-rigid circuit technology provides a method to integrate multiple PCB assemblies, eliminate wires, cables or connectors, replacing them with flexible substrate between rigid sections. Flexible circuits allow the board to conform to a desired shape (flex) during its application.
3+PE Position, 400V - Amphenol Sine
C01620H00311010 3+ PE Male, straight cable connector with strain relief, internal cable clamping and clamping ring, blue backshell. Comparable to 99-4221-00-04. REQUEST A QUOTE.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. ... Pin-Plugs Pluggable; Barrier Type; Single Level Type; Double Level Type; Panel Feed-Through Type; Quick connector; Accessories; ... 3.5: 2*18P: NL3610030000G: Please refer to the pdf file. The website drawing is for reference only.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and connector. ... Pin-Plugs Pluggable; Barrier Type; Single Level Type; Double Level Type; Panel Feed-Through Type; Quick connector; Accessories; ... 3.81: 2*2P-2*24P : KExx3150xxxxG: Please refer to the pdf file. The website drawing is for reference only.