Search Results for 3 pin connector
ExpressPort QSFP+ - Amphenol CS
10 QSFP Connector 11 QSFP+ Connector Plating Option 2 30 μ” (0.76 μm) Gold Plating on Mating Area; Matte Tin Plating on Termination 3 15 μ” (0.38 μm) Gold Plating on Mating Area; Matte Tin Plating on Termination Number of Ports in row 1 2x1 2 2x2 3 2x3 Style B Standard ExpressPort® QSFP+ (Connector) ExpressPort® Stacked QSFP+ ...
PSAS4M2130021TR | SAS PCIE | Amphenol
SAS/PCIe 4.0 (U.2 & U.3) Connectors, Storage & Server System, 68 Pin, Right Angle, Surface Mount , Header. Environmental Compliance. ... SAS/PCIe 4.0 (U.2 & U.3) Connectors, Storage & Server System, 68 Pin, Vertical, Surface Mount , Receptacle. Part Specification Detail. Part Specification Detail. The information below is for reference only ...
10138458-101LF | Amphenol Global Search | Amphenol
AirMax VS2® connectors provide a migration path from AirMax VS® for speeds up to 20Gb/s, providing margin of safety for typical 802.3ap system performance with the flexibility of an open pin field design. ...
High Voltage cable connectors - amphenol-automotive.de
HVAC male cable connector 3way 8mm 180° 3x35/3x50mm2 wire, HVIL, applicable for common shield part-no.: C390 3I03 XH22 20XX mating design: robust flange connection for M6 screw terminal system: 3 x Ø 8.0 mm pin; silver plated 2 x 1.2 mm HVIL contact system as jumper; silver plated power termination technology: resistance brazing
Model TO640B31 | PCB Piezotronics
Electrical Connector: 4-Pin Bayonet: 4-Pin Bayonet: Electrical Connection Position: Top: Top: Electrical Connections (Pin A) Vibration, 4-20 mA Pos. Vibration, 4-20 mA Pos. Electrical Connections (Pin B) Vibration, 4-20 mA Neg. Vibration, 4-20 mA Neg. Electrical Connections (Pin C) Temperature, 4-20 mA Pos. Temperature, 4-20 mA Pos. Electrical ...
High density and low mated force PCB connector - Amphenol Socapex
HDB3 - HSB3 High density and low mated force PCB connector Description Amphenol’s HDB3-HSB3 series incorporates a higher density contact pattern and lower mated height than competitive connectors. HDB3-HSB3 connectors use the durable and reliable B3 brush contact in a tight 1,72mm x 1,52mm (.070” x .060”) staggered grid pattern.
ZENER BARRIER BOX - PCB
Sensor Wiring(Positive) Pin 3 Pin 3 Sensor Wiring(Negative) Pin 4 Pin 4 Sensor Wiring(Shield (if applicable)) Grounding Grounding Physical Size (Height x Width x Depth) 11.5 in x 9.0 in x 6.5 in 292 mm x 229 mm x 165 mm Weight(No Barriers) 5.5 lb 2.5 kg [1] Connector Terminal Strip Terminal Strip
TEDS general purpose accelerometer - wilcoxon.com
Output connector 2 pin, MIL-C-5015 style Mating connector R6 type Recommended cabling J10 / J9T2A 98833 Rev.B.1 10/18 1/4-28 mounting thread 1.20"1.65" 0.25" 1.05" dia. 2.15" 2 pin connector safety wire hole 0.062 dia. Key features • Contains transducer electronic data sheet (IEEE 1451 - TEDS) • Simplifies troubleshooting, reducing safety ...
10056101- 1050011lf | Amphenol Global Search | Amphenol
ExaMAX ® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 8 column, 160 position, Right Angle Receptacle, No Guide Pin. ... 10052838-101LF | Amphenol Global Search | Amphenol 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder ...
Connectors | Products - Amphenol
This connector is also designed for rough handling, shock, vibration, and extreme conditions. This 11 pin(5HV pins & 6LV pins)connector(4.5K for HV Pins and 2K VDC for LV Pins)is destined for use in medical devices and many other applications which are available in panel mount or in-line cable.
Amphenol
Contact Removal from Connector Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable ...
Trex-Onics4 Pin M12 D-Coded Micro Ethernet Cord Sets with Profinet 2 ...
3. 8 PIN M12 DC MICRO CONNECTORS CONSTRUCTED OF COPPER ALLOY CONTACTS WITH GOLD OVER NICKEL PLATING, CONNECTOR INTERFACE SEALING O-RING, TPU OVERMOLD MATERIAL AND NICKEL PLATED BRASS COUPLING NUT — Ensures electrical integrity with chemical and abrasion resistance. 4. RJ45 SHIELDED CONNECTOR FEATURES INTEGRAL C CRIMP — For
cad | Amphenol Global Search | Amphenol
AMPHENOL 25 HE12 SERIES DIN CAD Preferred range in grey 1 1. 6 0 2 9 6. 4 0 MARK CONNECTOR NUMBER, YEAR & WEEK 85.00 1 0. 6 0 0. 3 0 2.54 +0.10-0.00 94.80 ... SV engineers designed a 1.85mm Female Sparkplug Connector (Accepts .008 Pin) SF3375-6001. Access the design resources CAD Model and Datasheet.
at06-2s-ec01 | Amphenol Global Search | Amphenol
AT06-2S-EC01 2-Way Plug, Female Connector with End Cap, Grey. Comparable to PNs# DT06-2S-E003, 934451202. ... Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors Amphenol Sine Systems’ AT SeriesTM connectors are a high-performance, IP68 and IP69K rated (in mated condition), thermoplastic, cost-effective solution with superior ...
TABLEA - amphenolalden.com
Pin ; φ (mm) MaxWire Gauge ... Connector Housing: Polyamide 12 (LV3H) Molded Core Insulator: Polyamide 46 Contacts: Brass / Phosphor Bronze •30µ” Gold over 50µ” Nickel Flammability Rating •Housing & Coupler: 94HB •Molded Contact Insulator (core): UL94 V-0. Mechanical.
Low-power, low-voltage accelerometer - Wilcoxon Sensing Technologies
M12 4 PINM12 4 PIN CONNECTOR CONNECTOR *For installations requiring CE conformance, cable shield must be tied to sensor case. Created Date: 9/21/2018 1:33:53 PM ...
g87mp | Amphenol Global Search | Amphenol
Mini Power Plus 4.2 Connector System - G87MP Series - Amphenol CS. Mini Power Plus 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports current rating up to 13A per pin and wire gauge range from 20-16AWG.
B06P3G1B1AA1201110|FloatCombo™ 0.50mm | Amphenol
B04R3J1B1AA1201110. Board to board Connector, Pitch 0.50mm, Housing Height 14.9mm, Vertical orientation, Socket, 20 Positions, With MYLAR
DC RESPONSE ACCELEROMETER - PCB
Weight 0.58 oz 16.3 gm Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side Mounting Through Hole Through Hole [8] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.