Search Results for 3 pin connector
MS & 97B - Series ACRMS02 0313 - Amphenol Australia
97B reverse bayonet connector Ordering information 1 2-3 4 5 6 7-17 19-22 50 23-49. Class F Class A=R Class A Class E and F Class R cable clamp back shell MS-3102 MS-4102 MS-3101 MS-4101 MS-3100 MS-4100 MS-3106 MS-4106 ... Pin and socket contacts are of brass and generally silver plated. Gold plating is also available. For details contact ...
Quick-Connex® 16 AWG Mini Receptacles (2-6 Pole) - TPC Wire
Prevents pin deformation resulting in loss of signal and electrical continuity. Superior performance in high vibration and continuous motion environments. ... Industry standard for A size Mini connectors . Resources. Build Your Own Mini Cordsets. Read Guide ... 0.3: No Shielding: RL12BPTF001:
Audio Jacks - Amphenol Mobile Consumer Products
Mobile Connector & Cable Catalog. Mobile Connector & Cable Intro; Audio Jacks; Battery Connectors; Cable Assemblies; ... 7 Pin; Normal open switch; Request complete drawing: [email protected] PART #: AA0-Z6940-A00. ... 12.30L x 7.55W x 3.50H mm; Low profile; Waterproof level: IPX8; O-ring type; Top mount; Normal open switch;
SP20M2T Pin Contact, Stamped, Size 16, Tin plating over Nic
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SP20M2T Pin Contact, Stamped, Size 16, Tin plating over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs-Pin Contact, Stamped, Size 16, Tin plat. Call Us 1-800-394-7732;
Model PE | PCB Piezotronics
Model PE:(3) BNC plugs (for use in 009M202 Series) ... Connector Style: BNC; Connector Style: Circular; Connection Type: Plug (male pin) Temperature Range: -40 to 221 °F (-40 to 105 °C) Specification Notes. English: SI: Performance: Connector Style: BNC: BNC: Connector Style ...
CABLE CONNECTOR Revision: A - PCB
JW CABLE CONNECTOR Revision: A ECN #: 48998 Performance ENGLISH SI Connector Style Triple Splice Triple Splice Connector Style BNC BNC Connection Type Plug (male pin) Plug (male pin) Coupling Method Bayonet Bayonet Strain Relief Molded Boot Molded Boot Environmental Temperature Range -67 to 230 °F -55 to 110 °C Physical
SF3321-60018 | Amphenol Global Search | Amphenol
Search Results for sf3321-60018 sim card | Amphenol Global Search | Amphenol SIM/EN4165 Series 2 & 3 modules are modular, rectangular connectors that can host a large variety of contacts and fiber optics. SIM Multibay . 2 Bay and 4 Bay SIM/EN4165 plugs and receptacles, designed with weight and space savings in mind. ... SV designed and ...
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Model 376A33 PHANTOM POWER MICROPHONE SYSTEM Installation and ... - PCB
Phantom powered microphone systems use a 3 pin XLR connector. A phantom powered microphone sys-tem should use a 48V phantom power supply or signal conditioner for optimum performance; however these microphone systems may be powered with a 24V or a 12V phantom power supply, but this will limit the maximum output voltage.
D-Subminiature Mixed and Full Power DW Series - Amphenol CS
connectors are one of the most popular Input/Output interconnects, addressing a wide variety of applications in Telecommunications, Data, Consumer, Industrial, Military, ... Note 3: Vital requirement for press-fit pin performance Press-fit Contacts Press-fit Harpoons Insertion force ≤200 N (average insertion 160 N) ≤200 N (average insertion ...
High Density 38999 Style Connectors - Amphenol Aerospace
The HD38999 family of connectors has over 30% more contact density than the highest density Mil-Spec 38999 connectors of similar size. This series of connectors was designed to utilize mil-specified 38999 components with the exception of the insert arrangements.
High Speed Connectors | Products - Amphenol
The 0.80mm pitch DDCE connectors and cable assemblies offer a compact design with 2 rows of contacts. This highly configurable single-piece connector can accommodate both high-speed and low-speed signal and power. This hybrid connector reduces more than half of the PCB footprint when compared to 1.00mm PCIe Cool Edge.
11828-1DA | LynxReceptacle 3.2mm | Amphenol
Lynx™, Mezzanine Connectors, Plug, 7mm HT 160 pin. 11826-EDA. Lynx™, Mezzanine Connectors, Plug, 8mm HT 160 pin. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Minitek®127 | Cable-to-Board | FCI Basics | Amphenol
FCI Basics Minitek®127 1.27mm connector system has an extensive range of modular connectors for all types of cable-to-board applications. Minitek®127 comes in three duplex plating versions .
Automotive & Heavy Duty Vehicle - Amphenol Sine
cost-conscious, reliable alternative, intermateable to industry standard 6 and 9 pin connectors. The AHD Series™ is ideal for any situation where either controlled and/or uncontrolled environmental conditions exist. Offered in both a smooth, non-sealing option for controlled applications, as well as an environmentally-sealed, threaded ...
Minitek® Multipitch 1.25mm and 1.5mm Wire-to-Board Connector System
The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. Keywords: Minitek® Connectors; Minitek® Multipitch Wire-to-Board Connectors; Multipitch Connectors; Wire-to-Board Connectors; Multipitch 1.25mm Connectors; Multipitch 1.5mm Connectors Created Date: 6/14/2023 8:00:02 PM
RTS012N3P03 Receptacle, square flange, 3 positions, size 12,
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... RTS012N3P03 Receptacle, square flange, 3 positions, size 12, pin contact, silicone rubber seal. Comparable to PN #UTS0123P. $0.00. Receptacle. PART NUMBER: RTS012N3P03. Datasheet: View / Download 3D Model: View ...
Metral Power & Coax | FCI Basics | High Power and Coax Connectors ...
Current rating of 3 to 40A; Caters to different application requirement; Power connector range with blade contacts uses same PCB footprint as signal modules; Interchangeable solution offers design flexibility; Press-fit, Solder-to-Board and Pin-in-Paste terminations available; Caters to different application requirement; Power and coax couplers ...