Search Results for 3 pin connector
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Weight 0.19 oz 5.3 gm [1] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified.
AirMax POWER CONNECTOR MODULES - Amphenol CS
24 2 1 83 166 2 7.3 15.6 No 10078768-001LF 10078770-001LF 24 3 1 75 225 3 7.3 22.9 No 10078902-001LF 10078904-001LF Note: For right angle headers with one first mate/last break contact, please use the -002LF dash number option. HCI® BACKPLANE/MIDPLANE HIGH POWER MODULES
Amphenol ICC New Products Updates
BergStak ® secure connectors offer high signal safety assurance, high pin count density, high data transmission, and high reliability. These connectors are available in One-time-use and Multi-times-use versions. ... The modular design supports applications using up to 3 sets of connectors on one board with a maximum of 333 pins per board. With ...
Telaire 6613 CO Module - amphenol-sensors.com
Pin Designations Connector Pinout Function A TX (UART) B RX (UART) C V+ (5 VDC) 1 V+ (5 VDC) 2 GND 3 GND 4 AV OUT (0 to 4 VDC) 5 I2C SCL 6 No Connect 7 I2C SDA 8 No Connect 9 No Connect 10 TX (UART) 11 RX (UART) 12 GND Module 6613-F (Flow Through) The diffusion membrane is replaced with a non-permeable seal. The two flow ports can be used for ...
Amphenol Heavy Duty Cylindrical Connectors
tors. This second part is made up of 3 sections, including QWLD insert arrangements, connector shell styles and accessories. If more information is needed concerning our Heavy Duty/Power Connectors, please contact: Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Telephone: 607-563-5011 Fax: 607-563-5157
FLS710N4PHEC03 4 Position Jam Nut Receptacle, Pin, Shell Si - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... FLS710N4PHEC03 4 Position Jam Nut Receptacle, Pin, Shell Size 10. with Endcap, Fast Lock Coupling-Receptacle, Jam Nut, 4 Position, Male, Shell Size 10. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in ...
3-COMPONENT ICP® FORCE SENSOR - PCB
260A02 3-COMPONENT ICP® FORCE SENSOR Revision: F ECN #: 53868 Performance ENGLISH SI Sensitivity(± 20 %)(Z Axis) 2.5 mV/lb 0.56 mV/N [1][2] ... Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side [6] All specifications are at room temperature unless otherwise specified.
SMPS VITA 67.3 Male Plug-in Contact for .047 Cable
SV presents SMPS VITA 67.3 Male Plug-in Contact for .047 Cable SF3811-60060. This VITA family can give superior performance in the field. Check Inventory. Register. Log in. Compare products list. ... Mating Connector 3821-40023, 3821-40024 : Electrical ...
Amphenol SF-QSFP4SFPPS-003 3m QSFP to 4 SFP+ Splitter Cable (30 AWG ...
Amphenol’s revolutionary 3m (9.8 ft) QSFP to 4 SFP+ Splitter Cable offers IT professionals a cost-effective interconnect solution for merging 40GbE QSFP+ and 10GbE SFP+ enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a. “octopus” cable) between an available QSFP/QSFP+ port on their 40-Gigabit/s rated switch and feed up to ...
Model EP | PCB Piezotronics
3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Connection Type: Plug (male pin) Coupling Thread: M3 female; Temperature Range: -76 to 500 °F (-60 to 260 °C) Specification Notes. English: SI: Performance: Connector Style ...
POWER GUIDE - Amphenol Aerospace
Tri Power Connectors The Amphenol Power Connectors incorporate the proven design of the MIL-DTL-38999 Series III Tri-Start connectors with the evolving technology of the High Power RADSOK contacts. This allows customers to choose contacts ranging from 70 to 250 amps (240 to 1000 amps per connector) allowing more power in a smaller connector.
SP14M2G15 Pin Contact, Stamped, Size 16, Gold 15µ" ove
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... SP14M2G15 Pin Contact, Stamped, Size 16, Gold 15µ over Nickel, Wire Range 2.0-2.5mm², 16-14 AWG, with 3 tangs-SP14M2G15 Pin Contact, Stamped, Si. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or ...
SERIES III ES FI E - Amphenol Aerospace
1. Connector Type S5 Series Five HTV Series III** 1. Connector Type S5 2. Shell Style 06 3. Service Class HK-4. Shell Size - Insert Arrg. 14-4 5. Contact Type P Pin (Recommended for receptacles) S TemperGrip Socket (Recommended for plugs) 6. Alternate Positions N Normal Rotation A A Rotation B B Rotation C C Rotation D D Rotation E E Rotation 5 ...
MICRO USB 3.0 CONNECTOR - Amphenol CS
INPUT/ OUTPUT CONNECTOR MICRO USB 3.0 CONNECTOR OVERVIEW The Micro USB 3.0 connector is a smaller version of the Mini USB 2.0 connector. The connector features SuperSpeed, a new transfer mode that enables data transfer rates up to 5Gb/s, which is a ten times increase in performance over its predecessor. The connector also features high durability,
MA1CAP1700 17 Position, Straight Plug, P Type, Less Contacts
M23 Series Threaded Connectors; 17 Position - Standard Series; P Type Plug; MA1CAP1700 17 position straight plug, threaded, P type, counter-clockwise insert, male or female ... threaded DIN, drive-end 15-pin connector, high-resolution or resolver applications CE. REQUEST A QUOTE. P30380-Mxx Non-flex, motor feedback cable, M23, threaded DIN ...
3-COMPONENT ICP® FORCE SENSOR - PCB
260A03 3-COMPONENT ICP® FORCE SENSOR Revision: T ECN #: 53868 Performance ENGLISH SI Sensitivity(± 20 %)(Z Axis) 0.25 mV/lb 0.06 mV/N [1][2] ... Electrical Connector 4-Pin 4-Pin Electrical Connection Position Side Side [6] All specifications are at room temperature unless otherwise specified.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Pin Maps. 1 to 1 single map . Centaur Catalog Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. ... The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while ...
Spot Face Tools | PCB Piezotronics
2-Pin MIL Connector. Integral Cable. Integral Armored Cable. Terminal Block. Dual Temp and Vibration Output. Reciprocating Machinery Protector. DIN-Rail Mount Module. Displays & Alarms. Bearing Condition Monitors. Hazardous Area Approved. Embeddable OEM Pellets. Vibration Switches. USB Smart Switches.
Amphenol Amphenol Taiwan Corporation
contacts(Pin 1 & Pin 5) 50 milliohms maximum for all other contacts After test: ∆R=10 milliohms maximum Insulation resistance ... connector or socket. Perform 3 such cycles. No evidence of physical damage Durability EIA-364-09 Cycle rate: 500 maximum per hour Number of cycles: 5,000 ...