Search Results for 3 socket straight plug
fakra | Amphenol Global Search | Amphenol
FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number ...
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
TNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector TNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 122330 STP 3D Model (Size: 1508 kb ) 122330 PDF Customer Drawing (Size: 238 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1351Q1-ND3G-50: Body Finish: Nickel: Body Material:
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 122372 PDF Customer Drawing (Size: 75 kb) 122372 STP 3D Model (Size: 591 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121AA-ND3G-223U-50: Body Finish:
Coaxial Insert Straight Solder Plug RG-405 0.086-inch Conformable 50 ...
RF Connector Coaxial Insert Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 212108 PDF Customer Drawing (Size: 32 kb) 212108 STP 3D Model (Size: 106 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
Product Selector & 3D files for connectors - Amphenol Socapex
Product selector & 3D CAD files for connectors . In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats.
FAKRA Connectors - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; ... Plug 258 items; ... Straight 391 items; Termination Style. Cable - Crimp 407 items; PCB - Through Hole 110 items; Cable Type (Terminates to) 5P3-46B 2 items; Belden 7805A 234 items; Belden 7806A 126 items;
Amphenol Assembletech
3. Straight, right angle, side exit and customization cable plug are optional 4. Pull tab is optional 5. Supports 85 ohm impedance applications 6. Supports signaling rates up to PCIe Gen5 and PCIe Gen6. 7. 30-34AWG cable 8. Adopted by SFF(SFF-TA-1016) Mechanical Performance 1. Mating Force: 55.5N maximum 2. Unmating Force: 49N maximum 3.
USB Connectors | Products - Amphenol
This solution allows you to insert a standard HDMI cordset into a metallic plug which will protect it from shocks, dust, and fluids. Amphenol SOCAPEX LUSB (Lockable USB) Connector Series LOCKABLE AND HIGHLY RELIABLE RUGGED USB SOLUTION Amphenol's LUSB series Lockable USB Connectors serve many markets and applications across the globe including ...
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C8 (Size: 26 kb) 000-34025-536C PDF Customer Drawing (Size: 110 kb) 000-34025-RFX IGS 3D Model (Size: 982 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34025-RFX: Body Finish:
SMA Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 6 inches
SMA Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 6 inches (152 mm) Downloads. 135103-01-XX.XX PDF Customer Drawing (Size: 144 kb) 135103-01-06.00 STP 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series:
Amphenol GT Series Reverse Bayonet Coupling Connectors
3 GT Series insert availability, cont. Insert Arrange ment Service Rating Total Con-tacts Contact Size 04 8 1216 Coax** 04812 22-16 A 9 3 6 22-17 D/A 9 1 8 22-18 D/A 8 8
BNC Straight Crimp Plug RG-6 75 Ohm | 031-70000 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. Assembly Instructions C31 (Size: 15 kb) 031-70000 PDF Customer Drawing (Size: 125 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material:
FAKRA GEN 2 PCB Through Hole Straight Plug 50 Ohm Twin B Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Straight Plug 50 Ohm Twin B Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FAH-NXSP-PCB-1 PDF Customer Drawing (Size: 162 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material:
SIM2B20N000 - Amphenol Air LB
Relay sockets & Adaptors. Relay sockets - ASNE type. ASNE relay sockets - ASNE0247 type ... EN4165 series 3 connectors (monomodule) - Plugs; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles ... SIM2B2A28 Straight Backshell Monobloc with integrated cable tie Screw fixing Metallized ...
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2373 PDF Customer Drawing (Size: 257 kb) 031-2373 IGS 3D Model (Size: 1152 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
Cable Configurator | PCB Piezotronics
Add or remove components to create custom cables. *** If you don't see what you are looking for, give us a call at (800) 959-4464 or email us (by clicking here) and one of our team members will help you find the product you need.
BNC Straight Plug to BNC Straight Plug RG-316 50 Ohm 36 inches
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 60 inches 12G 095-850-186-060 BNC Straight Plug to BNC Straight Plug LMR-400-UF 50 Ohm 1 M 095-850-279M100 BNC Straight Plug to BNC Straight Jack RG-316 50 Ohm 24 Inches 095-850-267-024
Model 010S10 | PCB Piezotronics
4-conductor, shielded, FEP cable, 10-ft, 1/4-28 4-socket plug for 200C to triple splice assembly with (3) 1-ft coaxial cables each with a BNC plug (AC connector) Cable assembly consists of the following components: Model 010 cabling Model RJ connector Model JW connector.
MCX Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector MCX Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 252180 PDF Customer Drawing (Size: 58 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 252180 PDF Customer Drawing (Size: 113 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: