Search Results for 3 socket straight plug
ePower-lite 5.7mm 2 port Connector - Amphenol Industrial Operations
Part 3: Receptacle Package Contents 1. Package Contents 1: Receptacle shell assembly (1PCS) 2: Collar (2PCS) 3: Pin contact assembly (2PCS) 4: HVIL socket contact (2PCS) 2. Recommended unshielded wire specification Wire Size Insulation Diameter (mm) Recommended Min. Cable Pullout Force (N) 16 mm2 8.1±0.2 1400 25 mm2 10.2±0.2 1900 Part 4 ...
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 ...
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm (9.84 Inches) Downloads. 095-668-45108 PDF Customer Drawing (Size: 214 kb) 095-668-45108 STP 3D Model (Size: 256 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 930-120P-51S PDF Customer Drawing (Size: 119 kb) 930-120P-51S IGS 3D Model (Size: 840 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 930-120P-51S STP 3D Model (Size: 393 kb ) Product Life Cycle. Product Life Cycle;
Triax Straight Clamp Plug Non-Constant Impedance | 031-2675-1 - Amphenol RF
RF Connector Triax Straight Clamp Plug 21-738 Non-Constant Impedance. Downloads. Assembly Instructions 009-9950-174 (Size: 692 kb) 031-2675-1 STP 3D Model (Size: 282 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
RT00122PNHEC03 4 (2+2) Position Square Flange Receptacle, M - Amphenol Sine
RT06122SNHEC03 4 (2+2) Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing REQUEST A QUOTE RT0B-12CG-S1 Backshell (90°), Shell Size 12, Cable Range 6.0-10.5mm
M39012/16-0101 BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 ...
M39012/16-0101 RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-3301 PDF Customer Drawing (Size: 266 kb) 031-3301 STP 3D Model (Size: 779 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C48 (Size: 12 kb) 901-9805-HP PDF Customer Drawing (Size: 81 kb) 901-9805-HP STP 3D Model (Size: 419 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Assembly Instructions-C1 Amphenol UHF
PLUGS 83-1SP, 83-1SP-1050, 83-1SP-15RFX, 83-822 Step 1 Step 2 Step 3 Step 1 Slide coupling ring onto cable. Cut end of cable even and strip jacket, braid and dielectric to dimensions shown in table . All cuts are to be sharp and square. ... Step 3 For final assembly on straight plugs, move coupling ring forward and screw in place on plug sub ...
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112562 PDF Customer Drawing (Size: 74 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112589: Product Specifications. Alias:
UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector UHF Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 182115 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors ... BNC Straight Crimp Plug Belden 1855A 75 Ohm 112955-10. BNC Straight Clamp Jack Bulkhead Rear Mount 50 Ohm 031-6132.
TNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
TNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 031-6144 TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 122116-15 TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 122384
RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114RP PDF Customer Drawing (Size: 39 kb) 132114RP STP 3D Model (Size: 346 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Model 036G15 | PCB Piezotronics
4-conductor, silicone jacket cable, 15-ft, 4-socket plug to (3) BNC plugs (labeled X, Y, Z) Cable assembly consists of the following components: Model 036 cabling Model AY connector Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
THDM Series MT Connector System | Amphenol Fiber Systems
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.
BNC Straight Crimp Plug RG-6 50 Ohm | 031-5558-RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-5558-RFX PDF Customer Drawing (Size: 132 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
HDAS Series - Amphenol Socapex
• 1,27µ Au on socket, 1µ Au on pins • 16mm distance between boards (YD/YD) • 12 arrangements, from 11 to 253 contacts ... Right angle PC tail standard (plug only) YDS YD Straight PC tail short Straight PC tail standard YP Press fit / compliant (receptacle only) Z Solder cup, for test application only (plug only) 6. Deviation
IP67 Product Series Cutsheet 040721 - amphenolrf.com
TNC Straight Plug for RG-59 (75 Ohm) TNC Straight Plug for LMR-200 TNC Straight Plug for LMR-400 RP-TNC Straight Plug for LMR-200 Connectors Straight Plugs Right-Angle Plugs Bulkhead Jacks, Rear Mount Bulkhead Jacks, Front Mount Jack, Free-Hanging PCB Bulkhead Mount Part Number 031-6530 031-6805 031-6527 031-6528 Description TNC Straight PCB ...
UHF Straight Solder Plug RG-8 RG-213 RG-225 50 Ohm | 182116 - Amphenol RF
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance 083-58SCP-RFX UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance 083-1SPB-15RFX UHF Straight Crimp Jack RG-8X Times LMR-240 Optimized 50 Ohm 182343