Search Results for 3 socket straight plug
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight | AD-NPNP-2
7-16 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272109. 7-16 Panel Mount Jack 4-Hole Flat Tab 50 Ohm 716-197. 7-16 Plug to 4.3-10 Jack Adapter 50 Ohm Straight AD-716P4310J-1. 7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 272173. You May also be Interested in.
095FPZFJZSGM500 | Amphenol Global Search | Amphenol
FAKRA Straight Plug to FAKRA Straight Jack RG-58 50 Ohm 5 Meter Z Key Code 095FPZFJZSGM500. FAKRA Straight Plug to FAKRA Straight Plug RG-174 50 Ohm 12 Inches Z Key Code 095FPZFPZSH-012. AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 50 Millimeter Z Key Code 095-820-109-05Z.
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
M39012/16-0015 RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4321 PDF Customer Drawing (Size: 273 kb) 031-4321 IGS 3D Model (Size: 750 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/16-0015: Body Finish:
UG-21E/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
UG-21E/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. Assembly Instructions C8 (Size: 26 kb) 082-3202 IGS 3D Model (Size: 849 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-21E/U: Body Finish: Nickel: Body Material: Brass:
RP-SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector RP-SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C58 (Size: 21 kb) 901-9884 IGS 3D Model (Size: 653 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
F-Type Straight Crimp Plug RG-6 75 Ohm | 222123 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Downloads. 222123 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish:
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 250 ...
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 3 inches 095-902-451-003 SMA Straight Plug to SMA Straight Plug RG-58 50 Ohm 48 inches 135101-04-48.00 SMA Straight Plug to SMA Straight Plug LMR-195 50 Ohm 2 M 095-902-475M200
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 12 Inches
N-Type Straight Plug to SMA Straight Plug RG-316 50 Ohm 18 Inches 095-902-531-018 N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 6 Inches 095-909-195-006 Contact Us
MS & 97B - Series ACRMS02 0313 - Amphenol Australia
(3102), straight plugs (3106) and angle plugs (3108). Shell hardware is manufactured from aluminium alloy and cadmium plated with olive drab chromate finish. This finish has excellent ... Pin and socket contacts are of brass and generally silver plated. Gold plating is also available. For details contact factory. These
MCX Straight Crimp Plug PIC V73263 75 Ohm | 252207 - Amphenol RF
RF Connector MCX Straight Crimp Plug PIC V73263 75 Ohm. Downloads. 252207 PDF Customer Drawing (Size: 53 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MCX1111A1-002-NT30G-75: Body Finish: Gold: Body Material: Brass:
MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 262146 - Amphenol RF
RF Connector MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm. Downloads. 262146 STP 3D Model (Size: 88 kb ) 262146 PDF Customer Drawing (Size: 135 kb) MMCX Ultraminiature Product Series (Size: 151 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. Assembly Instructions C9 (Size: 25 kb) 082-6152 PDF Customer Drawing (Size: 120 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass:
Micro Connector Products - Amphenol Canada
the plug insulator.The socket contact is a precision fabricated tube.Pin and socket contacts are epoxy retained in high grade thermoplastic insulators. The contact system has proven reliability,exceeding the performance specifications of MIL-DTL-83513. Terminations are available in a broad range including solder
RP-SMA Cable Assemblies - Amphenol RF
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 6 Inches 095-902-537-006. View Details. Add to Parts List Add to Compare. AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 450 mm 336320-12-0450. View Details. Add to Parts List Add to Compare.
MS, 97 AND 97B SERIES - Amphenol In
Shell types Front box mounting receptacle 97B-3102 97B-4102. All dimensions are in mm
Model 003P10 | PCB Piezotronics
Model 003P10:Low-noise coaxial cable, blue TFE jacket, 10-ft, micro 5-44 plug to BNC plug
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-326 PDF Customer Drawing (Size: 141 kb) 031-326 IGS 3D Model (Size: 695 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
RT07103SNH03 3 Position Jam Nut Receptacle, Female, Shell S
RT07103SNH03 3 Position Jam Nut Receptacle, Female, Shell Size 10 with Silicone Seal-3 Position Jam Nut Receptacle, Female, Shell Size 10 with Silicon ... MS16M23G15 Socket Contact, Size 16, Machined, Gold 15µ", Wire Range .75-1.5mm², 18-16 AWG. Comparable to PN# RC16M23K ... RT06103PNH03 3 Position Plug, Male, Shell Size 12 with Silicone ...
M39012/26-0011 TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/26-0011 RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. 031-2253 PDF Customer Drawing (Size: 246 kb) 031-2253 STP 3D Model (Size: 536 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/26-0011: Body Finish: Silver: