Search Results for 3 socket straight plug
BNC Jack to N-Type Plug Adapter 50 Ohm Straight | 242121 - Amphenol RF
BNC Jack to N-Type Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40:
BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 6 inches 12G
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 300 inches (7620 mm) 095-850-293-300 BNC Straight Plug to BNC Straight Plug B4855R 75 Ohm 1 M 12G 095-850-187M100 BNC Straight Plug to BNC Right Angle Plug RG-174 50 Ohm 6 Inches 095-850-259-006
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 Z Key Code ... FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 M Key Code 4FA1-NMSPAC30WS. FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm E Key Code FA1-NERP-PCB-8.
SMPS Socket D38999 Contact (Size 16) for .047 Cable
SMPS Socket D38999 Contact (Size 16) for .047 Cable SF9911-60001. Check out this SMPS Socket's technical specifications here. ... Next SMPS VITA 67.3 Male Plug-in... 5. Share on Facebook; Share on Twitter; ... Straight : Style Size 16 : Finish Passivated : Coupling Push-on ...
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 200 ...
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 200 Millimeter Z Key Code (7.87 Inches) Downloads. FAKRA to AMC4 Cable Assemblies Data Sheet (Size: 225 kb) 095-820-124-XXX PDF Customer Drawing (Size: 158 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Model 070A05 | PCB Piezotronics
2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; ... Joins two cables terminating in 10-32 coaxial plugs. Impedance: 50 Ohms; Hex Head Size: 0.25 in (6.35 mm) Body Material: Brass; Body Plating Material: Silver;
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead ...
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 PVC Armor 50 Ohm 900 inches (22860 mm) 095-850-293-900. SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm ARC IP67 901-10660. N-Type Straight Bulkhead Jack IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 36 inches ARC 095-909-174-036.
FAKRA GEN 4 Right Angle PCB Through Hole Plug 50 Ohm D Key Code
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm Z Code FM4-NZSP-PCB-1. You May also be Interested in. FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code FA1-NCSJ-C01-6. FAKRA GEN 4 Single Straight Jack TFC-302LL RTK 031 DACAR 302 F Key Code 4FA1-NFSJAC30W6.
Junction Modules/Relay Sockets/Terminal Blocks - Amphenol
This series is pluggable terminal blocks that match with screw clamp plugs or spring clamp plugs, which can be made into different combinations and are also provided with 2 main advantages of simple maintenance and reliable connection in design. ... Compatible with PCB sockets, providing a variety of wiring methods. Socket with tenon fixed can ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 8 inches 095-902-450-008 SMA Straight Jack to SMA Straight Jack RG-58 50 Ohm 36 inches 135108-04-36.00 SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 5 inches 095-902-451-005
NX-A10WAM- P09XMM0-0000 (High Density) - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 9 Keying Brown Contact Type Pins Contact Diameter 3x 0.3 mm; 6x 0.7 mm Insulator Material PEEK Wire Cross Section 22 AWG; 28 AWG Termination Type Solder Data Transmission USB 2.0 (480 Mbit/s) + Power Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C […]
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code 3FA1-NBSJ-C01E6. ... FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 L Key Code 4FA1-NLSPAC30WS. FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key Code 3FA1-NASJ-C04W6.
PSMP Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector PSMP Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm. Downloads. 915-1000 PDF Customer Drawing (Size: 206 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Beryllium Copper:
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-3 - Amphenol RF
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 7 inches 095-902-450-007. N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 250 mm 175101-R1-M0.25. SMA PCB End Launch Plug 50 Ohm 132366. You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm 132154SS-12.
BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 18 inches
BNC Straight Plug to SMA Straight Plug RG-174 50 Ohm 3 Inches 095-850-249-003 BNC Straight Plug to SMA Straight Plug RG-142 50 Ohm 12 inches 245101-07-12.00 BNC Straight Plug to SMA Straight Plug RG-316 50 Ohm 1.5 M 245101-01-M1.50
BNC Plug to HD-BNC Jack Adapter 75 Ohm Straight
BNC Plug to HD-BNC Jack Adapter 75 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65:
BNC Straight Plug to BNC Straight Plug B1694A 75 Ohm 30 M
BNC Straight Plug to BNC Straight Plug B4855R 75 Ohm 6 inches 12G 095-850-187-006 BNC Right Angle Plug to BNC Straight Jack RG-174 50 Ohm 12 Inches 095-850-258-012 BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 6 inches 115101-15-06.00
BNC Straight Crimp Plug RG-316DS RD-316 RG-188DS RD-188 50 Ohm
RF Connector BNC Straight Crimp Plug RG-316DS RD-316 RG-188DS RD-188 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-315-1005 PDF Customer Drawing (Size: 132 kb) 031-315-1005 STP 3D Model (Size: 313 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172100 STP 3D Model (Size: 350 kb ) 172100 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Bulkhead Jack to SMA Straight Plug LMR-200 50 Ohm 750 mm ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches 095-902-450-003. SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 8 inches 135101-R2-08.00. SMA Right Angle Plug to SMA Straight Bulkhead Jack LMR-200 50 Ohm 1 M ARC 095-902-507M100.