Search Results for 3 socket straight plug
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
6 Insert availability and identification JT LJT TV SJT Status Crimp HermeticsService Total Contact Size Class€Class Rating Contacts 22D22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax
SMA Jack to SMB Plug Adapter 50 Ohm Straight | 242145 - Amphenol RF
SMA Jack to SMB Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65:
MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 252107 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
AT04-08PB-ECGRN 8-Way Receptacle, Male Connector with B Pos - Amphenol Sine
AT06-08SB-SR2BK 8 position socket plug key position B, with strain relief & reduced diameter seal. Comparable to PNs# DT06-08SB-CE13, 934455521. REQUEST A QUOTE. AT06-08SB-SR2BR 8 position socket plug key position B, with strain relief & reduced diameter seal, brown. REQUEST A QUOTE.
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 6 inches 095-725-107-060. Products Related To Your Application. SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 10 inches 095-902-462-010. SMA Straight Jack to Unterminated 0.047 Hand Formable 50 Ohm 6 inches 095-902-462-006.
Model 2050E09 | PCB Piezotronics
Model 2050E09:Linear Power Amplifier, 900 W, selectable current/voltage mode, continuous gain adjustment, 200-240V line power
HSD Right Angle PCB Through Hole Plug 100 Ohm
HSD PCB Through Hole Straight Plug 100 Ohm HSD-NARP-PCB13A. HSD Right Angle PCB Through Hole Plug 100 Ohm HSD-NARP-PCB12B. HSD PCB Through Hole Straight Plug 100 Ohm HSD-NBSP-PCB-2A. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
HD-BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: ... BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight 12G Optimized 031-70540-12G. BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight APH-BNCJ-HDBNCP. BNC Plug to HD-BNC Plug Adapter 75 Ohm Straight APH-BNCP-HDBNCP.
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 100 mm
AMC Right Angle Plug to SMA Straight Plug RG-178 50 Ohm 100 mm (3.93 Inches) Downloads. 095-902-516-100 PDF Customer Drawing (Size: 124 kb) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168SS - Amphenol RF
SMP Straight Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 500 mm 095-725-108M050. SMA PCB End Launch Jack 50 Ohm 0.085 PCB Square flange High Frequency 0.015 Pin 901-10512-1. SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 6 inches 095-725-114-060.
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm
RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm. Downloads. 112421 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1351Q2-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Plug to BNC Jack Adapter 50 Ohm Straight | 901-166 - Amphenol RF
SMA Plug to BNC Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65:
M39012/16-0101 BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 ...
M39012/16-0101 RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-3301 PDF Customer Drawing (Size: 266 kb) 031-3301 STP 3D Model (Size: 779 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches (1219 mm) Downloads. 135103-07-XX.XX PDF Customer Drawing (Size: 94 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 48.00 in (1219 mm) Cable Type:
UG-59B/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
UG-59B/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. Assembly Instructions C17 (Size: 30 kb) 082-804 PDF Customer Drawing (Size: 116 kb) 082-804 STP 3D Model (Size: 1871 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-59B/U: Body Finish: Nickel:
Power sources - Casco Automotive Group
Casco developed the world’s first automotive 12V power source and remains the global market leader. Whether you need 12V outlet, cigarette lighter or 110V/230V outlets for your vehicle application, Casco offers proven styled solutions for any vehicle environment.
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-5998-RFX PDF Customer Drawing (Size: 73 kb) 031-5998-RFX STP 3D Model (Size: 182 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
Quick-Connex® M8 Nano Cordsets - TPC Wire
Quick-Connex ® M8 Nano cordsets make the replacement of electrical and electronic control devices quick and simple. Cordsets are made with Trex-Onics ® 24 AWG c able designed for high cycle, constant motion applications and provides excellent defense against impact, cutting, abrasion, oil and chemicals. M8 Nano Cordsets are molded and keyed, provide rapid and secure connect and disconnect ...
BNC Straight Jack to HD-BNC Straight Plug B4694R 75 Ohm 5 M 12G
BNC Straight Bulkhead Jack to MCX Straight Plug B4855R 75 Ohm 3 M 12G 095-850-243M300. BNC Straight Plug to HD-BNC Straight Plug B4505R 75 Ohm 30 M 12G 095-850-217M30L. MCX Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized 919-421P-71S12G.
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 36 inches
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 240 inches ARC 095-909-173-240 N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 4 M 175101-22-M4.00 N-Type Straight Plug to N-Type Right Angle Plug LMR-400 50 Ohm 48 Inches 095-909-187-048