Search Results for 3 socket straight plug
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm
RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 75 Ohm. Downloads. 112421 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1351Q2-NT3G-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | 242136
4.3-10 Plug to 7-16 Plug Adapter 50 Ohm Straight AD-716P4310P-1. 7-16 Right Angle Solder Plug 1/2-inch Annular Corrugated 50 Ohm 272FPRA4-10. ... 7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 272108. 7-16 Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm 272185.
HD-BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: ... BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight 12G Optimized 031-70540-12G. BNC Jack to HD-BNC Plug Adapter 75 Ohm Straight APH-BNCJ-HDBNCP. BNC Plug to HD-BNC Plug Adapter 75 Ohm Straight APH-BNCP-HDBNCP.
711 Multi-Way | Amphenol LTD
Plug connectors are always supplied with socket contacts and receptacles with pins; Manufactured from Aluminium Alloy with Cadmium Olive Drab plating; also available with RoHS compliant Electroless Nickel finish; Uses 602GB series accessories; Applications. Ideal for use with video transmission systems;
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 500 mm
SMA Right Angle Plug to SMA Straight Plug LMR-240 50 Ohm 6 inches 095-902-480-006 SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 500 mm 135110-02-M0.50 SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-174 50 Ohm 36 inches 135113-02-36.00
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm Z Key Code. Downloads. FA1-NZSP-PCB-2 STP 3D Model (Size: 161 kb ) Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-2 PDF Customer Drawing (Size: 94 kb) FAKRA Technical Resource Guide (Size: 908 kb) Product Life Cycle. Product Life Cycle;
SMC Straight Crimp Plug RG-316DS 50 Ohm | 152132 - Amphenol RF
RF Connector SMC Straight Crimp Plug RG-316DS 50 Ohm. Downloads. 152132 PDF Customer Drawing (Size: 54 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Model 010G10 | PCB Piezotronics
4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) For applications with EMI, see 010T10. Cable assembly consists of the following components: Model 010 cabling Model AY connector Model JW connector. Specification Notes. English: SI: * All specifications are at room temperature unless otherwise specified.
FAKRA GEN 1 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code. Downloads. 349-50784 Assembly Instructions (Size: 88 kb) Automotive Solution Guide (Size: 20076 kb) fa1-ncsp-c01-5 IGS 3D Model (Size: 976 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
FAKRA GEN 2 PCB Through Hole Straight Plug 50 Ohm Z Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Straight Plug 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-PCBB6 PDF Customer Drawing (Size: 152 kb) 2FA1-NZSP-PCBB6 STP 3D Model (Size: 295 kb ) FAKRA Technical Resource Guide (Size: 908 kb) Product Life Cycle.
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168SS - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 8 inches 095-725-111-080. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 4 inches 095-725-117-004. SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB 132432. You May also be Interested in.
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. Downloads. 349-50695 Assembly Instructions (Size: 132 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01-1 PDF Customer Drawing (Size: 154 kb) 2fa1-nzsp-c01-1 IGS 3D Model (Size: 2180 kb )
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 ...
SMA Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches (152 mm) Downloads. 135111-01-XX-XX PDF Customer Drawing (Size: 705 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 6.00 in (153 mm) Cable Type:
Model 003P03 Low-noise coaxial cable, blue TFE jacket, 3-ft ... - PCB
Low-noise coaxial cable, blue TFE jacket, 3-ft, micro 5-44 plug to BNC plug Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67. Downloads. Amphenol RF IP67 TNC and RP-TNC Product Series Datasheet (Size: 86 kb) 122116-15 PDF Customer Drawing (Size: 95 kb) 122116-15 STP 3D Model (Size: 514 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches
SMA Right Angle Plug to SMA Straight Plug RG-142 50 Ohm 48 inches (1219 mm) Downloads. 135103-07-XX.XX PDF Customer Drawing (Size: 94 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 48.00 in (1219 mm) Cable Type:
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 300 mm (11.8 Inches) Downloads. 336313-12-XXXX PDF Customer Drawing (Size: 322 kb) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
UG-932A/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance
UG-932A/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance. Downloads. 000-27975 PDF Customer Drawing (Size: 51 kb) 000-27975 IGS 3D Model (Size: 952 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 27975: Body Finish: Nickel: Body Material:
SMPS Socket D38999 Contact (Size 16) for .047 Cable
SMPS Socket D38999 Contact (Size 16) for .047 Cable SF9911-60001. Check out this SMPS Socket's technical specifications here. ... Next SMPS VITA 67.3 Male Plug-in... 5. Share on Facebook; Share on Twitter; ... Straight : Style Size 16 : Finish Passivated : Coupling Push-on ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.