Search Results for 3 socket straight plug
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 3 inches 095-725-120-003. SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 18 inches 095-902-459-018. SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 200 mm 095-725-117M020.
AHDM06-18-14SR Plug, Size 18, 14 positions, Socket, reduced - Amphenol Sine
AHDM06-18-14SR Plug, Size 18, 14 positions, Socket, reduced diameter seal, wide thread. Comparable to PN# HD36-18-14SE Related Items ... AHDMBS-18-001 Size 18 Straight Backshell, Tie wrap End Bell. REQUEST A QUOTE. AHDMBS-18-002 Backshell, Size 18, AHDM Series, 2 pc.
ATP06-2S-SR01BK 2 Position Plug, Socket, Strain Relief, Bla - Amphenol Sine
ATP06-2S-SR01BK 2 Position Plug, Socket, Strain Relief, Black Body. Comparable to PN# DTP06-2S-EE01-2 Position Plug, Socket, Strain Relief, Black Body. Call Us 1-800-394-7732; My Account; Home; ... Straight PCB Receptacle, Pin, Board Mount, Self-Threading, Tin Plated Contacts, No Potting, Black.
SMPS VITA 67.3 Male Plug-in Contact for .047 Cable
SV presents SMPS VITA 67.3 Male Plug-in Contact for .047 Cable SF3811-60060. This VITA family can give superior performance in the field. ... Previous SMPS Socket D38999 Contact ... Next SMPS VITA 67.3 Male Plug-in... 5. Share on Facebook; Share on Twitter; Share on Pinterest; ... Straight : Coupling Push-on ...
RT06164SNHEC03 Plug, Female, with Silicone O-ring Seal and End Cap with ...
RT06164SNHEC03 4 Position Plug, Female, Shell Size 16, with Silicone Seal, and End Cap with Individual Wire Sealing-4 Position Plug, Female, Shell Siz ... Socket; Contact Size: 3.6mm (#8) Contact Type: O-Ring Seal; AWG: 12-10; Amperage: 45A; Voltage: 600; ... RT0L-16CG-S2 Long Backshell (straight), Shell Size 16, Cable Range 13.5-17.0mm ...
TITLE: DWG NO - Amphenol Sine
3. specifications: 3.1 current rating: 7.5 amps max 3.2 voltage rating: 300vac max 3.3 operating temperature: -40°c to +105°c 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.5 insulation resistance: 1000 megohms min @ 25°c. 3.6 dust/moisture resistance: ip54 per iec 60529 (mating
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222119 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222119 PDF Customer Drawing (Size: 72 kb) 222119 STP 3D Model (Size: 410 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
1.0-2.3 Adapters - RF Coaxial Adapters | Amphenol RF
SMA Plug to 1.0-2.3 Plug Adapter 50 Ohm Straight 901-10007. View Details. Add to Parts List Add to Compare. 1.0-2.3 Jack to N-Type Jack Adapter 50 Ohm Straight 242218. View Details. Add to Parts List Add to Compare. 1.0-2.3 Plug to N-Type Jack Adapter 50 Ohm Straight 242217. View Details.
SMA to N-Type Adapters - RF Coaxial Adapters | Amphenol RF
BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; ... N-Type Jack to SMA Plug Adapter 50 Ohm Straight Bulkhead 242235. View Details. Add to Parts List Add to Compare. N-Type Jack to SMA Plug Adapter 50 Ohm Straight 242265. View Details.
VITA Connectors | SV Microwave
SV Microwave has designed a full line of VITA 67.1, 67.2, 67.3 and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. SV Microwave’s VITA interconnects are the latest addition to the VPX platform, and are available in high-density SMPM and SMPS series.
OCuLink connectors | PCIe/SAS Interface| I/O Connectors | Amphenol
IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output.
TNC Straight Plug to TNC Straight Plug LMR-195 1 M
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 3 M (118.11 Inches) 095-850-294M300 TNC Straight Plug to TNC Straight Plug LMR-195 12 inches 095-850-276-012 TNC Right Angle Plug to TNC Straight Plug LMR-400 50 Ohm 72 inches 095-850-228-072
BNC Straight Crimp Plug RG-6 75 Ohm | 031-70000 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-6 75 Ohm. Downloads. Assembly Instructions C31 (Size: 15 kb) 031-70000 PDF Customer Drawing (Size: 125 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material:
Size 8 High Speed Quadrax and Differential Twinax Contacts For use in ...
Quadrax Socket 21-33385-21 Draka Fileca F-4703-3, F4704-4, Filotex ET 2PC236, Filotex ET2PF870, PIC Wire E50424 100 Ohm ... 06 designates straight plug 07 designates jam nut receptacle Service Class RQF electroless nickel plated aluminum
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 A Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01E1 PDF Customer Drawing (Size: 317 kb)
AHDM06-24-19SR Plug, Size 24, 19 positions Socket, reduced
AHDM06-24-19SR Plug, Size 24, 19 positions Socket, reduced diameter seal, wide thread. Comparable to PN# HD36-24-19SE Related Items ... AHDMBS-24-001 Size 24 Straight Backshell, Tie Wrap End Bell. REQUEST A QUOTE. AHDMBS-24-002 Backshell, Size 24, AHDM Series, 2 pc.
Quadrax Contacts | Products | Amphenol Aerospace
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
SMPM (Size 12) D38999 Socket Contact to SMA Male 12" Cable Assembly for ...
SV Microwave offers the SMPM (Size 12) D38999 Socket Contact to SMA Male 12" Cable Assembly for .085 Cable" 7093-0177. Enhance your RF performance with SV.
TNC Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a wide array of both in-series and between-series TNC adapters in straight and right-angle configurations. 50-ohm and 75-ohm impedance TNC adapters are available with and without panel mounting features. ... BNC Jack to TNC Plug 3 items; BNC Plug to TNC Jack 2 items; BNC Plug to TNC Plug 1 item; FME Plug to TNC Plug 2 items ...
TITLE: DWG NO - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type