Search Results for 3 socket straight plug
Amphenol PCD Shenzhen
12 pin plug, socket crimp contact, x insert position, olive drab zinc, without contact asvg06sf1819scbzlc. 10 pin plug, socket contact, black zinc, without contact ... straight plug, 3+2(hvil) pin, 40a max, alternate position a/b/c/d/e, with interlock, 2.5 /4 /6mm2 individually shielded wire hvsl635b0201.
SMA Straight Crimp Plug TFC 3.6mm RTK044 50 Ohm | 901-10848 - Amphenol RF
SMA Straight Crimp Plug TFC 3.6mm RTK044 50 Ohm. Downloads. Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 132 kb) 901-10848 PDF Customer Drawing (Size: 228 kb) 901-10848 STP 3D Model (Size: 269 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
Excel|Mate Mono - Amphenol Australia
RECEPTACLE sTRAIGHT PLUG RIGHT ANGLE PLUG REmARK To avoid cross-plugging problems in applications requiring the use of more than one connector ... / HVS1P-203FC (socket) PLUG. 18 CONTACTs Contact type for connector Contact size Part number Rated Current For cable section Extraction tool Pin socket signal: HVG402/403/492 1.0mm HVG20m1 HVG20F1 7 ...
RT06142SNH03 Plug, Female, with O-ring Seal, Mixed 2.5mm & 16AWG, 23A ...
RT06142SNH03 Plug, Female, with O-ring Seal, 4 Contacts, Sizes 2.5mm & 16, 23A & 13A/500V, Shell Size 14
Amphenol PCD Shenzhen
12 pin plug, socket crimp contact, x insert position, olive drab zinc, without contact asvg06sf1819scbzlc. 10 pin plug, socket contact, black zinc, without contact ... straight plug, 3+2(hvil) pin, 40a max, alternate position a/b/c/d/e, with interlock, 2.5 /4 /6mm2 individually shielded wire hvsl635b0201.
RT0W6106SNHEC03 Plug, Female, with Silicone O-ring Seal and End Cap ...
RT0W6106SNHEC03 6 Position Plug, Female, Shell Size 10, Silicone Seal, with End Cap and Individual Wire Sealing-6 Position Plug, Female, Shell Size 10 ... Contact Pin or Socket: Socket; Contact Size: 20; Contact Type: O-Ring Seal; AWG: 20-30; Amperage: 5A; Voltage: 250; ... (straight), Cable Range 3-6.5mm. REQUEST A QUOTE. RT0S-10CG-NS2 Short ...
AHDP06-18-06SN-SRA Size 18 plug, 6 positions, socket, stand - Amphenol Sine
AHDP06-18-06SN-SRA Size 18 plug, 6 positions, socket, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP26-18-6SN ... AHDPBS-016-1805 Size 18 Backshell, conduit snap over straight, 180°. Comparable to PN# 2428-016-1805. REQUEST A QUOTE. AHDPBS-18-001 Backshell, WTA, shell size 18. Tie-wrap holes. Comparable to PN ...
AHDM06-18-20SN Plug, Size 18, 20 positions, Socket, standar - Amphenol Sine
AHDM06-18-20SN Plug, Size 18, 20 positions, Socket, standard seal, wide thread. Comparable to PN# HD36-18-20SN Related Items ... AHDMBS-18-001 Size 18 Straight Backshell, Tie wrap End Bell. REQUEST A QUOTE. AHDMBS-18-002 Backshell, Size 18, AHDM Series, 2 pc. REQUEST A QUOTE.
R-SATA Connectors - アンフェノールジャパン株式会社
Socket Contact Cross Section - Mated View APPLICATION FLEXIBILITY + Four body styles for 7 and Combo (Power/Signal) 22 pin arrangements + Right Angle Plug - Daughterboard ... straight plug Straight receptacle to straight plug * 7 pin configuration shown How to Order - R-SATA with PCB Termination 1. 2. 3. 4.
Triax Straight Clamp Plug Non-Constant Impedance | 031-8357-3
RF Connector Triax Straight Clamp Plug Non-Constant Impedance. Downloads. Assembly Instructions C13 (Size: 109 kb) 031-8357-X PDF Customer Drawing (Size: 270 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group:
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 3 inches
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 3 inches (76 mm) Downloads. 095-902-451-XXX PDF Customer Drawing (Size: 262 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 3.00 in (76 mm)
SMP Connectors - RF Connectors - Amphenol RF
Available in a cable-to-board mated pair, the plug side can be provided in either right angle or straight with termination capability to either 0.047” or 0.086”, semi-rigid or conformable coax. ... Straight 76 items; Termination Style. Cable - Crimp 6 items; Cable - Solder 16 items; PCB - End Launch 9 items; PCB - Surface Mount 22 items ...
RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of coaxial adapters designed for radio frequency applications. Adapters feature all industry standard connector interfaces in between-series and in-series designs. Adapters are commonly used to change gender or as connector savers in precision test and measurement applications. Bulkhead mounted and panel mounted solution with 2 and 4 hole flange options are ...
D-Subminiature Military Products – DM Series - Amphenol CS
wwwamphenol-cscom Disclaimer Please note that the above inormation is subect to change ithout notice DM SERIES HE 508 UL RATING PRODUCT E66906 • For particularly severe applications, especially high temperatures class + 155°C in compliance with NFC 93425 / HE 508
Amphenol PCD Shenzhen
12 pin plug, socket crimp contact, x insert position, olive drab zinc, without contact asvg06sf1819scbzlc. 10 pin plug, socket contact, black zinc, without contact ... straight plug, 3+2(hvil) pin, 40a max, alternate position a/b/c/d/e, with interlock, 2.5 /4 /6mm2 individually shielded wire hvsl635b0201.
AHDP06-18-06SN-WTA Size 18 plug, 6 positions, socket, stand - Amphenol Sine
AHDP06-18-06SN-WTA Size 18 plug, 6 positions, socket, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP26-18-6SN-L024 ... AHDPBS-016-1805 Size 18 Backshell, conduit snap over straight, 180°. Comparable to PN# 2428-016-1805. REQUEST A QUOTE. AHDPBS-18-001 Backshell, WTA, shell size 18. Tie-wrap holes. Comparable to ...
Amphenol PCD Shenzhen
12 pin plug, socket crimp contact, x insert position, olive drab zinc, without contact asvg06sf1819scbzlc. 10 pin plug, socket contact, black zinc, without contact ... straight plug, 3+2(hvil) pin, 40a max, alternate position a/b/c/d/e, with interlock, 2.5 /4 /6mm2 individually shielded wire hvsl635b0201.
BNC Straight Crimp Plug Canare L-3.3CUHD 75 Ohm 12G Optimized
RF Connector BNC Straight Crimp Plug Canare L-3.3CUHD 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70554-12G PDF Customer Drawing (Size: 233 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
FIBER POWER - amphenol-aerospace.com
6 Straight Plug Other shell styles - Consult Factory Designates 25-02 2 Duplex LC’s (4 total) and 2 size 12 contacts 4. Shell Style 5. Arrangement S09 SM/UPC A09 SM/APC ... (SIZE 12 PINKS AND SOCKETS ) 10-646410-006 Size 12 Pin Contact 10-646410-016 Size 12 Socket Contact 1. 2. 3. 4.
SurLok Plus Series - Amphenol Australia
Technical Data. Contact Size : 5.7mm (120A), 8.0mm (200A), 10.3mm (350A) Current Rating : 100-350A (up to 400A) Operating Voltage : 1000VAC/DC; Operating Temperature : -40ºC to 125ºC