Search Results for 3 socket straight plug
microBOSS M12 (1/2"), Page 3 - Amphenol Sine
Page 3, microBOSS M12 (1/2) - Downloadable Catalog | Downloadable Flyer3, 4 and 5 POSITION SPECIFICATIONS Temperature Range -20ºC to +105ºC Cable Rating UL L. ... MC47AC09Mxx 1/2" 4 Position Single-ended Plug Cable Assembly, Male, Straight. Comparable to part number(s): 889D-M4HJ,804006K03M.
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm (3.93 Inches) Downloads. 336319-12-XXXX PDF Customer Drawing (Size: 187 kb) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) 336319-12-0100 STP 3D Model (Size: 3638 kb ) Product Life Cycle. Product Life Cycle; Part Status:
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-9511-1SF STP 3D Model (Size: 324 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm
RF Connector BNC Straight Receptacle Plug Solder Cup Bulkhead Front Mount 50 Ohm. Downloads. 112420 STP 3D Model (Size: 1250 kb ) 112420 PDF Customer Drawing (Size: 112 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1351Q1-ND3G-50: Body Finish: Nickel: Body Material:
A he - アンフェノールジャパン株式会社
• Jam nut receptacle and straight plug are available with a rubber boot or standard cable clamp rear accessory • Non-reflective nickel or black epoxy finish • IP55 rated ... designates socket contacts A -PPM N -S a C " ! HOW TO ORDER Con tact Insert Diameter No . of Arrangement (mm ) Contacts A 1.6 2 B1 3 C1 4 D1 5 E1 6
AC Threaded - Amphenol Industrial Operations
The AC Threaded series is a commercial adaptation of the widely used MIL-DTL-5015 connector, a staple in military and industrial applications for years. This
BNC Straight Crimp Plug Belden 1855A 75 Ohm | 112955-11 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 112955-11 PDF Customer Drawing (Size: 175 kb) 112955-11 STP 3D Model (Size: 238 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
RT06148PNHEC03 Plug, Male, with Silicone O-ring Seal and End Cap with ...
RT06148PNHEC03 8 Position Plug, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing-8 Position Plug, Male, Shell Size 14, Sil ... Contact Pin/Socket: Pin; Contact Size: 16; Contact Type: O-Ring Seal; AWG: 14-26; Amperage: 13A; Voltage: 500; ... RT0L-14CG-S1 Long Backshell (straight), Shell Size 14, Cable Range 6.0-10 ...
HSD PCB Through Hole Straight Plug 100 Ohm | HSD-NASP-PCB-2A - Amphenol RF
RF Connector HSD PCB Through Hole Straight Plug 100 Ohm Tape & Reel. Downloads. HSD-NXSP-PCB-2X PDF Customer Drawing (Size: 241 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-359 - Amphenol RF
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm; BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. In stock. 031-359. Find In Stock & Buy Now. BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate;
D09S24A4GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 9 way Socket Straight Solder, 200 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
Threaded SMPM Connectors, Adapters and Cable Assemblies
Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric withstanding Voltage: 325 VRMS
Assembly Instructions - Document Library - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... Assembly Instructions For BNC Twin Plug RG108A/U Cable 16210....pdf. Solder with Insulator and Solder Nut Assembly Instructions 11_So....pdf. 349-50114 Assembly ...
BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm
RF Connector BNC Straight Crimp Plug RG-59 Plenum Belden 8279 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71008-2000 PDF Customer Drawing (Size: 100 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
RP-SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 9 inches 175101-R2-09.00 N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 250 mm 175101-R1-M0.25 TNC Straight Bulkhead Jack to Unterminated 0.085 Hand Formable 50 Ohm 1 M 095-850-235M100
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 36 inches
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 12 inches 095-902-450-012 SMA Right Angle Plug to SMA Right Angle Plug LMR-240 50 Ohm 18 inches 095-902-482-018 SMA Straight Jack to SMA Straight Plug 0.085 Hand Formable 50 Ohm 12 inches 135106-R1-12.00
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack IP67 1.13 mm 50 Ohm 150 mm ( 5.9 Inches) Downloads. 336319-12-XXXX PDF Customer Drawing (Size: 187 kb) 336319-12-0150 STP 3D Model (Size: 2103 kb ) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) Product Life Cycle. Product Life Cycle; Part Status:
Assembly Instructions-C39 Amphenol Mini-UHF
Step 3 Step 4 Step 1 Strip cable to dimensions shown in table. All cuts are to be sharp and square. ... (For straight plugs, slide coupling nut onto cable, keeping the open end of the nut toward the stripped end of the cable.) Flare slightly end of cable braid as shown to facilitate insertion of inner ferrule. Important: Do not comb out braid.
N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector N-Type Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 172211 PDF Customer Drawing (Size: 80 kb) 172211 STP 3D Model (Size: 561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
RF Connector BNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm. Downloads. 112606 PDF Customer Drawing (Size: 65 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A1-014-NT3G-75: Body Finish: Nickel: