Search Results for 3 socket straight plug
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 18 ...
RP-SMA Straight Plug to RP-SMA Straight Bulkhead Jack RG-174 50 Ohm 18 Inches (457 mm) Downloads. 095-902-537-XXX PDF CUSTOMER DRAWING (Size: 290 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 18.00 in (457 mm)
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm ...
SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 4 inches (102 mm) Downloads. 095-725-115-XXX PDF Customer Drawing (Size: 245 kb) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182100 PDF Customer Drawing (Size: 215 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | APH-716M-NF
7-16 Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 272120. 7-16 Plug to N-Type Plug Adapter 50 Ohm Straight 242138. 7-16 Straight Jack RG-9 RG-214 RG-393 50 Ohm 272143. 7-16 Plug to 7-16 Plug Adapter 50 Ohm Straight 272134. 7-16 Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm 272167.
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight
UG-201A/U N-Type Plug to BNC Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65:
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01W1 PDF Customer Drawing (Size: 357 kb) 2FA1-NZSP-X01W1 STP 3D Model (Size: 1197 kb ) Product Life Cycle. Product Life Cycle; Part Status:
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-212-1005 - Amphenol RF
RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Downloads. Assembly Instructions C25 (Size: 20 kb) 031-212-1005 PDF Customer Drawing (Size: 144 kb) 031-212-1005 STP 3D Model (Size: 424 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
BNC Straight Crimp Plug Belden 1694A 75 Ohm 031-70234. BNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 50 Ohm 031-245-RFX. BNC Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 112531. BNC Cable Jack RG-6 4-Hole Flange 75 Ohm 112727. BNC Straight Cable Plug RG-59 RG-62 75 Ohm 112123-11.
BNC Jack to SMB Plug Adapter 50 Ohm Straight | 242185 - Amphenol RF
BNC Jack to SMB Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65:
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222124 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: F1111M1-N-59U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S:
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 250 ...
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 250 mm (9.84 Inches) Downloads. 336203-12-XXXX PDF Customer Drawing (Size: 834 kb) TNC and RP-TNC Cable Assemblies Datasheet (Size: 191 kb) 336203-12-XXXX 3D Model (Size: 718 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm IP67
RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm IP67 Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 N Key Code 3FA1ENNSJ-C01ES.
B A4 - Amphenol Sine
3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at06-2s* plug
7-16 Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
4.3-10 Plug to 4.3-10 Jack Adapter 50 Ohm Straight AD-4310P4310J-1. 7-16 Right Angle Clamp Plug 1/2-inch Annular Corrugated 50 Ohm 272FPRA4. 7-16 Jack to N-Type Jack Adapter 50 Ohm Straight APH-716F-NF. 7-16 Jack to 4.1-9.5 Plug Adapter 50 Ohm Straight 242278.
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 150 ...
AMC Right Angle Plug to TNC Straight Bulkhead Jack 1.13 mm 50 Ohm 150 mm ( 5.9 Inches) Downloads. 336203-12-XXXX PDF Customer Drawing (Size: 834 kb) TNC and RP-TNC Cable Assemblies Datasheet (Size: 191 kb) 336203-12-XXXX 3D Model (Size: 718 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
MS AND 97B - SERIES - Amphenol
(3102), straight plugs (3106) and angle plugs (3108). Shell hardware is manufactured from aluminium alloy and cadmium plated with olive drab chromate finish. ... Pin and socket contacts are of brass and generally silver plated. Gold plating is also available. For details contact factory. These contacts are available for solder or crimp ...
SAS/PCIe 4.0 (U.2 & U.3) Connectors - Amphenol
SAS/PCIe 4.0 (U.2 & U.3) connectors come with 16Gb/s (PCIe lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The molded guide post allows device header and receptacle to self-align during mating process.
BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C29 (Size: 16 kb) 031-30220-X PDF Customer Drawing (Size: 389 kb) 031-30220-1 IGS 3D Model (Size: 1131 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SIZE TYPE B C- - Amphenol Sine
RECEPT,SIZE 24,23-SOCKET,RD01 SEAL,SRA,DURAMATE AHDP SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE ... A114017-SR Sealing Plug, Size 16, SR01 Series, Black AT13-217-1605 Locking Sealing Plug, Size 16, Grey
ASRN7A11S - Amphenol Air LB
Plug ASR Metallized 10 socket contacts size 22 (A1) Polarizing 1 Toggle Nav ... SIM - EN4165 series 3 connectors (monomodule) - Plugs; SIM - EN4165 series 3 connectors (monomodule) - Backshells; ... ASRNA1 Straight backshell Metallized Size A ...