Search Results for 3 socket straight plug
Data Sheet R-Series V RP5 EtherNet/IP 551963 - temposonics.com
(4 pin), straight Part no. 370 523 Signal connector M12 end cap Part no. 370 537 Power connector M12 A-coded female (5 pin), straight Part no. 370 677 Power connector M8 female (4 pin), straight Part no. 370 504 Material: Zinc nickel-plated Termination: Insulation-displacement
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.22 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Bulkhead Female to SMA R/A Male 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FB292-047-MRSMA-180 DRAWN 2022-10-14 16:44:28
Amphenol-gec
8P1184 PLS18(2)(X)-30(1)-70-EV 10mm 2&3 POS 180D Straight Plug Assembly Manual _rev 01. 8P1184 PLS18(2)(X)-30(1)-70-EV 10mm 2&3 POS 180D Straight Plug Assembly Manual _rev 01 ... 8P1151 HC 32pos Socket sectional type signal connector assembly manual Rev_00
Antennes de base - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Marine Antennas CXL 1800-6 - amphenolprocom.com
Vertically polarized, omnidirectional base station and marine antenna. Approximately 5.4 dBd gain. Simple mounting using the 1” revolving nut system.
Model 357B04 High temp., ceramic shear, charge output accel., 10 pC/g ...
3.0 OPTIONAL FEATURES. In addition to these standard features, a variety of options are also available. When listed before the model number, the following prefix letters indicate that the sensor is manufactured or supplied with optional features: A option- adhesive mount; optionJ- electrical ground isolation; option-M metric mounting thread; P
D D (FOR CALIBRATION ONLY) - pcb.com
3 4 apply coupling grease between mounting surfaces fo r best results (supplied per specifications sheet) recommended mounting torque 2-5 ft-lbs [3-7 nm] mounting surface should be flat to within .001 [.02] tir over Ø1.6 [40.6] with a minimum surface finish of 32 [.08] for best results drill perpendicular to mounting surface to within 1°.28 [7.2]
209C12 ICP® FORCE SENSOR Revision: F - pcb.com
Upper Frequency Limit 30,000 Hz 30,000 Hz [3] Environmental Temperature Range -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ≤ 0.05 %/°F ≤ 0.09 %/°C Electrical Discharge Time Constant(at room temp) ≥ 10 sec ≥ 10 sec Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
698-4000 MHz - AMPHENOL PROCOM
Weight 1.5 kg 3.3 lbs Operating Temperature -55° to +60° C -67° to +140° F Radome ABS, White RAL7035 Operational Humidity < 95% Mounting Options Wall mounting On wall • Wideband directional antenna; two ports covering 698-4000 MHz • Compact, lightweight and easy to install • Passive intermodulation < -150 dBc @ 2x20W
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
HV280 二芯插头与插座组装规范 HV280 2POS Plug and Rcpt Assembly Manual
3 切忌带电操作,在线束通电负载情况下,请不要插拔连接器。 Do not operate with power on. Do not plug or remove the connector when the harness is energized. ... requirement applies to both sockets and plugs) A=5.5+0.5/-0 3.3 金属屏蔽编织层组装&压接 Metal shield braid assembly & crimping:: ...
B164 50/200kHz, 1kW, 20° Tilt, JRC/Simrad 7-Pin, DT
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
Temposonics
I 3 I TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) – Differential signal in SSI standard Data format Binary, gray Data length 24 bit/25 bit Measured value Position Measurement parameters Resolution 5 μm/10 μm/20 μm/40 μm/50 μm/100 μm Cycle time Up to 3.7 kHz, depending on stroke length
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.
67997-102HLF | BergStik® | Amphenol
71609-302LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 4 Positions, 2.54mm (0.100in) Pitch
All Products - Amphenol
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low-profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG.
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA R/A Male to SMPM Size 12 Pin 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MRSMA-085-P12DSMPM-180 DRAWN 2022-10-18 13:11:42
F13S-1A7H1-E8C31|FLEX 0.3MM PITCH|Amphenol
Flex Connector, Pitch 0.30mm, Height 1.0mm, Right angle, Flip type, ZIF, 31 Positions