Search Results for 3 socket straight plug
UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-34000 STP 3D Model (Size: 348 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34000: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
AT04-6P-SR02RED 6-Way Receptacle Male Connector with Strain Relief ...
AT06-6S-KIT01 6-Way Socket Plug, Wedge and Contacts Kit. REQUEST A QUOTE. AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-6S-CE01, 934454102. REQUEST A QUOTE.
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
SMPM Straight Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 12 inches 095-725-111-120. BNC Straight Bulkhead Jack to Unterminated 0.085 Hand Formable 50 Ohm 600 mm 095-850-234M060. You May also be Interested in. SMP Straight PCB Catchers Mitt Jack Surface Mount 50 Ohm Tape and Reel SMP-MSCM-PCS11T.
N-Type Plug to UHF Jack Adapter 50 Ohm Straight | APH-NP-UHFJ - Amphenol RF
N-Type Plug to UHF Jack Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65:
BNC Straight Crimp Plug Belden 1855A 75 Ohm | 112955-11 - Amphenol RF
RF Connector BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 112955-11 PDF Customer Drawing (Size: 175 kb) 112955-11 STP 3D Model (Size: 238 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
POWER|LOK® SERIES - アンフェノールジャパン株式会社
Private & Confidential © Amphenol Industrial 2 www.amphenol-industrial.com www.amphenol-sine.com www.amphenolltw.com www.amphenol-industrial.de
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C34 (Size: 22 kb) 000-79875-RFX PDF Customer Drawing (Size: 130 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 79875-RFX: Body Finish: Nickel:
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 150 ...
AMC Right Angle Plug to SMA Straight Bulkhead Jack 1.13 mm 50 Ohm 150 mm ( 5.9 Inches) Downloads. 336313-12-XXXX PDF Customer Drawing (Size: 322 kb) 336313-12-0150 STP 3D Model (Size: 2396 kb ) SMA to AMC Ultraminiature Cable Assemblies (Size: 149 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
HDAS Series - Amphenol Socapex
• 1,27µ Au on socket, 1µ Au on pins • 16mm distance between boards (YD/YD) • 12 arrangements, from 11 to 253 contacts ... Right angle PC tail standard (plug only) YDS YD Straight PC tail short Straight PC tail standard YP Press fit / compliant (receptacle only) Z Solder cup, for test application only (plug only) 6. Deviation
F-Type Straight Crimp Plug RG-6 75 Ohm | 222118 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-6 75 Ohm. Downloads. 222118 PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Not Applicable: Contact Material:
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | 242136
4.3-10 Plug to 7-16 Plug Adapter 50 Ohm Straight AD-716P4310P-1. ... 7-16 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 272119. 7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 272108. 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 716-194.
NX-K10YAR- P03W JG0-0000 - Amphenol NEXUS Technologies
Images Type of Connector In-Line Receptacle Size 0 Number of Contacts 3 Keying Brown Contact Type Sockets Contact Diameter 0.9 mm Cable Diameter 3 – 5.5 mm Insulator Material PEEK Wire Cross Section 22 AWG Termination Type Solder Termination Diameter 0.85 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – […]
MMCX Straight PCB Jack Through Hole 50 Ohm | 908-22106 - Amphenol RF
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... MMCX Straight Crimp Plug RG-178 RG-196 50 Ohm 262100. MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic 908-NM22100.
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. Assembly Instructions C32 (Size: 18 kb) 031-71013 PDF Customer Drawing (Size: 259 kb) 031-71013 STP 3D Model (Size: 538 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
M39012/55-4026 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm QPL Approved 901-155-16 SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.330 Post 0.230 PTFE 132147-43 SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 901-9215-3CCSF
N-Type Straight Crimp Plug RG-9 RG-213 RG-225 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-9 RG-213 RG-225 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-9, RG-214, RG-393: Contact Finish: Gold: Contact Material:
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
Straight: Panel Mounting Feature: Bulkhead: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in. ... BNC Plug to BNC Plug 75 Ohm Straight 12G Optimized 031-218-75-12G. BNC Plug to BNC Plug Adapter 50 Ohm Straight 031-5982-RFX.
N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. Assembly Instructions C9 (Size: 25 kb) 082-5955-RFX PDF Customer Drawing (Size: 90 kb) 082-5955-RFX STP 3D Model (Size: 369 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Cable Assemblies - Amphenol RF
TNC Straight Plug IP67 to TNC Straight Plug IP67 LMR-200 50 Ohm 24 inches ARC 095-850-220-024. View Details. Add to Parts List Add to Compare. AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 50 mm 336209-12-0050. View Details. Add to Parts List Add to Compare.
F-Type Plug to N-Type Jack Adapter 75 Ohm Straight
F-Type Plug to N-Type Jack Adapter 75 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: