Search Results for 3 socket straight plug
MS & 97B - Series ACRMS02 0313 - Amphenol Australia
(3102), straight plugs (3106) and angle plugs (3108). Shell hardware is manufactured from aluminium alloy and cadmium plated with olive drab chromate finish. This finish has excellent ... Pin and socket contacts are of brass and generally silver plated. Gold plating is also available. For details contact factory. These
1.00mm FFC/FPC Connectors - Amphenol CS
Amphenol's 1.00mm pitch flex connectors utilize 1.00mm contact spacing to terminate displays and support complex board-to-board connections. These connectors are offered with top and bottom contact positions in both ZIF and Non-ZIF cable terminations.
N-Type Plug to N-Type Plug Adapter 50 Ohm Straight
4.1-9.5 Straight Clamp Plug 3/8-inch Helical Corrugated 50 Ohm 332114. 7-16 Jack to 4.1-9.5 Jack Adapter 50 Ohm Straight 242276. 7-16 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 272140. 7-16 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 272172.
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 901-9218 - Amphenol RF
SMA Plug to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors ... Straight: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65:
BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm
RF Connector BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm. Downloads. 031-71013-RFX PDF Customer Drawing (Size: 119 kb) 031-71013-RFX STP 3D Model (Size: 260 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
UG-932/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance
UG-932/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance. Downloads. 000-28000 PDF Customer Drawing (Size: 88 kb) 000-28000 IGS 3D Model (Size: 1226 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 28000: Body Finish: Nickel: Body Material:
UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-12 - Amphenol RF
UG-260/U BNC Straight Clamp Plug RG-59 RG-62 50 Ohm. Downloads. 031-12 PDF Customer Drawing (Size: 89 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-260/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
AMPHENOL PCD SHENZHEN - アンフェノールジャパン株式会社
PLUG SOCKET HOW TO ORDER. 23 Notes: Amphenol PCD Shenzhen has made every effort to ensure that the information contained in this catalog is accurate at the time of publication. Specifications or information stated in this publication are subject to change without notice.
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 3FA1-NXSJ-C04W0 PDF Customer Drawing (Size: 423 kb) ... FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 E Key Code 4FA1-NESPAC01WS.
MMCX Straight Plug to MMCX Straight Plug RG-316 50 Ohm 12 inches ...
MMCX Straight Plug to MMCX Straight Plug RG-174 3 M 095-900-548M300 MMCX Straight Plug to MMCX Straight Plug RG-178 50 Ohm 84 inches 265101-08-84.00 MMCX Right Angle Plug to MMCX Straight Plug RG-174 1 M 095-900-549M100
ASRN0A31S - Amphenol Air LB
Plug ASR Metallized Coax 1 socket contact size 12 + 4 socket contacts size 22 (A3) Polarizing 1 ... EN4165 series 3 connectors (monomodule) - Plugs; SIM - EN4165 series 3 connectors (monomodule) - Backshells ... ASRN5A31P2 Receptacle ASR panel mounting for straight PCB Metallized Coax 1 pin contact size 12 + 4 pin contacts size 22 ...
Triax Straight Crimp Plug ST5M1323 Non-Constant Impedance
Triax Clamp Straight Plug Non-Constant Impedance Polarized 031-8354-6. Triax Panel Mount Jack 4-Hole Flange 50 Ohm 082-3907-1. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Model 037G05 10-conductor, 28 awg (40/44), shielded, polyurethane cable ...
10-conductor, 28 awg (40/44), shielded, polyurethane cable, 5-ft, 9-socket plug to pigtails, labeled for differential triax series 3743 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info ...
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 500 mm
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 7 inches 095-902-451-007. SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 18 Inches 095-902-569-018. SMA Right Angle Plug to SMA Right Angle Plug LMR-195 50 Ohm 36 inches 095-902-478-036.
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
SMP Straight Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 9 inches 095-725-108-090. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 0.10 M 095-902-581M010. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 10 inches 095-902-581-010. Products Related To Your Application.
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4427-1006 IGS 3D Model (Size: 885 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Cabling & Transceivers | Amphenol Network Solutions
The Parking Plugs allow routing of pigtails to transceiver cage locations during initial install and adding transceivers as demand requires. This design does not require removing the factory dust caps thus eliminating possible contamination. ... AOCs pick up when Direct Attach Cables reach their maximum (at about 3-5 meters) and can reach up to ...
mp1-19-2-b1 | Amphenol Global Search | Amphenol
MA1CAE1900 19 position straight plug, threaded, E type, clockwise insert, male or female ... This series, utilizing RADSOK® socket contact technology for board-to-board mezzanine application, compact footprint, metal circular, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 6.0mm contact sizes and ...
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 25.4mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 25.4mm. Downloads. SMP-FSBA-254 PDF Customer Drawing (Size: 125 kb) SMP-FSBA-254 STP 3D Model (Size: 236 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMP Plug to SMP Plug: Adapter Type: In-Series: Alias: SMP-FSBA-254:
Assembly Instructions-C1 Amphenol UHF
PLUGS 83-1SP, 83-1SP-1050, 83-1SP-15RFX, 83-822 Step 1 Step 2 Step 3 Step 1 Slide coupling ring onto cable. Cut end of cable even and strip jacket, braid and dielectric to dimensions shown in table . All cuts are to be sharp and square. ... Step 3 For final assembly on straight plugs, move coupling ring forward and screw in place on plug sub ...