Search Results for 3 socket straight plug
ICP® PRESSURE SENSOR - pcb.com
[3]Zero-based, least-squares, straight line method. [4]See PCB Declaration of Conformance PS023 for details. [5]Used with optional mounting adaptor. ... 0.248" OD x 0.219" ID x 0.015" thk, brass (3) Model 065A05 Seal sleeve sensor recess mount 0.248" OD x 0.221" ID x 0.240" thk 17-4 (1) Model PCS-1AZ Sensitivity calibration at 100% and 10% of ...
6782-6165-dB-CRYO - Sheet1
4 3 2 1 d c b a eco # rev do not scale print date date material: mil-std-100 & 1000 see note see note decimals inch [mm] minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 third angle projection. date draw ing practices per ansi-y-14.5 mccormick 11/8/19 11/8/19 ghz, 1w, cryo 11/8/19 ...
NovaSensor NPH Series Solid State Low Pressure Sensors
3. Best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage —100 hrs, typical value, not tested in production. 7. All values measured at 77°F (25°C) and at 1.5 mA, unless otherwise noted.
Charles Universal Broadband Enclosure CUBE-SC21632xxx Series General ...
3. Install the gasket by positioning it on the pad so that it is underneath the bottom of the CUBE when the cabinet is installed. Line up the gasket so that the cutouts are in proper position around the conduit opening and the bolt holes as shown in Figure 6. 4. Open the equipment chamber door and remove the screws at the top of the
Technical features - rfstechnologies.com
External Document Links Notes * valid for all cable versions ** order by single units PRODUCT DATASHEET CC-78-2 Clic clamp for RADIAFLEX® 7/8" CC-78-2 REV : A REV DATE : 03 Aug 2015 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
AT200 Airducer® Ultrasonic Transducer - airmar-emea.com
The AT200 delivers unparalleled ultrasonic sensing performance with level, flow, distance, proximity and object detection measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AT200 operates at 200 kHz and its sensing range is 10 cm to 3 m.
Model 1380-01A Rod end load cell Installation and Operating Manual - PCB
5.3 Cable & Grounding Considerations Proper grounding and shielding is required to prevent electrical noise in strain gage load cell measuring systems. The cable must be shielded twisted pairs with a drain wire. Cable shields must be grounded only at one end, for example, on the instrument or control system ground. ...
The Assembly Manual For PLA 10mm 2Pos Straight Plug
PLA 10 mm 二芯直头连接器安装说明 The Assembly Manual For PLA 10mm 2Pos Straight Plug 步骤8:先后盖上后盖,完成产品组装。 Step 8: Cover the end cover successively and complete the product assembly.
PERFORMANCE SPECIFICATION ACCELEROMETER (MODEL 771-XXX-Y) RoHS COMPLIANT
4.3 OUTPUT IMPEDANCE 100 ohms max . 4.4 LOAD 10K ohms resistance minimum . 50 pF capacitance maximum . 4.5 RESIDUAL NOISE 50 μVrms typ, 100 uVrms max; 0.5 to 100 Hz . 500 μVrms typ, 1.0 mVrms max; 0.5Hz to 10 kHz . 4.6 MAXIMUM EXCITATION . VOLTAGE WITHOUT DAMAGE . For option ”R” supply voltage 7 Vdc ...
10114827-004LF | MINITEK®1.25 | Amphenol
Amphenol is one of the leading manufacturers of MINITEK® WTB 1.25MM. Contact us today for more details of MINITEK®, part number 10114827-004LF.
ABS Coaxial Cable Product Information Sheet Type: T10500JB
2200 3.93 12.89 2400 4.12 13.52 2600 4.32 14.17 2800 4.50 14.76 3000 4.68 15.35 Structural Return Loss dB 5 -1002 30 1002-2000 2000-3000 RFI Shielding Transfer Impedance Screening Attenuation . Title: Microsoft Word - t10500jb_3.0ghz19.docx Created Date: 20190903194116Z ...
341230 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
MGT-5015 High Power Reverse Bayonet Coupling Connectors
Upgraded socket contacts include the RADSOK® high current sockets and Amphenol’s Temper-Grip socket, which carries more current than a standard contact at higher temperatures than a RADSOK® MGT-5015 comes with either Neoprene or Viton material inserts and either gold or silver plated contacts. MGT-5015 can operate in a temperature range of ...
Duplex Filters DPF 70/6-150... - AMPHENOL PROCOM
150 W base station duplexers. Both the ¼ λ models and the ¾ λ models are continuously tunable from 406 MHz to 470 MHz. Low insertion loss due to silver-plated, temperature compensated resonator elements in high-Q 40 x 40 mm cavities.
Dipole Antennas 7050056 - AMPHENOL PROCOM
M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Fixed norstel / coupler clamp (cross clamp) 3202078/68: Add to quote: Increasing sleeve: 3201079/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity.
$PSKHQRO - Amphenol Sine
Title: C:\Users\jhead\Desktop\ATF13 Boardlock drawing updates - Zenin\C-ATF13-3P-BM1X-A3.dwg Author: JHead Created Date: 7/25/2019 10:55:54 AM
supplier | Amphenol Global Search | Amphenol
Introduced in the 1960s, the MIL-DTL-38999 series of connectors emerged as a revolutionary military solution, distinguished by its compact contacts and enhanced insert patterns.
10044366-104LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of mechanical guidance modules. Contact us today for more details of airmax , part number 10044366-104LF.
Connector Group J PRE-SHIELD ADAPTER - amphenol.co.jp
straight; 90°; spin coupling; self-lock w/ shield 26482 series ii; 5015 (ms345x); 83723 series iii connector group j pre-shield adapter table – a part number designator connector shell size a dia.(max) h (max) j (max) shell size- mil allowable entry size inch mm inch mm inch mm min max
Heavy-Duty High Ratio 6:1 Heat Shrink - tpcwire.com
TPC WIRE & CABLE USA 00-521-7935 CANADA 00-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.