Search Results for 3 tier shoe rack
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
±3% or ±5%, and offered in wall mount, duct mount and outdoor air configurations. Rugged, Attractive Enclosures ... Storage Temperature-67°F to 185°F (-55°C to 85°C) Humidity Sensing Element Capacitive polymer sensor Accuracy at 71.6°F (22°C) • ±2% version: ±2% 10 to 90% RH
1695-2180 MHz - amphenol-antennas.com
REV051820NA www.amphenol-antennas.com 3 of 5 1695-2180 MHz. WS080X06Fx60 SINGLE BAND | SINGLE SECTOR | CANISTER ANTENNA | X-POL | FIXED TILT | 610 MM (24.0 IN) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Configurator Singles | Amphenol
Part # 320108: type: PL500SM-N Connector: Circuit Count: 8: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
2.92mm ジャック - ジャック 変換アダプタ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
smaや3.5mmコネクタと接続互換性 ; 接続時のミスアライメントによるダメージが最小限 ; エッジマウント、コンプレッションマウントなど無半田の基板実装タイプあり; 豊富な変換アダプタ ; mil-std-348bに準拠し、衛星機器や防衛装備品で実績
Temposonics
Storage temperature −20…+65 °C Fluid temperature −30…+85 °C Humidity EN 60068-2-30, 90 % rel. humidity, no condensation Ingress protection – M12 connector EN 60529 – IP69K (correctly fitted) Ingress protection – Sensor housing EN 60529 – IP67
The Fire Drill In July 2017_Amphenol Assembletech
In July.,2017,AST held the Annual Fire Drill, which was very important to test the using of fire fighting equipment and make us strengthen the awareness on fire control.
Rugged Junction Boxes - Amphenol Aerospace | Rugged VPX Media ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
2012-02-06 Amphenol CEO Adam Xiamen AST Visit_Amphenol Assembletech
Amphenol CEO Adam came to Xiamen AST factory for visit on . 2012. February.6th. He said Hello to every department and presided at the staff meeting at the same day.
ROHS COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING REV DESCRIPTION D ...
10 db 0.3 db 11-20 db 0.5 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TJ3.81: 3.81: 2P-24P: TJxx31530000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
STOR Storage Temperature -40 - 120 °C Absolute Maximum Ratings Electrical Specifications Sensor Output. 4 | NovaSensor NPI-19 Series Functional Description In I2C Mode, each command is started as shown in Figure 1. Only the number of bytes that is needed for the command has to be sent. After the execution of a command (busy = 0) the expected ...
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7015-1074 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Model HT622B01 Platinum Precision Industrial ICP® Accelerometer ... - PCB
current diodes, as shown in Figure 3, should be used in ICP® signal conditioners. (The correct orientation of the diode within the circuit is critical for proper operation.) Except for special models, standard ICP® sensors require a minimum of 2 mA for proper operation. The typical limits for this type of diode are to a 4 mA
CaraCTErÍsTICas Y BENEfICIOs - offers.tpcwire.com
41423 12/3 19/20 45 0,409 124 41424 12/4 19/20 36 0,448 155 CódIGO dE COlOr dE CON UCTOrEs 1 Blanco 2 Negro 3 Verde 4 Rojo 5 Naranja • Libre de halógenos con baja emisión de humo • Cumple con RoHS • Clasificación de prueba a la llama FT-1 • CE • Reconocido por UL/cUL a 200 ˚C
Ardent Concepts
Ardent Concepts RC08-02 test socket 0.80 mm pitch Measurement and Model Results prepared by Gert Hohenwarter 9/9/2010 GateWave Northern, Inc. 1
2X - PCB
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
SMA Male to Female Attenuator, 18 GHz - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Model 080M298 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
www.amphenol-aerospace.com
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 15 0 R] /MediaBox[ 0 0 612 792 ...
History - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.