Search Results for 3 volt battery
Model 2220E | PCB Piezotronics
Model 2220E:Accelerometer, PE, 3 pC/g, -67°F to +500°F, isolated, thru-hole mount, 3.1 grams . Model 2220E:Accelerometer, PE, 3 pC/g, -67°F to +500°F, isolated, thru-hole mount, 3.1 grams ... Battery Powered ICP® Signal Conditioners; In-Line ICP®-Powered Charge Converters; Dual Mode Charge Amplifiers; Digital ICP®-USB Signal Conditioner ...
VITA High Speed Connectors - Amphenol Aerospace | Products
Amphenol’s R-VPX underwent a battery of random and sine vibrations according to the 6U VITA 72 test plan in addition to mechanical shock testing. Throughout the testing sequences, the connectors did not sustain any damage or BER failures and displayed acceptable LLCR levels per the VITA 72 study group standards.
Model 103B01 Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi ... - PCB
Acoustic ICP® pressure sensor, 3 psi, 1500 mV/psi, integral 2-wire cable, accel. comp. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
RTS716N4S03 Receptacle, jam nut, 4 positions, size 16, socke
Volt: 600; IP Rating: IP67 / IP69k (in mated condition) Rohs Compliant: Yes; Salt Spray: >500h; Gender: Female; Temperature Range:-40 to 125°C; ... MS10A23S 3.6mm Socket Contact, Silver Plated, Machined, 45A, Wire Range 12-10 AWG. REQUEST A QUOTE. RTS016DCG Dust cap for Receptacle, Size 16. Comparable to PN# UTS16DCG
Model 3711F1110G | PCB Piezotronics
Model 3711F1110G:Platinum Stock Products; Single Axis VC MEMS accelerometer, 135 mV/g, 10 g, 1/4-28 4-Pin Plug
Protimeter TimberMaster | Moisture Levels Within Wood Products
V- Alkaline 550mAh, Battery low indication on LCD: Size: 19cm x 6.5cm x 3.5cm (7.5” x 2.5” x 1.4”) Gross Weight (without battery): ~228g: Maximum Needle Depth: For WME pins: 0.4” (10mm) Buzzer: Accuracy: 8-30% WME +/-1% (+/-3% accuracy outside this range) Regulatory Compliance:
BAT015 Battery Pack for LxT or 831 - PCB
The BAT015 External Battery Pack can be used with either four D cell batteries (1.5 volts), in one battery tray or eight D cell ... Weight (with eight D cells) 46.4 oz. (1.3 kg.) Wire length 24 in. (61 cm) Wire gauge 18 AWG Operating and storage temperature -10 ºC to +70 ºC. Battery type D cell (1.5 volts) Fuse 4 Amp, 32V, type ATO. Brand: Littel
PCI Express ® Gen 6 DirectAttached™ CEM Card Edge Connectors
Outperform Gen 6 specification, but also backward mating compatible to Gen 1/2/3/4 /5 specification; High-speed pins designed to directly attach to cable; Eliminate the PCB trace signal loss; RoHS compliant; Meets environmental, health and safety requirements; Low-halogen material; Meets next-generation requirements
DA3W3SA00LF | D-Subminiature | Amphenol
D-Sub Cable Connectors, Input Output Connectors, Power Cable Connector 3W3 Socket.
GSB311231HR | USB 3.2 CONN GEN1 (Type A, B, Micro) | Amphenol
USB 3.2, Type A, Receptacle, Right Angle Stacked, 18 Pins, Shell Kink with Nickel Plating, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging
Product Configurator | Power Solutions - Amphenol CS
10143473, 10143483, 10141042 - High Density Power and Signal Connector. 06.06.2018 ...
Model 054208-01353 | PCB Piezotronics
[3] Over compensated operating temperature range. [1] Nominal. [4] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. ... Complete with battery charger, data transfer software, and instruction manual: 0: 080962-01000: Model 962 Portable Transient Recorder, complete with FastPlot2 data transfer software, 8GB USB Memory Drive, USB cable for ...
BC3550Y0302A | Battery Conn | Amphenol
Spring Battery Connector,SMT,2.50mm pitch 3 positions, 15μin Au LCP Black, Reel. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant with Exemption 6(a)-I, 6(b)-II and 6(c) China RoHS: Compliant with Exemption 7.1, 7.2 and 7.3. Low Halogen: Yes.
Protimeter Digital Mini Pin Type Moisture Meter
Battery 3V (2 x AA) 2700mAh Features User adjustable features: • Auto shut off 1-10 min • Hold feature • Backlight adjustment • Audible on/off • Dry, At Risk and Wet Indicator on/off • In-built WME calibration check • Periodic WME auto calibration check • Over the air software upgrade • Multilingual UI www.protimeter.com BLD5055
Extreme High Temperature Sensors for Propulsion Testing - PCB
Technical advantages of UHT-12™ sensors. Absence of pyroelectric noise spikes up to 1400 ºF (760 ºC) Sensitivity that remains more consistent over a wide temperature change
Amphenol High Voltage Connectors
“X” code 代码: 1/2/3/4 对配设计: 自锁卡构 CPA确认锁定结构 手动把手操作 端子规格: 2x Ø 6mm Radsok, 镀银 适配线缆规格: 16/25 mm² 带屏蔽 高压互锁端子 端子连接工艺: 插头大电流端子压接处理 高压互锁端子压接处理 常规特性:
Charles Universal Broadband Enclosure CUBE-RL1003ABA1 General ...
The CUBE consists of a single compartment with 13RU of 19” horizontal rack space, a battery test remote monitor and a 10-position fuse panel. A battery shelf supports two SBS15 24VDC customer supplied VRLA batteries. Figure 2 shows the CUBE dimensions. Figure 3 shows the main components of the CUBE.
Model 422E35 | PCB Piezotronics
Model 422E35:In-line charge converter, 1 mV/pC, +/-2.5V output, -5% frequency 5 Hz, for high temp sensors
Stationary Torque Transducers | PCB Piezotronics
Model 922 is a battery-operated, hand-held peak meter with a single torque input. Together, Series ST7000 and Model 922 can measure peak torque and its special "click" wrench feature makes it easy to use for calibrating mechanical "click" type wrenches. It is a cost-effective, versatile, and easy to use data collector and can record up to 300 ...
Conformal Ballistic Pressure Sensors | PCB Piezotronics
Battery Powered ICP® Signal Conditioners. In-Line ICP®-Powered Charge Converters. Dual Mode Charge Amplifiers. Digital ICP®-USB Signal Conditioner. Cables. General Purpose Coaxial. Low Noise Coaxial. 4-Conductor. Multi-conductor Cables. Low Outgassing Cables. Cable Test Box. Patch Panels.