Search Results for 3 volt battery
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
PRO-PHY 100-520-3 dB-... - AMPHENOL PROCOM
PRO-PHY 100-520-3 dB-... - AMPHENOL PROCOM
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code Downloads 349-50832 Assembly Instructions (Size: 475 kb)
SMA T-Shape Adapter Jack-Jack-Jack 50 Ohm | 132216 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
BNC Straight PCB Jack Through Hole 50 Ohm | 112404 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm
MCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
Model 508BR050AC | PCB Piezotronics
50’ two-conductor, polyurethane-jacketed cable with two-socket MIL-C-50156 connector on one end and BNC plug on the other end
Koppler PRO-DIR TETRA-3 dB - AMPHENOL PROCOM
300 W Richtkoppler mit 3 dB Auskopplung für den Bereich TETRA 380 - 450 MHz Band. Exzellente Eigenschaften bei hohen Leistungen. Äußerst geringes VSWR sowie Einfügedämpfung über den gesamten Frequenzbereich. Spezifikationen. Elektrisch DE; Modell: PRO-DIR TETRA-3 dB: Frequenz: 380 - 450 MHz:
Model 92300-063978 RUN DOWN ADAPTOR Installation and Operating Manual - PCB
3. Reverse RDA to relieve any pressure on the internal load washers before each rundown. Caution: DO NOT start RDA on power tool with threads disengaged or damage may occur. 4. The RDA is designed to run clockwise direction only. 5. Apply torque until RDA is run down completely. Then note or save reading with analyzer. Maintenance 1.
N-Type T-Shape Adapter Jack-Jack-Plug 50 Ohm | 172233 - Amphenol RF
N-Type T-Shape Adapter Jack-Jack-Plug 50 Ohm
CCT High-Pressure / Temperature Sensor - Amphenol Sensors
Battery Pack ... NH 3; Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second; IP6K7 rating Cell Connectivity System (CCS) High current circuit for battery cell connectivity; Available styles: Wire Harness and Flexible Printed Circuit (FPC)
Model 3713D1FD20G Triaxial DC Accelerometer Installation and ... - PCB
a bench-top power supply or portable battery source. • Gas damping extends the upper frequency range, atten-uates unwanted high-frequency vibration, and provides stable performance over the entire operating temperature range. • Hermetic, multi-pin connector provides a reliable connec- tion even under the harshest environmental conditions. ...
C2U2VT070X06Fwxys5 - Amphenol Antenna Solutions
Canister, 2FT, 30-Port, 3-Sector Clover-Shape Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz, Fixed Tilt
USB3CFTV - Robuste Ethernet-, USB- und Display-Steckverbinder ...
Merkmale der Datenübertragungsbuchse Kompatibel mit USB3.2-Spezifikationen Vollständig reversible, bidirektionale Stromversorgung Stromversorgung: Bis zu 100 Watt (20V/5A) Maximale Übertragungslänge: Bis zu 1 m . Mechanische Eigenschaften Gewindekupplung, Typ MIL-DTL-38999 Serie III Gehäusegröße 11 Schock-, Vibrations- und Zugfestigkeit Für die Anpassung der Verkabelung sind keine ...
Base Station Antennas - Amphenol Antenna Solutions
AMPHENOL BASE STATION ANTENNAS Amphenol's macro antenna solutions maximize functionality, flexibility, and performance. We provide an extensive portfolio of multi-band base station antennas that cover up to three broadband frequency ranges in a single antenna: 617-894 MHz or 698-960 MHz 1695-2690 MHz or 1427-2690 MHz 3300-4200
Model JTLD352C04 | PCB Piezotronics
Model JTLD352C04:General purpose, ceramic shear ICP® accel., 10 mV/g, 0.5 to 9k Hz, 10-32 top conn. ground isolated, TEDS
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code Downloads 3FA1-NZRJ-C01-3 STP 3D Model (Size: 2445 kb )
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Battery Information - Marport
The battery lifetime is displayed on the first page. You can also check the battery level at anytime from the top bar: Note: When you change settings such as the uplink power or sounding range, it ... Back to support page. Jump to main content USER MANUAL. Index. Search. Home; Sensor Configuration ...
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
For any standard motor supply application where shielding is not required, we recommend the use of LUTZE SILFLEX ® Tray-ER TPE, unshielded cables with PVC/Nylon insulation. These cables are available in sizes up to 4/0 and offer superior flexibility paired with ruggedness due to the premium TPE jacket.