Search Results for 3,000 ampvs
DT800 Smart™ Sensor Thru-hull - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 or NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor ...
AquaLink FS140 | Specialty Fiber Optic Connector
The AquaLink® FS140 is a cost-effective series of dry-mate submersible fiber optic connectors for underwater applications.
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
LCD Resolution (1000,3000,5000 PSI) 1 Proof Pressure 3 X Full Scale Burst Pressure 10 X Full Scale or 15,000 PSI whichever is less Operating Temperature Range -10° to 60°C (14° to 140°F) Storage Temperature Range -20° to 85°C (-4°to 185°F) Tested Conditions Humidity 250 Hours (40°C and 90% to 95% R.H. Pressure/Temperature Cycles
Temperature Sensors | NTC Thermistors
Thermometrics, Inc., offers a wide range of NTC Thermistors. They are manufactured from the oxides of transition metals and can operate over the range of -196°C to 1000°C.
MCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MCX Cable Assemblies designed for radio frequency applications. MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SSI Technologies – Application Note PS-AN5 MediaGauge™ (Model MGA-9V ...
The SSI’s MediaGauge™ MGA-9V digital pressure gage includes an 304L stainless steel input pressure port, a piezoresistive pressure sensing element, signal conditioning
608.PDF - amphenol.co.uk
Voltage Proof DC 2100 3000 *Please note that the establishment of electrical safety factors is left entirely in the designer's hands, since he is in the best position to know what peak voltages, switching surges, transients, etc . can be expected in a particular circuit . Connector
USCM SERIES - Amphenol Technical Products International
USCM SERIES USCM (Ultra Sealed Connector, Multiple Poles) is a high-grade sealed connector series to meet outdoor long-term use under harsh environment conditions; providing users a highly reliable electrical
HEV060 シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
IP67の防水性、3000回の嵌合耐久性があり、電動バイクのバッテリー充電部などに実績があります. 特長. 定格電流:信号 1A 電源 40A(6mm²) 電源 60A(10mm²) 定格電圧:信号 24V DC 電源 800V DC; 保護等級:IP67 ; 嵌合耐久性:3000回 ; 使用温度範囲:-40℃~+125℃
NTC Interchangeable Thermistor
3000 F SC30F302V SC30F302W 5000 F SC30F502V SC30F502W 10000 F SC30F103V SC30F103W 10000 Y SC30Y103V SC30Y103W 30000 H SC30H303V SC30H303W 50000 G SC30G503V SC30G503W 100000 Y SC30Y104V SC30Y104W 100000 G SC30G104V SC30G104W Notes: 1. For RoHS compliant product, please add the suffix “N” to the part label. Example: SC30F103VN 2.
Datasheet - cabelcon.com
2150 - 3000 MHz -17 dB -20.1 dB 2150 - 3000 MHz -0.20 dB -0.15 dB Temperature Intermodulation IM3 Installing -5° to +50° C 3rd Order (@2x+37dBm) -162 dBc Operating -40° to +70° C Storing -40° to +70° C Inner Conductor Resistance (@ 1 A DC) 0.8 mΩ Sealing Test Insulation Resistance ...
AutoLok|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
AutoLokは、電動バイク向けに開発されたコンパクトでコストパフォーマンスに優れたバッテリースワップコネクタです。最大80Aに対応しており、IP67の防水性、3000回の嵌合耐久性を有しています。
Model 5302D-02A | PCB Piezotronics
Model 5302D-02A:PCB L&T TORKDISC® System, 16-bit telemetry system, 5,000 in-lb/417 ft-lb (565 N-m) rated capacity, 200% static overload protection
Part No. 550033 Rev. E
Operating Pressure: Factory Mutual certified to 3000 psi continuous, 8000 psi static Outputs (absolute) Analog: Digital: Standard: 0 to 10 Vdc (others voltage outputs are available), Optional: 4 - 20 mA (available with AOM only) TTL level, nominal 0 and 5V, true high, parallel transmission Output Impedance: Temposonics II with APM: 10 KW Output ...
Amphenol
Bulk Package, 500 Pieces Reel, 3000 Pieces Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20 ecomate® RM/RSSM/Aquarius ...
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
FILTERED & THERMALLY STABLE ACCELEROMETERS
0.5 to 3000 Hz. 2 to 4000 Hz: 2 to 4000 Hz. 2 to 4000 Hz: Temperature Range (Operating)-65 to 250 °F-54 to 121 °C-65 to 250 °F-54 to 121 °C-65 to 250 °F-54 to 121 °C-65 to 325 °F-54 to 163 °C. Resonant Frequency: ≥ 25 kHz. ≥ 55 kHz: ≥ 35 kHz. ≥ 55 kHz: Filter Type. Single pole (LP) Single pole (LP) Single pole (LP) Single pole (LP)
CDS6DE-380/2700 - 6dB Directional Coupler - rfstechnologies.com
RF Peak Power kW 3000 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to +65 (-13 to +149) MECHANICAL SPECIFICATIONS Height mm (in) 25 (0.98) Width mm (in) 50 (1.97) Length mm (in) 190 (7.48) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET CDS6DE-380/2700
PDM: Rev:D Released - Amphenol CS
Insertion / withdrawal 3,000 cycles (Total 5000 cycles) *1 Moisture resistance 1 cycle (Total 3 cycles) *2 Hydrogen sulfide exposure 96hrs *3 *1 : Insertion / Withdrawal speed : 400 600 cycles / hr. *2 : See Test Method 6.6 *3 : See Test Method 6.10 7.14 Vibration Mount the connector onto the test table as shown in Fig.6.3, and apply
CDS6E-380/2700 - 6dB Directional Coupler
RF Peak Power kW 3000 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to +65 (-13 to +149) MECHANICAL SPECIFICATIONS Height mm (in) 25 (0.98) Width mm (in) 50 (1.97) Length mm (in) 190 (7.48) TESTING AND ENVIRONMENTAL Environmental Class IP65 PRODUCT DATASHEET CDS6E-380/2700