Search Results for 3-pole connector , nylon
18.0 ± 0 - SV Microwave
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.78 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Straight Male to VITA 67.3 SMPS Female Backplane Contact 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MSSMA-085-FV67.3SMPS ...
Protimeter ConcreteMaster | Leading Non-Invasive Concrete Moisture Meter
3/4 in (20 mm) below the surface: Display: Backlit LCD: Batteries (Included) 3V (2 x AA) 2700 mAh: Warranty: 24 months on mechanical or manufacturing defects. Does not include wearing parts. Downloads- More Languages Coming Soon! ConcreteMaster Datasheet (English) View Documents on A Mobile Device
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 46701 08/17 GPF
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e smp female to sma male mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 7012-1324-1326 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title ...
SIM3D82VCC - Amphenol Air LB
Receptacle SIM serie3 Standard 4 modules Metallic Shielded Olive drab cadmium Polarization CC Not mounted (with rack/reversed rack plug)
335-6125-065 | GBX | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of GBX, part number 335-6125-065
Danmike DM 6500 F/P - AMPHENOL PROCOM
-44 dB ± 3 dB at 1 kHz rel. 1 V/Pa: Mechanisch DE; Patronen Typ: Elektret: Materialien: Brass and steel, epoxy lacquered. Impact-proof plastic: Kabel: 2 m 5-wire with shield: Abmessungen: 400 (typ.) x 108 x 145 mm: Gewicht: ca. 0.95 kg: Umwelt; Betriebstemperaturbereich-25 °C to +55 °C: Lagertemperaturbereich-40 °C to +55 °C:
Sturdy, 8 dBd, Omnidirectional Base Station Antenna for the 450 MHz Band
3 dB Beamwidth, E-Plane 12 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 8 dBd (10.2 dBi) VSWR < 1.5:1 Bandwidth 18 - 24 MHz dep. of models Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE50 Mechanical Connection(s) N(f) Materials Radome : Polyurethane-coated glass fibre
D38999 Series II - JT Hermetic Connectors - Amphenol Aerospace
MIL-DTL-38999 Series II Hermetic Connectors provide an airtight seal and offer the high-density contact arrangements of MIL-DTL-38999 with smaller dimensional requirements. Additionally, a three-point bayonet coupling system allows for fast, 1/3 turn connector mating.
Thermal-Magnetic Circuit Breaker 2210-S2..
1 1-pole protected 2 2-pole protected 3 3-pole protected 5 2-pole, protected on one pole only Panel mounting 0 without hardware 1 with M3 thread 2 with 6/32 thread Terminal design (main contacts) P1 blade terminals 6.3-0.8 (QC .250) cnCharacteristic curve F1 fast acting: therm.1.01-1.4xI N;magn.2-4xI N DC (DC only) F2 fast acting: therm.1.01-1 ...
Installation Tools - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
Amphenol Air LB | Procedures
All our product procedures, downloadable in .PDF : mounting, insertion, extraction, mating, wiring, fixing…
NADP120-B-1-B - Waveguide to N - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
LP70x-Series Low-Profile Multiband Antenna - PCTEL
LP70x-series low profile multiband antenna operates simultaneously in the 698-960 MHz and 1710-2700 MHz bands with omnidirectional performance. It is designed to be a surface mount that performs well on metallic or non-metallic surfaces. The low profile housing gives a high degree of vandal resistance, making it perfect for M2M applications where reliable communications is required.
C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnexZZ293
Title: C:Documents and SettingsGarrick SillersMy DocumentsCustomersConnexZZ293.dwg Author: Garrick Sillers Created Date: 7/31/2008 3:57:36 PM
18.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMP Straight Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FSSMP-180 DRAWN
32426042002BMT - Amphenol Air LB
Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts and wave-washers 4 terminals
Amphenol Assembletech
1. Small size connector saves device space 2. Directly mating for easy assembly 3. Latch struction ensure reliable connection 4. Endure low and high temperature 5. Protection grade reachs IP67 6. Pitch2.0mm and 8.0mm 2pos connector are optional and connector can be customized
SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Non ...
RF Connector SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Non-Magnetic SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Non-Magnetic | SMP-FS-C08-R-NM JavaScript seems to be disabled in your browser.
SMA Male to SMP Female 250mm Cable Assembly for .085 Cable
≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz Dielectric withstanding Voltage 500 VRMS