Search Results for 30 amp connector
SP-LLYYZ06-F0 - amphenol-antennas.com
Front-to-Back Ratio, Total Power, ± 30° dB 21 22 22 24 23 Front-to-Back at 180° Copolar dB 30 29 32 33 29 First Upper Side Lobe Suppression dB 13 13 13 13 13 Upper Side Lobe Peak to +20° dB 22 22 22 16 14 ... Connector Type -- (10x) 4.3-10 Long Neck Female at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- ASA Lightning ...
Part Search Results
Up to 200 amp per contact ; Liberal blind mating ability ; Modular connector with a fixed envelope; Great Golden Catalog Revision: NC. Modular, blind mating power/signal connector with 256 different configurations and up to 200A per contact. Home; Connectors; Select a Part; Facebook; Twitter; YouTube; Important Links. Power Connectors; D-sub ...
Catalog - Amphenol Antenna Solutions
Connector type N Female Mec a ca C a ac e c Materials Aluminium dipole Dimensions (Length) 1380 mm 54.3 in Weight without bracket 1.5 kg 3.3 lbs ... Mounting bracket MA621AZ40 clamp supplied to fit 30-50mm dia. mast. Horizontal Vertical
News - CONEC
IP67 D-SUB Connectors. IP67 D-SUB Standard/ High Density; IP67 D-SUB Combination; IP67 D-SUB Filter; IP67 D-SUB Hoods; 17 SERIES IP67 RJ45 / USB / FO / Power Bayonet. RJ45 patch cords; IP67 RJ45; ... 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET [email protected] 905 790 2200. M-F 8:30 – 4:30 ET [email protected] +49 2941 765 ...
RTS6BS18N32S03 Straight plug with cord grip, 32 positions, s
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Wire Range .05-.08mm², 30-28 AWG. REQUEST A QUOTE. MS28W23G15 Socket Contact, Machined, Size 20, Gold 15µ", Wire Range .05-.08mm², 30-28 AWG. REQUEST A QUOTE. MS28W23G30 Socket Contact, Machined, Size 20, Gold ...
is a registered trademark of PCB Piezotronics, Inc.
Excitation Voltage 19 to 30 VDC 19 to 30 VDC Output Bias Voltage 7.5 to 13 VDC 7.5 to 13 VDC W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below.
Dalbani Corporation - gemeco.com
Connector Guide; Our Team; SmartBoat® Solution. SmartBoat® FAQs; Actisense Pro Line; Em-trak; News. Clearance. Quick Order. Cart {0} items in cart. ... MSRP: $0.80, Your Discount $0.30 (37%) Sort by. Product List View Product Grid View Product Table View. Results Per Page. First page; Previous page; 1; Next page; Last page; About Us. About Us ...
Model 352M221 | PCB Piezotronics
Model 352M221:ICP® Accel., 10 mV/g, 500 g, 2nd order filter, 1 Hz to 10 kHz response, calibration from 5 Hz to upper 5% frequency, overmolded 40 foot
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Connector Description The antenna has six (6) connectors located at the bottom, each marked with a colored ring. ... Front-to-Back Ratio > 30 dB > 30 dB In-Band Isolation > 23 dB > 25 dB Isolation Between Ports > 30 dB > 30 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc Input Power (2x) 500 W (4x) 250 W Diplexed No Lightning Protection Direct Ground
Amphenol Assembletech
Signal Wire Size: 30-34AWG (85ohm), 32-34AWG(100ohm) Lock to mating part: With latch Plating: Au 30u" min Color: Black ... Smaller size connector and cable saves device space 2. Provide four channels signal transmission as per industry standard 2. Data speed: 12Gbps for SAS per channel 2. Meet SAS3.0,Ultraport SlimSAS SFF-8654, SFF-8086 and SFF ...
GENERAL C P PRODUCT INFORMATION C connectpositronic
Suggest Ø3.56±0.08 [0.140±0.003] holes for connector mounting holes. FEMALE STRAIGHT SOLDER CONNECTOR CODE 3 STANDARD PART NUMBER PCIA60W36F300A1 Note: See below for suggested printed board hole sizes. CONNECTOR DIMENSIONS CONTACT HOLE PATTERN MALE STRAIGHT SOLDER CONNECTOR CODE 3 STANDARD PART NUMBER PCIA60W36M300A1 PCIA SERIES 40
5661310Em - amphenol-antennas.com
Quad band antenna, dual polarisation, 8 connectors Independent tilt on each band 0-10° / 0-10° / 0-10° / 0-10° ... Input Voltage +10 to +30 V Power Consumption Idle State 0.5 W Operating 4 W typical / 10 W maximum Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor ...
nano-pitch | Amphenol Global Search | Amphenol
The series ranges from 8 to 40 contacts at 1A up to 120VDC with 0.9mm / 1.8mm / 2.7mm pitch. The connectors include mated and unmated versions and an IPx67 option. Amphenol LTW Zeus Din-Rail 7KV & 5KV Zeus series is a High voltage Din-Rail Connector that can be used as a high voltage terminal block. 5KV or 7KV Available in 2 or 3 contacts ...
Attenuator - amphenol-antennas.com
Attenuation Value (xx) 3 dB 6 dB 10 dB 15 dB 20 dB 30 dB ... Dimensions without connectors 72 x Ø35 mm Weight 0.21 kg Connector Type See Ordering Options Below Environmental Characteristics Application Indoor Operating Temperature -55° C to +85° C REV120417CC www.amphenol-antennas.com 1 of 2
MICRO-D SOLDER-LESS SURFACE MOUNT CANADA
The solderless surface mount Micro-D (SSMM) is a new Micro PCB connector using Amphenol surface mount clip Technology and is fully intermateable with standard M83513 connectors. Connection to the board is made by spring loaded contacts which required ... (4°-26.67° C), and 30%-60% relative humidity. TABLE 1: SPECIFICATIONS LLCR 60, 63, 67 mΩ ...
Automotive | Markets - Amphenol
Amphenol's B406/B407/B410 series is 0.80mm pitch floating board-to-board connectors that support stack height up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which makes it resistant to vibration.
DAS Antennas UWB-I 380-6000 - AMPHENOL PROCOM
Provided with external coaxial cable with N-female connector. No need for external ground plane. Two installation options. Specifications. Electrical; Model: UWB-I 380-6000: Frequency: 380 - 6000 MHz: Antenna Type: Low profile multiband: ... -30 °C to +70 °C: Ordering Designations. Model Product No. UWB-I 380-6000: 100000545: Add to quote ...
TEMPOSONICS III
RG Connector: Pin No. Wire Color Function 1 Gray Output #1 (Displacement) * 0 to 10 Vdc, 10 to 0 Vdc 4 to 20 mA, 20 to 4 mA, 0 to 20 mA or 20 to 0 mA ... 120 °– 30' 2.250 in. Minimum Dia Specifies Surface B 0.094 in. REF See Note 8 0.030 in. –0.010 R Detail C TE : Key: FIM = Full Indicator Movement PD = Pitch Diameter
Automotive | Markets - Amphenol
Amphenol's B406/B407/B410 series is 0.80mm pitch floating board-to-board connectors that support stack height up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which makes it resistant to vibration.
All Products - Amphenol
We can execute on orders of low or high volume requiring high automation or detailed work. Certifications: UL, CSA, ISO9001, CE, IPC620, WHMA, C-PAP, IATF16949 (and others). Capabilities: Low & high volume / Small gauges (30+) / Seals, grommets / Tooled for multiple connectors suppliers