Search Results for 30 tháng 4 1 năm nghỉ mấy ngày
FAKRAtoAMC4 Cable Assemblies Cutsheet Final o
Title: FAKRAtoAMC4_Cable_Assemblies_Cutsheet_Final_o Created Date: 2/22/2021 11:15:48 AM
Temposonics
4 Totzone 785 8 4. M16 Gerätestecker GB-J, Beispiel: mit Kabelausgang Magnet 25 Ø 79 5 6 M6 (3) 65 64 6 3 53 Messlänge 25…325 Nullzone 4 Totzone 735 27 3 Ø 62 4 Sensorelektronik-geäuse 34 4 85 25 Ø 2 f6 Temposonics® GB-S SSI Datenblatt I 4 I TECHNISCHE ZEICHNUNG Alle Maße in mm Abb. 2: Temposonics® GB-N / GB-S / GB-K / GB-J mit ...
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
Brief Instruction G-Series 551515 Rev D - temposonics.com
I 4 I 2.1 Bestimmungsgemäße Verwendung Dieses Produkt darf nur für die unter Punkt 1 vorgesehenen Einsatzfälle und nur in Verbindung mit den von MTS Sensors empfohlenen bzw. zugelassenen Fremdgeräten und Kom-ponenten verwendet werden. Der einwandfreie und sichere
Amphenol AIPC Supplier Quality Claus
1 of 10 F-NT023 Rev 9 . Quality Assurance Requirements . 1. QAR1: Inspection System QAR1.1 Quality Inspection System 2. QAR2: Material Review Board 3. QAR3: Inspection/Test Data Collection 4. QAR4: Inspection/Test Data Submission 5. QAR5: Certificate of Conformance 6. QAR6: First Article Inspection 7. QAR7: Source Inspection 8. QAR8: Test Data
M29504/04 & /05
quote on any of our M29504/4 & /5 products, please call us at 800-472-4225. For international calls please dial 214-547-2400 or e-mail us at info@fibersystems.com. About Amphenol Fiber Systems International: Amphenol Fiber Systems International (AFSI) designs,
SIM3N84VDD - Amphenol Air LB
Receptacle SIM serie3 Flanged 4 modules Metallic Standard Olive drab cadmium Polarization DD Not mounted (with rack/reversed rack plug) SIM3N84VDD - Amphenol Air LB
KAYE Global Contacts
About us. Kaye & Amphenol; Kaye History; Environmental, Health & Safety; Quality; Terms & Conditions; News. Press Releases; News Posts
A-GTR - Amphenol
per circuit. Compression (setscrew) termination to 4/6AWG or 8/10AWG conductors allow for easy field replacement of pins and sockets. Standard PG threads provide the IP67. environmental rating. Closed entries on the socket side provide the “Finger Touch” protection necessary on high amperage circuits. .a-a. ® A-GTR Aa N IAN-54
CaraCTerÍSTICaS Y BenefICIoS - offers.tpcwire.com
4 1 2 3 5 NOTAS: 1) Se basa en una temperatura ambiente de 30 °C con una temperatura del conductor de 90 °C, según la tabla 3.10.15(B)(16) de NEC 2014. Created Date:
Tết | Amphenol Socapex
Tôi đã đọc chính sách bảo mật và tôi ủy quyền cho Amphenol Socapex gửi cho tôi thông tin
B TYPE - Amphenol Sine
thickness:1.6 to 4.7mm tommy 110°ref 110°ref main polarizing keyway 12.8 1 11/16-18 unef thread 2.6 Ø40.1 47.6 size 12 contact (4 places) 6 size 16 contacts (23 places) 6 backshell ring adapter-blue Ø50.8 duramate--contact size current rating 16 13 amps 1.35 mm (.053in) 2.62 mm (.103 in) min. insul o.d. max. insul o.d. typical wire range 14 ...
TC5.0 1-Interlock HI-Temp THT type - anytek.com.tw
Product description: TC5.0 1-Interlock HI-Temp THT type: 5.0: 2P-24P: TCxx0303C500G: Please refer to the pdf file. The website drawing is for reference only.
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
Outline of Module and Pin Arrangement [unit:mm] Module Circuit C1 C2 C3 C4 C5 R1 R2 R0 R3 R4 R5 R6 R8 RG2 Variable RG3 Variable RG4 Variable RG1 Variable OP1