Search Results for 30-271
Cables and Connectors | PCB Piezotronics
Temperature Range: -30 to 80 °C; Connection Type: (sensor side)2-socket; Connection Type: (sensor side)2-socket; Cable Style: Multi Conductor - Shielded; Cable Style: Multi Conductor - Shielded; Add to cart for quote. Add to Cart Add this product to my product comparison. Model:050LQ006HX.
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
NovaSensor PT899 Pressure & Temperature Sensor Die
NovaSensor PT899 Pressure & Temperature Sensor Die
Model 034G30 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 30-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) For an IP68 Rated cable, see 034W30. For applications with EMI, see 034T30. Cable assembly consists of the following components: Model 034 cabling Model AY connector. Specification Notes.
CXL 900-6LW-NB/868 MHz - AMPHENOL PROCOM
CXL 900-6LW-NB/868 MHz - AMPHENOL PROCOM
PL28 | Amphenol Global Search | Amphenol
The Assembly Manual for PowerLok 10mm G2 1POS 90D Plug Connector. 1-2 Take each 1pcs of 8 end cap, 7 sealing, 6 shell and 5 Inside Copper ring, and make them pass through the cable from right in sequence. 3-1 Move the 5 inside copper ring from the right side to the side below the shield.
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...
Product sheet - amphenol-antennas.com
Frequency (MHz) : 1.5 - 30 Description : Self supported SSB whip antenna N° of sections : 3 Termination : Axial output Bracket : Integrated Maximum power (Watts) : 800 Length (cm) : 825 Weight (Kg) : 6,5 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product
ZTP-315 Thermometrics Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 29.7 30 30.3 kΩ Tol.:1%, @25 °C Beta - Value 3773 3811 3849 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20 ...
D38999 Connectors with Coaxial, Concentric Twinax ... - Amphenol Aerospace
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
1765 | Amphenol Global Search | Amphenol
Frequency Band 1715-1730 MHz 1750-1765 MHz IL 0.8 dB 0.8 dB All Bands Return Loss 18 dB Isolation Between Node B Ports At Rx Frequency 20 dB At Tx Frequency 35 dB Power Supply AISG Signal Attenuation 1 dB @ 2.176 MHz Voltage Drop 1 V max. @ 10-30 VDC Supply Voltage Handling 0-32 VDC Continuous Current Handling 5A, 0-32 VDC
New Products Introduction - SV Microwave
30° Solderless PCB Compression Mount Connectors . Reflow Stable Multiport PCB Connectors . 75 Ω VITA 67.3 SMPM Contacts . Space Attenuators . Secure Locking R/A Cable Connectors . SMP/SMPM Fixed Bullets . Threaded SMPM RF Cable Assemblies . D38999 Pin and Socket Contacts .
Home | Amphenol Network Solutions
Amphenol Network Solutions is a leading provider of innovative connectivity solutions for MSO, OEM, MTU and Hyperscale Data Centers and Telecommunication networks. Explore our wide range of high-performance products, including fiber optic distribution, power distribution, cable management solutions, cable enclosures, optical passives, and network racks.
ICP ® Shock Accelerometers - PCB
ICP ® Shock Accelerometers. Piezoelectric ICP® accelerometers afford a very high signal output (+/- 5 volts full scale) and the ease of two-wire electrical connectivity.
HVC3P63FSXXX Assembly Manual - amphenol-sine.com
Amphenol Amphenol Automotive Connection Systems (Changzhou) Co., Ltd Doc No.: AACS-AD-00206 2 / 7 Rev.03 Date: 2023/12/13 The document is authorized for using only with valid controlled Amphenol AACS stamp
M195 EchoRange+™ Smart™ Sensor - 30/200 kHz Portable ... - Airmar
30 and 200 kHz frequency; Embedded transceivers; Digital signal processing; NMEA 0183* data-output protocol; Echo-envelope time-series data output via RS-485; Sealcast ™, seamless, urethane housing for long life underwater; M195 housing design offers flexibility mounting. Portable mount: installation on poles for hydrographic survey
About MM Multimode the MTCK-004 Test Set Optical 525N-30- Line
RubberBoot 7.60x4.30x2.30" Accessories Soft,shock-proofboot,TiltUpStand, NIMHBatteryPack Weightw/BatteriesandBoot 2.20lbs AFSI 525N-30-MM Multimode Optical Line Test Set, Specification Summary of LEDs AFSI 525N-30-MM Multimode Optical Line Test Set, AutoTest Specifications AFSI 525N-30-MM Multimode Optical Line Test Set, Mechanical Specifications
Amphenol Connectors Cross Reference Guide
QPL No./Date Qualified Product List Manufacturer; QPL-5015-43 (6/07) Series I, Solder Type MS3100 Series: Amphenol, ITT Cannon: Series II, Front Release Crimp MS3400 Series
DCS43PA05F00 - Amphenol Antenna Solutions
Planar, 1.5FT, 1-Port, 40° | 30°, VPOL or HPOL, (1x) 806-940 | (1x) 1710-2170 MHz, Fixed Tilt
ZTP-315 Thermometrics Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 29.7 30 30.3 kΩ Tol.:1%, @25 °C Beta - Value 3773 3811 3849 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20 ...