Search Results for 30-271
RCx - Amphenol CS
§§Operating Voltage: 30 VDC per contact §§Operating Current: 0.5 A per contact §§Differential Impedance: 100Ω +/- 10Ω ENVIRONMENTAL §§Operating and (Storage) Temperature: -40°C to +85°C §§RoHS & Halogen-Free TOOLING INFORMATION §§Configurations: 1X1, 1x2, 1x4, 2x4, 2x8 TARGET MARKETS/APPLICATIONS Network Interface Cards ...
LUMINUS - Amphenol PCD
6 ontact producedamphenolpcd.com LS 1 Position, Quadrax Inline Plug Type Part Number Position Size Page SJS830250 2 22 SJS840310 3 16 SJS862300 3 20 SJS830210 3 22
co
co Amphenol . Created Date: 5/11/2024 10:45:30 AM
Filtres Duplex MPX 2/6 - AMPHENOL PROCOM
-30 °C to +60 °C: Diagramme et Montage. Courbes de reponse typiques ecart Duplex à 5 MHz. Details de Montage. Toutes les dimensions sont indiquées en mm. Désignations de commande. Model N ° de produit Description Fréquence; MPX 2/6 L-4/6-N(f) 200001669: Ecart: 4 - 6 MHz: 138 - 156 MHz: ...
AR30 Airducer® Ultrasonic Transducer - Airmar
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AR30 incorporates standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 30 kHz and its sensing range is 60 cm to 30 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
Contact Amphenol Antennas
Get access to global contact information for Amphenol Antennas, including an information request form for sales or general inquiries.
Amphenol
Torque on nut shall be 30–36 inch ounces. DO NOT allow the cable to rotate while tightening the nut. A PIGGYBACK GROMMET SEAL ASSEMBLY SOFT RUBBER HARD PLASTIC SHIELD CRIMP SLEEVE.750 CABLE SHIELD Amphenol Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395 Website: www.amphenol-aerospace.com TRIM SHIELD RETAINER
Model 352B01 | PCB Piezotronics
Model 352B01:Miniature, lightweight (0.7 gm), ceramic shear ICP® accel., 1 mV/g, 2 to 10k Hz, 10-ft integral cable
Products - allsensors.com
Lösungen nach Markt Toggle children for Lösungen nach Markt. Main Menu (Press to Return) Lösungen nach Markt Drohnen und Robotik; Medizinisch; HVAC; Industriell; Verteidigung
ZTP-315 Thermometrics Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 29.7 30 30.3 kΩ Tol.:1%, @25 °C Beta - Value 3773 3811 3849 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20 ...
pl184x | Amphenol Global Search | Amphenol
C22.2 No. 182.1-13 RoHS Status Following EU Directive 2011/65/EU PACKAGING Package Width 138 millimetre Package Height 345 millimetre Package Gross Weight 0.81 kilogram 158 millimetre Package Units box 1 piece TECHNICAL Product Main Type Color Red Number of Poles 5 Clock Position 7Hour Rated Current 60 ampere Rated Voltage 277/480 volt
Features - amphenol-antennas.com
2C6U4VD120X06F wxys4 (2x) 698-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna HEART-SHAPE 23.9 IN FIXED TILT REV101624NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Catalog - Amphenol Antenna Solutions
-150 -30 180 0 150 120 90 60 30-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
Model 075A01 | PCB Piezotronics
Model 075A01:Field installable 2-socket environmental boot connector for 0.195" cable (MIL-C-5015 compatible)
d:michelle zhangpdf95-820-109-xxx - amphenolrf.com
Title: d:michelle zhangpdf95-820-109-xxx.ps Created Date: 6/24/2019 11:41:54 AM
Features - amphenol-antennas.com
Features - amphenol-antennas.com
Connectors | Products - Amphenol
The Titanium versions provide comparable performance to Stainless Steel, but with 30% weight savings, offering significant benefits in aero-engine applications where weight is critical. Amphenol Limited HVBI HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space ...
d:michelle zhangpdf95-820-109-xxx - amphenolrf.com
Title: d:michelle zhangpdf95-820-109-xxx.ps Created Date: 6/24/2019 11:41:54 AM
Amphenol MP-54RJ45DNNE-001 Category-5e Ethernet Cable (STP Double ...
Buy 1ft Amphenol MP-54RJ45DNNE-001 Category-5e (CAT-5e) Double-Shielded Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol brand dual foil screened twisted pair (FTP) Cat-5E patch cables improve data integrity in the most severe EMI/RFI environments. Our double shielded Category 5E patch cables include a concentric foil screen overlayed with 98% aluminum braid, protecting ...
MIL-DTL-83723, Series III, Pyle B - Amphenol Aerospace
After 3 cycles immersed in salt water with pressure reduced to 1 in . Hg (75,000 ft . altitude) for 30 minutes and returned to atmosphere pressure . While connectors submerged insulation resistance should remain 1000 megohms minimum and support 1500 volts RMS applied without flash-over or breakdown . High Potential Voltage Altitude (Unmated)