Search Results for 30-271
Model 010G10 | PCB Piezotronics
Lead Time for 16-30 is 4 Wks. Lead Time for 16-30 is 4 Wks. Product Description; Specifications; Documents & Downloads; 4-conductor, shielded, FEP cable, 10-ft, 4-socket plug to (3) BNC plugs (labeled X,Y,Z) For applications with EMI, see 010T10. Cable assembly consists of the following components:
Datasheet - cabelcon.com
2150 - 3000 MHz -27 dB -30.6 dB 2150 - 3000 MHz -0.07 dB -0.02 dB Temperature Intermodulation IM3 Installing -5° to +50° C 3rd Order (@2x+27dBm) -158 dBc
ExaMAX - Cable Solutions Guide - amphenol-cs.com
10139991-110LF 10 30.4 N 10139991-112LF 12 34.4 N 10139991-114LF 14 38.4 N 10139991-116LF 16 42.4 N 10139991-118LF 18 46.4 N 10139991-120LF 20 50.4 N 2 PairVertical Header P/Ns 2X6 10128401-101LF 2X8 10128403-101LF 2X10 10128405-101LF 0.30 0.30 12.55 40.25 19.00 0.30 DIMA 0.30 DIMA 17.00 DIMB 23.68
Model 352A60 | PCB Piezotronics
High frequency, ceramic shear ICP® accel., 10 mV/g, 5 to 60k Hz, 5-44 top conn. This miniature accelerometer model achieves extremely high frequency response from 5 Hz to 60 kHz, and incorporates a LP filter to avoid saturation of the output signal to to excessive vibration.
Model 356B21 | PCB Piezotronics
Model 356B21:Platinum Stock Products; Triaxial ICP® accel., 10 mV/g, 500 g, 2 to 7 kHz, mini 4-pin conn., 10 ft cable included
GT シリーズ (VG95234規格準拠)|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
gt シリーズ (vg95234規格準拠) カタログ; 圧着; 半田; gt シリーズは、ワンタッチで嵌合するヘビーデューティ仕様の丸型コネクタです。
Amphenol Assembletech
Signal Wire Size: 30-34AWG Lock to mating part: With latch Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing)
ZTP-315 Thermometrics Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 29.7 30 30.3 kΩ Tol.:1%, @25 °C Beta - Value 3773 3811 3849 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20 ...
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
TEDS Sensors and technology - Introduction - PCB
Learn about TEDS Sensors and theory behind the Transducer Electronic Data Sheets. View TEDS equipped Impact Hammers, Impedance Heads, Single Axis & Triaxial Accelerometers and Microphones from PCB Piezotronics.
Amphenol
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
Model 625B02 | PCB Piezotronics
Model 625B02:Ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.2 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
PM411LWM Ultra-wide Chirp-ready Pocket/Keel Mount - Airmar
Features. Depth and fast-response water-temperature sensing; 2 kW of power; Low frequency: 40 to 60 kHz; 40° beamwidth for ultra-wide coverage; Maximum depth of 1219 m (4000')
Model 478B05 | PCB Piezotronics
Model 478B05:3-channel, line-powered, signal cond. for single-ended MEMS and capacitive sensors, 4-pin input conn.
ZTP-315 Thermometrics Thermopile IR Sensor
Noise Voltage 30 nV rms R.M.S., 25 °C NEP 0.94 nW/Hz1/2 500K, 1 Hz Detectivity 1.38 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 29.7 30 30.3 kΩ Tol.:1%, @25 °C Beta - Value 3773 3811 3849 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20 ...
SGX - Sensor Selector
SGX-HCL-30. 4 series Hydrogen Chloride 30ppm. More. SGX-HCL-30-MOD. Hydrogen Chloride 30ppm. More. SGX-HF-10. 4 series Hydrogen Fluoride 10ppm. More. SGX-HF-10-MOD. Hydrogen Fluoride 10ppm. More. SGX-NH3-1000-MOD. 4 Series Ammonia Sensor Module - 1000ppm. More. SGX-NH3-500. SGX Liquid Electrochemical Gas Sensors
Thermo-Trex® High Temp VFD Cable - TPC Wire
65/30: 12AWG x 65/30 1: 102: 0.805: 506: Overall Shield: Related Products. Super-Trex VFD Shielded Cable. Trex-Onics Low Capacitance VFD Shielded Power Cable. Request a Quote Your Wire and Cable Solution Starts Here. About Us.
B175MW Medium Ultra-Wide Tilted Element™ Thru-Hull - Airmar
Features. Depth and fast-response water-temperature sensor; 1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard)
MIL規格丸型コネクタのガイドブック
4 セクションⅡ 主要mil規格コネクタ ─ mil-5015タイプ ・mil-5015タイプ(クラスa、c、e) (mil-dtl-5015準拠品 クラスf、rもあります。 特長 ・ クラスa、c、eを、1個から国内生産しております。 ・ オリーブドラブ色、カドミウムめっきの耐環境型バージョン ・ もっとも古くからある比較的サイズの ...