Search Results for 30-271
F F - Amphenol Sine
30' 15' milimetres 55010218000111 see table t.n 7/12/2002 2:1 uos 1/4" phone plug mono assy t.n 7/12/2002 refer to components see table a3 55010218-000-1 1 1 m.n.h p.m 04-05-04 04-05-04 1 update to modified components l.v 1/03/2004 8241 1 50310007-*30 50310007-130-1 insert assembly 1
340004 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
EU Declaration of Conformity - AMPHENOL PROCOM
EU Declaration of Conformity Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Certificate no.: 16.0420X Product name: CXL 130-1-Ex CXL 130-1LW-SS-Ex CXL 150-1LW-SS-Ex CXL 150-3LW-SS-Ex CXL 450-1LW-SS-Ex
Temposonics
With silicone cable (part no. 530 113): IP68 (2 bar (29 psi) @ 30 min) Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 20 g / 10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2
Strain Relief Series - Amphenol Australia
Standard products. Custom solutions amphenolcomau amphenolcomau Strain Relief Series Available in 2, 3, 4, 6, 8, 12 and 18 position Amphenol Sine Systems’ AT Series™ SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specifically- designed, wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining ...
Industrial Solar Technologies - Amphenol Australia
ø5.3 REF 30 REF ø4 REF 29.2 REF R 50340393 1650-C4302-1704010084 TUVRheinland CERTIFIED E 469330 A B Stamped and Formed Contact ( Cold Formed Contact (C&F) S&F) Approvals A TÜV/UL/JET Certified Product Type CConnector Packaging C M 100 pcs/bag ,8 bags/box 400 pcs/bag ,2 bags/box Gender F M Female Male Cable Size 2 4 6 0 2.5mm²/14 AWG 4 ...
Compliant with: SAE J1772, IEC 62196-2
Ambient Temperature: -30°C ~ +50°C 2.SAE Connector Reference: 20AC-HVCOSAEMACPFXXXXL0000 3.Reference: IEC 62196-2 , SAE J1772 L1 L2/N PE CP T1+ T1-T2+ T2-X3 X5 LASER MARKING: V0-1 SAE TYPE1 AC CONNECTOR - PART NUMBER Part Number Sensor 16A HVCOSAEMR3PF501RLXXXX No temperature sensor available HVCOSAEMR3PF502RLXXXX 32A HVCOSAEMR3PF506RLXXXX ...
ACOMMs Transmitters - MSI Transducers
Beamwidth1 30° 10° 6° Duty Cycle 100% 100% 100% Depth 6000 m 6000 m 6000 m About MSI MSI Transducers specializes in custom transducers and arrays for both commercial and defense markets. MSI’s broad design and manufacturing capabilities has enabled us to build everything from state-of-the-art synthetic aperture sonars….to low
www.allsensors.com
30 INCH-D-4V 0.23 INCH-G-4V 0.5 INCH-G-4V 1 INCH-G„tv 2.5 INCH-G-4V 5 INCH-CAV 10 INCH-G-4V 20 INCH-G-4V 30 INCH-G-4V 40 INCH-G-4V 60 INCH-G-4V Operating Range Standard Pressure Ranges Proof Pressure Pressure Type Nominal Span kPa 125 125 125 125 inH20 200 200 300 300 300 500 800 200 300 300 300 500 800 800 800 kPa 125 200 20 50 125 200 200 200
www.amphenol-airlb.fr
We would like to show you a description here but the site won’t allow us.
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
B RT0W01210P*H B1 - Amphenol Sine
MP28W23F MS28W23F 30-28 0.05-0.08 Gold Flash SP28W2F SS28W2F 30-28 0.05-0.08 Gold Flash MP28W23G5 MS28W23G5 30-28 0.05-0.08 Gold 5µ” SP28W2G5 SS28W2G5 30-28 0.05-0.08 Gold 5µ” MP28W23G10 MS28W23G10 30-28 0.05-0.08 Gold 10µ” SP28W2G10 SS28W2G10 30-28 0.05-0.08 Gold 10µ”
コネクタ重量 - MS(5015タイプ) -|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
【単位:グラム】 数値はすべて参考値です。不明点があればお問合せください。 インサート 配列 ms3100a
ICP® PRESSURE SENSOR - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Element Quartz Quartz Housing Material 304L/316L Stainless Steel 304L/316L Stainless Steel Thread Adaptor Material 316L Stainless Steel 316L Stainless Steel
Level Plus - Temposonics
applications for over 30 years. With our extensive sanitary applications knowledge, we have developed a comprehensive line of options to configure our level transmitters to operate in almost any vessel. Our design has 3A approval and our wetted parts are available in sanitary polish (Ra 25 µin., 0.64 µm) and electropolished (240 Grit/Ra 15 ...
ifferential remote charge converter Model 2777A - pcb.com
Input source capacitance 30 000 pF, maximum Maximum input charge 37 500 pC pk Outputs Acceleration and velocity (Output is single ended) Output impedance 50 Ω maximum Capacitance load 30 000 pF maximum DC output bias (DC offset) 9.0 Vdc ±1.5 Vdc over the temp range 5˚F to 185˚F (-15˚C to 85˚C) Linear output voltage 10 Vpk-pk minimum
B RTS716*26Sxx A3 - amphenol-sine.com
MP28W23F MS28W23F 30-28 0.05-0.08 Gold Flash SP28W2F SS28W2F 30-28 0.05-0.08 Gold Flash MP28W23G5 MS28W23G5 30-28 0.05-0.08 Gold 5µ” SP28W2G5 SS28W2G5 30-28 0.05-0.08 Gold 5µ” MP28W23G10 MS28W23G10 30-28 0.05-0.08 Gold 10µ” SP28W2G10 SS28W2G10 30-28 0.05-0.08 Gold 10µ”
Amphenol
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol ...
- Contact Size 12 Options - Amphenol Sine
1 pl dec –0.30 2 pl dec –0.15 quantity signatures fractions –1/64 angles –1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance ...